Clariflow-WE Pleated Membrane Filter Cartridge | Hydrophilic PES membrane cartridges for aqueous applications | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo

Configuración del tapón terminal

Longitud (pulg)

Valor de filtración (micras) (µm)

Material de la junta

Junta secundaria

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Clariflow-WE Pleated Membrane Filter Cartridge | Hydrophilic PES membrane cartridges for aqueous applications

Clariflow-WE Pleated Membrane Filter Cartridge | Hydrophilic PES membrane cartridges for aqueous applications

Clariflow® -WE pleated membrane filter cartridges provide an economical way to filter fluids used in microelectronics such as DI water and aqueous-based chemicals.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PES (Polyethersulfone)
  • Estructura del filtro: Pleated Membrane
  • Caudal: 2.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 3.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.45 Micron, 1.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 6.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.65 Micron, 0.7 gal/min per 10 inch Cartridge Equivalent for 0.65 Micron
  • Diámetro exterior: 2.75 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
Safety Warning

Descripción completa del producto

Clariflow® -WE filter cartridges provide an economical way to filter fluids used in microelectronics such as DI water and aqueous-based chemicals. Constructed of the same high-quality materials as Clariflow®-E or E-SELECT, these filter cartridges are suited to less demanding applications with respect to flow and lifetime.
The combination of hydrophilic PES membrane and a high-purity, all-polypropylene support structure results in a very low level of ionic and organic extractables, broad chemical compatibility, and resistance to particle shedding.
Every filter cartridge is fabricated in a clean room environment, pre-flushed with 18megohm-cm ultrapure DI water, and 100% integrity tested in an ISO certified facility.
Features/Benefits
• Economical filtration
• High-retention hydrophilic membrane
• Broad chemical compatibility for multiple applications
• 100% integrity tested

Applications
• BOE filtration
• Dilute HF filtration
• POU DI rinse filtration
• Bulk DI water system filtration
• Copper plating filtration
• Ni plating filtration
• Hard disk wash process filtration
• Other dilute acids and bases filtration

Documentos relacionados

×
Productos Estilo Configuración del tapón terminal Longitud (pulg) Valor de filtración (micras) (µm) Material de la junta Junta secundaria
25-13110-002-11-WE No Insert DOE 10 0.2 EPDM 5mm thick gaskets
25-10110-002-12-WE No Insert DOE 10 0.2 EPDM 3mm thick gaskets
25-10110-002-41-WE No Insert DOE 10 0.2 Viton 5mm thick gaskets
25-10110-002-42-WE No Insert DOE 10 0.2 Viton 3mm thick gaskets
25-10110-004-41-WE No Insert DOE 10 0.45 Viton 5mm thick gaskets
25-10110-004-42-WE No Insert DOE 10 0.45 Viton 3mm thick gaskets
25-10120-001-21-WE No Insert DOE 20 0.1 S7442 5mm thick gaskets
25-10120-002-21-WE No Insert DOE 20 0.2 S7442 5mm thick gaskets
25-10130-001-11-WE No Insert DOE 30 0.1 EPDM 5mm thick gaskets
25-10130-002-11-WE No Insert DOE 30 0.2 EPDM 5mm thick gaskets
25-10310-001-1-WE No Insert 222 O-Ring/Flat Cap 10 0.1 EPDM N/A
25-10310-001-5-WE No Insert 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton N/A
25-10310-002-4-WE No Insert 222 O-Ring/Flat Cap 10 0.2 Viton N/A
25-10310-002-5-WE No Insert 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton N/A
25-10320-001-1-WE No Insert 222 O-Ring/Flat Cap 20 0.1 EPDM N/A
25-10320-002-0-WE No Insert 222 O-Ring/Flat Cap 20 0.2 Buna-N N/A
25-10320-002-1-WE No Insert 222 O-Ring/Flat Cap 20 0.2 EPDM N/A
25-10320-006-5-WE No Insert 222 O-Ring/Flat Cap 20 0.65 FEP Encapsulated Viton N/A
25-10320-924-2-WE No Insert 222 O-Ring/Flat Cap 20 0.04 S7442 N/A
25-10330-001-2-WE No Insert 222 O-Ring/Flat Cap 30 0.1 S7442 N/A
25-10330-002-1-WE No Insert 222 O-Ring/Flat Cap 30 0.2 EPDM N/A
25-10330-002-2-WE No Insert 222 O-Ring/Flat Cap 30 0.2 S7442 N/A
25-10340-002-1-WE No Insert 222 O-Ring/Flat Cap 40 0.2 EPDM N/A
25-10710-001-1-WE No Insert 226 O-Ring/Fin 10 0.1 EPDM N/A
25-10710-002-2-WE No Insert 226 O-Ring/Fin 10 0.2 S7442 N/A
25-10710-004-2-WE No Insert 226 O-Ring/Fin 10 0.45 S7442 N/A
25-10720-002-2-WE No Insert 226 O-Ring/Fin 20 0.2 S7442 N/A
25-10720-002-4-WE No Insert 226 O-Ring/Fin 20 0.2 Viton N/A
25-10730-002-2-WE No Insert 226 O-Ring/Fin 30 0.2 S7442 N/A
25-10730-004-4-WE No Insert 226 O-Ring/Fin 30 0.45 Viton N/A
25-10740-002-4-WE No Insert 226 O-Ring/Fin 40 0.2 Viton N/A
25-10810-001-1-WE No Insert 222 O-Ring/Fin 10 0.1 EPDM N/A
25-10810-002-2-WE No Insert 222 O-Ring/Fin 10 0.2 S7442 N/A
25-10810-924-1-WE No Insert 222 O-Ring/Fin 10 0.04 EPDM N/A
25-10820-001-2-WE No Insert 222 O-Ring/Fin 20 0.1 S7442 N/A
25-10820-001-4-WE No Insert 222 O-Ring/Fin 20 0.1 Viton N/A
25-10820-002-1-WE No Insert 222 O-Ring/Fin 20 0.2 EPDM N/A
25-10820-002-2-WE No Insert 222 O-Ring/Fin 20 0.2 S7442 N/A
25-10820-004-4-WE No Insert 222 O-Ring/Fin 20 0.45 Viton N/A
25-10820-924-4-WE No Insert 222 O-Ring/Fin 20 0.04 Viton N/A
25-10830-001-1-WE No Insert 222 O-Ring/Fin 30 0.1 EPDM N/A
25-10830-001-2-WE No Insert 222 O-Ring/Fin 30 0.1 S7442 N/A
25-10830-002-1-WE No Insert 222 O-Ring/Fin 30 0.2 EPDM N/A
25-10830-002-2-WE No Insert 222 O-Ring/Fin 30 0.2 S7442 N/A
25-10830-924-1-WE No Insert 222 O-Ring/Fin 30 0.04 EPDM N/A
25-10840-001-2-WE No Insert 222 O-Ring/Fin 40 0.1 S7442 N/A
25-10840-001-5-WE No Insert 222 O-Ring/Fin 40 0.1 FEP Encapsulated Viton N/A
25-10840-002-1-WE No Insert 222 O-Ring/Fin 40 0.2 EPDM N/A
25-10840-002-2-WE No Insert 222 O-Ring/Fin 40 0.2 S7442 N/A
25-10H10-002-1-WE No Insert 213 O-Ring and a Recessed End Cap 10 0.2 EPDM N/A
25-10H20-002-2-WE No Insert 213 O-Ring and a Recessed End Cap 20 0.2 S7442 N/A
25-10H20-004-1-WE No Insert 213 O-Ring and a Recessed End Cap 20 0.45 EPDM N/A
25-10H20-004-2-WE No Insert 213 O-Ring and a Recessed End Cap 20 0.45 S7442 N/A
25-60710-004-2-WE Encapsulated Polysulfone Insert 226 O-Ring/Fin 10 0.45 S7442 N/A
25-60730-002-2-WE Encapsulated Polysulfone Insert 226 O-Ring/Fin 30 0.2 S7442 N/A
25-60730-004-2-WE Encapsulated Polysulfone Insert 226 O-Ring/Fin 30 0.45 S7442 N/A
25-A0310-001-1-WE No Insert 1/2" Shortened 222 O-Ring/Flat Cap 10 0.1 EPDM N/A
25-A0320-001-4-WE No Insert 1/2" Shortened 222 O-Ring/Flat Cap 20 0.1 Viton N/A
25-A0320-001-5-WE No Insert 1/2" Shortened 222 O-Ring/Flat Cap 20 0.1 FEP Encapsulated Viton N/A
25-A0320-924-5-WE No Insert 1/2" Shortened 222 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton N/A
25-10330-002-0-WE No Insert 222 O-Ring/Flat Cap 30 0.2 Buna-N N/A
25-10720-002-1-WE No Insert 226 O-Ring/Fin 20 0.2 EPDM N/A
25-10740-001-4-WE No Insert 226 O-Ring/Fin 40 0.1 Viton N/A
25-10830-001-4-WE No Insert 222 O-Ring/Fin 30 0.1 Viton N/A
25-10840-924-4-WE No Insert 222 O-Ring/Fin 40 0.04 Viton N/A

687PDC
679945