Claripor Pleated Depth Filter Cartridge | Absolute retention with high flow rates and excellent gel removal | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Valor de filtración (micras) (µm)

Longitud (pulg)

Núcleo

Material de la junta

Configuración del tapón terminal

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Claripor Pleated Depth Filter Cartridge | Absolute retention with high flow rates and excellent gel removal

Claripor Pleated Depth Filter Cartridge | Absolute retention with high flow rates and excellent gel removal

The best of pleated and depth style technologies combine in Parker’s Claripor™ pleated depth filter cartridges. The unique layered construction provides absolute retention with high flow rates and excellent gel removal.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Inks, Paints and Coatings
  • Función: Clarification, Prefiltration, Polishing
  • Medio: Polypropylene
  • Estructura del filtro: Pleated Depth
  • Diámetro exterior: 2.7 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 5 GPM/10" cartridge equivalent for 0.5 micron
Safety Warning

Descripción completa del producto

The best of pleated and depth style technologies combine in Parker’s Claripor™ pleated depth filter cartridges. The unique layered construction provides absolute retention with high flow rates and excellent gel removal. These features, in addition to Claripor's pleated depth filter cartridges high contaminant holding capacity and exceptional clarifying ability make it an ideal choice for a wide array of critical process applications.
Claripor filter cartridges are available with polypropylene media in absolute (99.98%) micron ratings from 0.5 to 90 microns.
Features/Benefits
• Pleated construction yields high flow rates compared to traditional depth filters
• Rigid cage design permits superior strength
• Graded density layering for superior removal of amorphous particles
• Available with all industry standard end configurations
• Absolute retention ratings for critical filtration
• All materials listed as acceptable for potable and edible contact according to CFR Title 21
• Manufactured with strict quality control
• Parker Process Filtration Division is an ISO9001:2008 registered company

Applications
• Critical coating filtration
• Inkjet ink filtration
• Specialty chemical filtration

Documentos relacionados

×
Productos Valor de filtración (micras) (µm) Longitud (pulg) Núcleo Material de la junta Configuración del tapón terminal
CP045-30AE-DO 4.5 30 Natural Polypropylene EPR DOE
CP045-30AE-SF 4.5 30 Natural Polypropylene EPR 226 O-Ring/Fin
CP045-30AE-TC 4.5 30 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP045-30AS-SF 4.5 30 Natural Polypropylene S7442 226 O-Ring/Fin
CP045-30FE-SF 4.5 30 Glass-Filled Polypropylene EPR 226 O-Ring/Fin
CP045-30FN-DO 4.5 30 Glass-Filled Polypropylene Buna-N DOE
CP045-30FN-SF 4.5 30 Glass-Filled Polypropylene Buna-N 226 O-Ring/Fin
CP045-30FS-DO 4.5 30 Glass-Filled Polypropylene S7442 DOE
CP045-30FS-TF 4.5 30 Glass-Filled Polypropylene S7442 222 O-Ring/Fin
CP045-30FV-TC 4.5 30 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP045-40FE-TF 4.5 40 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
CP045-40FV-TC 4.5 40 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP045-5AS-SF 4.5 5 Natural Polypropylene S7442 222 O-Ring/Fin
CP100-10AE-DO 10 10 Natural Polypropylene EPR DOE
CP100-10AE-TC 10 10 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP100-10AN-DO 10 10 Natural Polypropylene Buna-N DOE
CP100-10AV-TC 10 10 Natural Polypropylene Viton 222 O-Ring/Flat Cap
CP100-20AE-SF 10 20 Natural Polypropylene EPR 226 O-Ring/Fin
CP100-20AS-SC 10 20 Natural Polypropylene S7442 226/FLAT
CP100-20AS-SF 10 20 Natural Polypropylene S7442 226 O-Ring/Fin
CP100-20FS-SC 10 20 Glass-Filled Polypropylene S7442 226/FLAT
CP100-20FT-DO 10 20 Glass-Filled Polypropylene PFA Encapsulated Viton DOE
CP100-30AE-DO 10 30 Natural Polypropylene EPR DOE
CP100-30FE-SSC 10 30 Glass-Filled Polypropylene EPR 226 O-Ring with SS insert/Flat Cap
CP100-30FE-SSF 10 30 Glass-Filled Polypropylene EPR 226 O-Ring/Fin
CP100-40AE-DO 10 40 Natural Polypropylene EPR DOE
CP100-40AS-SF 10 40 Natural Polypropylene S7442 226 O-Ring/Fin
CP200-10AE-DO 20 10 Natural Polypropylene EPR DOE
CP200-20AE-DO 20 20 Natural Polypropylene EPR DOE
CP200-20AE-SF 20 20 Natural Polypropylene EPR 226 O-Ring/Fin
CP200-20AE-TC 20 20 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP200-30AE-DO 20 30 Natural Polypropylene EPR DOE
CP200-30FS-SF 20 30 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP200-40AE-DO 20 40 Natural Polypropylene EPR DOE
CP200-40FS-SF 20 40 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP300-10AE-TC 30 10 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP300-20FN-DO 30 20 Glass-Filled Polypropylene Buna-N DOE
CP300-30FS-SF 30 30 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP400-10AE-DO 40 10 Natural Polypropylene EPR DOE
CP400-10AE-SF 40 10 Natural Polypropylene EPR 226 O-Ring/Fin
CP400-10AE-TC 40 10 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP400-10AS-SF 40 10 Natural Polypropylene S7442 226 O-Ring/Fin
CP400-10AT-SC 40 10 Natural Polypropylene PFA Encapsulated Viton 226 O-Ring/Flat Cap
CP400-20AE-TC 40 20 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP400-40FE-TC 40 40 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
CP005-10AN-DO 0.5 10 Natural Polypropylene Buna-N DOE
CP005-10AS-SF 0.5 10 Natural Polypropylene S7442 226 O-Ring/Fin
CP005-10AV-DO 0.5 10 Natural Polypropylene Viton DOE
CP005-10AV-TC 0.5 10 Natural Polypropylene Viton 222 O-Ring/Flat Cap
CP005-10FE-TC 0.5 10 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
CP005-10FN-DO 0.5 10 Glass-Filled Polypropylene Buna-N DOE
CP005-20AN-DO 0.5 20 Natural Polypropylene Buna-N DOE
CP005-20AS-DO 0.5 20 Natural Polypropylene S7442 DOE
CP005-20AS-SF 0.5 20 Natural Polypropylene S7442 226 O-Ring/Fin
CP005-20FS-SF 0.5 20 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP005-30AE-TF 0.5 30 Natural Polypropylene EPR 222 O-Ring/Fin
CP005-30AE-TX 0.5 30 Natural Polypropylene EPR 222 O-Ring/Flex Fin
CP005-30AS-TC 0.5 30 Natural Polypropylene S7442 222 O-Ring/Flat Cap
CP005-30AT-SF 0.5 30 Natural Polypropylene PFA/Viton 226 O-Ring/Fin
CP005-30FN-DO 0.5 30 Glass-Filled Polypropylene Buna-N DOE
CP005-30FS-SF 0.5 30 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP005-30FS-TF 0.5 30 Glass-Filled Polypropylene S7442 222 O-Ring/Fin
CP005-30FT-DO 0.5 30 Glass-Filled Polypropylene PFA Encapsulated Viton DOE
CP005-30FT-TC 0.5 30 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
CP005-30FV-TC 0.5 30 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP005-40AE-TF 0.5 40 Natural Polypropylene EPR 222 O-Ring/Fin
CP005-40AN-DO 0.5 40 Natural Polypropylene Buna-N DOE
CP005-40AN-TF 0.5 40 Natural Polypropylene Buna-N 222 O-Ring/Fin
CP005-40AS-SF 0.5 40 Natural Polypropylene S7442 226 O-Ring/Fin
CP005-40AV-DO 0.5 40 Natural Polypropylene Viton DOE
CP005-40FE-TF 0.5 40 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
CP005-40FS-SF 0.5 40 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP005-40FV-TC 0.5 40 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP015-10AE-DO 1.5 10 Natural Polypropylene EPR DOE
CP015-10AE-TC 1.5 10 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP015-10AS-SF 1.5 10 Natural Polypropylene S7442 226 O-Ring/Fin
CP015-10AV-TC 1.5 10 Natural Polypropylene Viton 222 O-Ring/Flat Cap
CP015-10FE-DO 1.5 10 Glass-Filled Polypropylene EPR DOE
CP015-10FE-TC 1.5 10 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
CP015-10FV-TC 1.5 10 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP015-20AE-DO 1.5 20 Natural Polypropylene EPR DOE
CP015-20AS-SF 1.5 20 Natural Polypropylene S7442 226 O-Ring/Fin
CP015-20AV-DO 1.5 20 Natural Polypropylene Viton DOE
CP015-20FS-SF 1.5 20 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP015-30AE-DO 1.5 30 Natural Polypropylene EPR DOE
CP015-30AE-SF 1.5 30 Natural Polypropylene EPR 226 O-Ring/Fin
CP015-30AE-TC 1.5 30 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP015-30AS-DO 1.5 30 Natural Polypropylene S7442 DOE
CP015-30AS-SF 1.5 30 Natural Polypropylene S7442 226 O-Ring/Fin
CP015-30AS-TC 1.5 30 Natural Polypropylene S7442 222 O-Ring/Flat Cap
CP015-30FN-DO 1.5 30 Glass-Filled Polypropylene Buna-N DOE
CP015-30FS-SF 1.5 30 Glass-Filled Polypropylene S7442 226 O-Ring/Fin
CP015-30FS-TC 1.5 30 Glass-Filled Polypropylene S7442 222 O-Ring/Flat Cap
CP015-30FS-TF 1.5 30 Glass-Filled Polypropylene S7442 222 O-Ring/Fin
CP015-40AE-TF 1.5 40 Natural Polypropylene EPR 222 O-Ring/Fin
CP015-40AS-DO 1.5 40 Natural Polypropylene S7442 DOE
CP015-40AS-TC 1.5 40 Natural Polypropylene S7442 222 O-Ring/Flat Cap
CP015-40FE-TF 1.5 40 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
CP015-5AS-SSC 1.5 5 Natural Polypropylene S7442 226 O-Ring/Flat Cap
CP015-5FE-DO 1.5 5 Glass-Filled Polypropylene EPR DOE
CP030-10AE-TC 3 10 Natural Polypropylene EPR 222 O-Ring/Flat Cap
CP030-20AE-DO 3 20 Natural Polypropylene EPR DOE
CP030-20AS-SF 3 20 Natural Polypropylene S7442 226 O-Ring/Fin
CP030-30FV-TF 3 30 Glass-Filled Polypropylene Viton 222 O-Ring/Fin
CP030-40FE-DO 3 40 Glass-Filled Polypropylene EPR DOE
CP030-40FE-TF 3 40 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
CP030-5AS-SC 3 5 Natural Polypropylene S7442 226 O-Ring/Flat Cap
CP030-5FE-DO 3 5 Glass-Filled Polypropylene EPR DOE
CP045-10AE-DO 4.5 10 Natural Polypropylene EPR DOE
CP045-10AS-SF 4.5 10 Natural Polypropylene S7442 226 O-Ring/Fin
CP045-10AT-TF 4.5 10 Natural Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin
CP045-10AV-DO 4.5 10 Natural Polypropylene Viton DOE
CP045-10AV-TC 4.5 10 Natural Polypropylene Viton 222 O-Ring/Flat Cap
CP045-10FV-TC 4.5 10 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
CP045-20AE-SF 4.5 20 Natural Polypropylene EPR 226 O-Ring/Fin
CP045-20AS-SF 4.5 20 Natural Polypropylene S7442 226 O-Ring/Fin
CP045-20FN-DO 4.5 20 Glass-Filled Polypropylene Buna-N DOE
CP045-20FN-SF 4.5 20 Glass-Filled Polypropylene Buna-N 226 O-Ring/Fin

687PDC
679945