DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Valor de filtración (micras) (µm)

Longitud (pulg)

Configuración del tapón terminal

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Función: Clarification, Prefiltration, Polishing
  • Medio: Polyolefin
  • Estructura del filtro: Melt Blown/Spunbonded
  • Diámetro exterior: 2.4375 inch
  • Material del tapón terminal: None, Polyolefin copolymer
  • Caudal: 9.2 to 17.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Descripción completa del producto

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides consistent filtration for a wide variety of fluids. Its fixed pore structure acts as a sieve-like particle “classification” filter for pigmented coatings allowing pigments to pass while stopping large agglomerates.
DuraBond cartridges are available in nominal ratings of 1 µm, 3 µm, 5 µm, 10 µm, 25 µm, 50 µm, 75 µm and 100 µm.   
Features/Benefits
• Fixed pore structure provides efficiency, integrity and optimum particle retention
• Thermally bonded bi-component fiber matrix provides rigid dimensionally stable construction without fiber migration
• Rigid construction eliminates contaminant unloading and channeling
• Corrugated porous surface maximizes dirt holding capacity
• Silicone free construction will not change coating properties
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
• Polyolefin construction provides broad chemical compatibility for a variety of applications                                                                          
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Easily disposed by shredding, incinerating or crushing
• Construction provides particle “classification” effect with pigmented coatings
• Double-open-end style is selfsealing without separate gasket material
Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• Bleach Filtration
• RO Pre-filtration
• Organic Solvent Filtration
• Oil Field Fluid Filtration
• Membrane Pre-filtration
• Industrial Coating Filtration
• Magnetic Coating Filtration
• Potable Water Filtration
• Process Fluid Filtration

Documentos relacionados

×
Productos Valor de filtración (micras) (µm) Longitud (pulg) Configuración del tapón terminal Material de la junta
DBC3M19-4 3 19.5 DOE None
DBC3M19-4-DO-A 3 19.5 DOE with gasket Polyfoam gaskets with collars
DBC5M19-4 5 19.5 DOE None
DBC10M19-4 10 19.5 DOE None
DBC10M19-4-DO-N 10 19.5 DOE with gasket Buna-N
DBC10M19-4-DO-W 10 19.5 DOE with gasket Polyfoam gaskets without collars
DBC25M19-4 25 19.5 DOE None
DBC50M19-4 50 19.5 DOE None
DBC75M19-4 75 19.5 DOE None
DBC100M19-4 100 19.5 DOE None
DBC1M20-TC-N 1 20 222 O-ring/Flat Buna-N
DBC1M20-TC-E 1 20 222 O-ring/Flat EPR
DBC1M20-TC-T 1 20 222 O-ring/Flat PFA Encapsulated Viton
DBC1M20-TC-S 1 20 222 O-ring/Flat S7442
DBC1M20-TC-V 1 20 222 O-ring/Flat Viton
DBC1M20-SF-S 1 20 226 O-ring/Fin S7442
DBC1M20 1 20 DOE None
DBC1M20-DO-W 1 20 DOE with gasket Polyfoam gaskets without collars
DBC3M20-LL-S 3 20 120 O-ring both ends S7442
DBC3M20-TC-E 3 20 222 O-ring/Flat EPR
DBC3M20-TC-T 3 20 222 O-ring/Flat PFA Encapsulated Viton
DBC3M20-SF-S 3 20 226 O-ring/Fin S7442
DBC3M20 3 20 DOE None
DBC3M20-DO-E 3 20 DOE with gasket EPR
DBC3M20-DO-W 3 20 DOE with gasket Polyfoam gaskets without collars
DBC5M20-TF-S 5 20 222 O-ring/Fin S7442
DBC5M20-TC-E 5 20 222 O-ring/Flat EPR
DBC1M10-TC-N 1 10 222 O-ring/Flat Buna-N
DBC1M10-TC-E 1 10 222 O-ring/Flat EPR
DBC1M10-TC-S 1 10 222 O-ring/Flat S7442
DBC1M10-TC-V 1 10 222 O-ring/Flat Viton
DBC1M10-SF-N 1 10 226 O-ring/Fin Buna-N
DBC1M10-SF-T 1 10 226 O-ring/Fin PFA Encapsulated Viton
DBC1M10-SF-S 1 10 226 O-ring/Fin S7442
DBC1M10-SC-S 1 10 226 O-ring/Flat S7442
DBC1M10 1 10 DOE None
DBC1M10-DO-N 1 10 DOE with gasket Buna-N
DBC1M10-DO-E 1 10 DOE with gasket EPR
DBC1M30-DO-A 1 10 DOE with gasket Polyfoam gaskets with collars
DBC3M10-SC-S 3 10 226 O-ring/Flat S7442
DBC3M10 3 10 DOE None
DBC5M10-TC-N 5 10 222 O-ring/Flat Buna-N
DBC5M10-TC-E 5 10 222 O-ring/Flat EPR
DBC5M10-TC-V 5 10 222 O-ring/Flat Viton
DBC5M10-TX-N 5 10 222 O-ring/Flex fin Buna-N
DBC5M10-TB-N 5 10 222 O-RING/SPRING Buna-N
DBC5M10-SF-S 5 10 226 O-ring/Fin S7442
DBC5M10 5 10 DOE None
DBC5M10-DO-N 5 10 DOE with gasket Buna-N
DBC5M10-DO-E 5 10 DOE with gasket EPR
DBC5M9-4-DO-A 5 10 DOE with gasket Polyfoam gaskets with collars
DBC10M10-TC-E 10 10 222 O-ring/Flat EPR
DBC10M10-TC-S 10 10 222 O-ring/Flat S7442
DBC10M10-TC-V 10 10 222 O-ring/Flat Viton
DBC10M10-SF-T 10 10 226 O-ring/Fin PFA Encapsulated Viton
DBC10M10 10 10 DOE None
DBC5M20-TC-S 5 20 222 O-ring/Flat S7442
DBC5M20-TC-V 5 20 222 O-ring/Flat Viton
DBC5M20 5 20 DOE None
DBC5M20-DO-E 5 20 DOE with gasket EPR
DBC5M20-DO-W 5 20 DOE with gasket Polyfoam gaskets without collars
DBC10M20-TC-E 10 20 222 O-ring/Flat EPR
DBC10M20 10 20 DOE None
DBC10M20-DO-E 10 20 DOE with gasket EPR
DBC10M20-DO-W 10 20 DOE with gasket Polyfoam gaskets without collars
DBC25M20-TC-E 25 20 222 O-ring/Flat EPR
DBC25M20-TC-T 25 20 222 O-ring/Flat PFA Encapsulated Viton
DBC25M20-TC-V 25 20 222 O-ring/Flat Viton
DBC25M20 25 20 DOE None
DBC25M20-DO-E 25 20 DOE with gasket EPR
DBC25M20-DO-W 25 20 DOE with gasket Polyfoam gaskets without collars
DBC50M20-TF-S 50 20 222 O-ring/Fin S7442
DBC50M20-TC-E 50 20 222 O-ring/Flat EPR
DBC50M20-TC-T 50 20 222 O-ring/Flat PFA Encapsulated Viton
DBC50M20-TC-S 50 20 222 O-ring/Flat S7442
DBC50M20-TC-V 50 20 222 O-ring/Flat Viton
DBC50M20 50 20 DOE None
DBC75M20 75 20 DOE None
DBC100M20-TC-E 100 20 222 O-ring/Flat EPR
DBC100M20 100 20 DOE None
DBC100M20-DO-E 100 20 DOE with gasket EPR
DBC1M29-4 1 29.25 DOE None
DBC3M29-4 3 29.25 DOE None
DBC3M29-4-DO-W 3 29.25 DOE with gasket Polyfoam gaskets without collars
DBC5M29-4 5 29.25 DOE None
DBC10M10-DO-E 10 10 DOE with gasket EPR
DBC10M10-DO-W 10 10 DOE with gasket Polyfoam gaskets without collars
DBC25M10-TC-S 25 10 222 O-ring/Flat S7442
DBC25M10-SF-S 25 10 226 O-ring/Fin S7442
DBC25M10-SC-S 25 10 226 O-ring/Flat S7442
DBC25M10 25 10 DOE None
DBC25M10-DO-E 25 10 DOE with gasket EPR
DBC50M10-TF-S 50 10 222 O-ring/Fin S7442
DBC50M10-TC-S 50 10 222 O-ring/Flat S7442
DBC50M10 50 10 DOE None
DBC50M10-DO-S 50 10 DOE with gasket S7442
DBC75M10-TC-E 75 10 222 O-ring/Flat EPR
DBC75M10-TC-V 75 10 222 O-ring/Flat Viton
DBC75M10 75 10 DOE None
DBC100M10-TC-N 100 10 222 O-ring/Flat Buna-N
DBC100M10-TC-E 100 10 222 O-ring/Flat EPR
DBC100M10-TC-V 100 10 222 O-ring/Flat Viton
DBC100M10-SC-V 100 10 226 O-ring/Flat Viton
DBC100M10 100 10 DOE None
DBC1M19-4 1 19.5 DOE None
DBC1M29-4-DO-W 1 19.5 DOE with gasket Polyfoam gaskets without collars
DBC5M29-4-DO-W 5 29.25 DOE with gasket Polyfoam gaskets without collars
DBC10M29-4-TC-N 10 29.25 222 O-ring/Flat Buna-N
DBC10M29-4 10 29.25 DOE None
DBC10M29-4-DO-W 10 29.25 DOE with gasket Polyfoam gaskets without collars
DBC25M29-4-TC-S 25 29.25 222 O-ring/Flat S7442
DBC25M29-4 25 29.25 DOE None
DBC50M29-4 50 29.25 DOE None
DBC50M10-DO-W 50 29.25 DOE with gasket Polyfoam gaskets without collars
DBC75M29-4-TC-V 75 29.25 222 O-ring/Flat Viton
DBC1M30-TF-E 1 30 222 O-ring/Fin EPR
DBC1M30-TX-E 1 30 222 O-ring/Flex fin EPR
DBC1M30-SF-N 1 30 226 O-ring/Fin Buna-N
DBC1M30-SF-T 1 30 226 O-ring/Fin PFA Encapsulated Viton
DBC1M30-SF-S 1 30 226 O-ring/Fin S7442
DBC1M30-SC-S 1 30 226 O-ring/Flat S7442
DBC1M30 1 30 DOE None
DBC1M30-DO-N 1 30 DOE with gasket Buna-N
DBC3M30-TC-E 3 30 222 O-ring/Flat EPR
DBC3M30-SF-S 3 30 226 O-ring/Fin S7442
DBC3M30-SC-N 3 30 226 O-ring/Flat Buna-N
DBC3M30 3 30 DOE None
DBC3M30-DO-A 3 30 DOE with gasket Polyfoam gaskets with collars
DBC3M9-4-DO-W 3 30 DOE with gasket Polyfoam gaskets without collars
DBC5M30-TF-N 5 30 222 O-ring/Fin Buna-N
DBC5M30-TF-S 5 30 222 O-ring/Fin S7442
DBC5M30-TC-S 5 30 222 O-ring/Flat S7442
DBC5M30-TX-N 5 30 222 O-ring/Flex fin Buna-N
DBC5M30-SF-T 5 30 226 O-ring/Fin PFA Encapsulated Viton
DBC5M30-SF-S 5 30 226 O-ring/Fin S7442
DBC5M30-SC-E 5 30 226 O-ring/Flat EPR
DBC5M30 5 30 DOE None
DBC5M30-DO-N 5 30 DOE with gasket Buna-N
DBC5M30-DO-E 5 30 DOE with gasket EPR
DBC10M30-TC-S 10 30 222 O-ring/Flat S7442
DBC10M30-SF-E 10 30 226 O-ring/Fin EPR
DBC10M30-SF-T 10 30 226 O-ring/Fin PFA Encapsulated Viton
DBC10M30-SF-S 10 30 226 O-ring/Fin S7442
DBC10M30-SF-V 10 30 226 O-ring/Fin Viton
DBC10M30 10 30 DOE None
DBC10M30-DO-N 10 30 DOE with gasket Buna-N
DBC10M30-DO-W 10 30 DOE with gasket Polyfoam gaskets without collars
DBC25M30-TC-E 25 30 222 O-ring/Flat EPR
DBC25M30-TC-S 25 30 222 O-ring/Flat S7442
DBC25M30-SF-S 25 30 226 O-ring/Fin S7442
DBC25M30 25 30 DOE None
DBC25M19-4-DO-W 25 30 DOE with gasket Polyfoam gaskets without collars
DBC50M30-TC-E 50 30 222 O-ring/Flat EPR
DBC50M30-SF-N 50 30 226 O-ring/Fin Buna-N
DBC50M30-SF-S 50 30 226 O-ring/Fin S7442
DBC50M30 50 30 DOE None
DBC75M30-SF-S 75 30 226 O-ring/Fin S7442
DBC75M30 75 30 DOE None
DBC100M30-SF-S 100 30 226 O-ring/Fin S7442
DBC100M30-SF-V 100 30 226 O-ring/Fin Viton
DBC100M30 100 30 DOE None
DBC5M39-4 5 39 DOE None
DBC10M39-4-TF-N 10 39 222 O-ring/Flat Buna-N
DBC25M39-4-TF-N 25 39 222 O-ring/Fin Buna-N
DBC25M39-4 25 39 DOE None
DBC50M39-4 50 39 DOE None
DBC75M39-4-TC-N 75 39 222 O-ring/Flat Buna-N
DBC75M39-4-SF-N 75 39 226 O-ring/Fin Buna-N
DBC100M39-4-DO-E 100 39 DOE with gasket Viton
DBC10M39-4 10 39.25 DOE None
DBC1M40-TF-S 1 40 222 O-ring/Fin S7442
DBC1M40 1 40 DOE None
DBC1M40-DO-V 1 40 DOE with gasket Viton
DBC3M40-TF-S 3 40 222 O-ring/Fin S7442
DBC3M40 3 40 DOE None
DBC3M40-DO-W 3 40 DOE with gasket Polyfoam gaskets without collars
DBC3M40-DO-V 3 40 DOE with gasket Viton
DBC5M40-TC-N 5 40 222 O-ring/Flat Buna-N
DBC5M40-TC-S 5 40 222 O-ring/Flat S7442
DBC5M40-TX-N 5 40 222 O-ring/Flex fin Buna-N
DBC5M40-TX-E 5 40 222 O-ring/Flex fin EPR
DBC5M40-SSF-E 5 40 226 O-ring/Fin EPR
DBC5M40 5 40 DOE None
DBC5M40-DO-V 5 40 DOE with gasket Viton
DBC10M40 10 40 DOE None
DBC25M40-SF-S 25 40 226 O-ring/Fin S7442
DBC25M40 25 40 DOE None
DBC50M40-TC-N 50 40 222 O-ring/Flat Buna-N
DBC50M40-SF-S 50 40 226 O-ring/Fin S7442
DBC50M40 50 40 DOE None
DBC50M40-XA-N 50 40 DOE with extended core Buna-N
DBC75M40-TF-N 75 40 222 O-ring/Fin Buna-N
DBC75M40-SF-S 75 40 226 O-ring/Fin S7442
DBC100M40-SF-S 100 40 226 O-ring/Fin S7442
DBC5M50 5 50 DOE None
DBC10M50 10 50 DOE None
DBC1M4 1 4 DOE None
DBC5M4 5 4 DOE None
DBC25M4 25 4 DOE None
DBC100M4 100 4 DOE None
DBC1M9-4-LR-S 1 9.75 120 O-ring/Recessed S7442
DBC1M9-4-PR-V 1 9.75 213 O-ring/Recessed Viton
DBC1M9-4 1 9.75 DOE None
DBC1M30-DO-E 1 9.75 DOE with gasket EPR
DBC3M9-4-LL-S 3 9.75 120 O-ring both ends S7442
DBC3M9-4 3 9.75 DOE None
DBC5M9-4-PR-V 5 9.75 213 O-ring/Recessed Viton
DBC5M9-4-TC-N 5 9.75 222 O-ring/Flat Buna-N
DBC5M9-4 5 9.75 DOE None
DBC10M9-4 10 9.75 DOE None
DBC10M9-4-DO-A 10 9.75 DOE with gasket Polyfoam gaskets with collars
DBC10M9-4-DO-W 10 9.75 DOE with gasket Polyfoam gaskets without collars
DBC25M9-4 25 9.75 DOE None
DBC25M9-4-DO-W 25 9.75 DOE with gasket Polyfoam gaskets without collars
DBC50M9-4 50 9.75 DOE None
DBC75M9-4 75 9.75 DOE None
DBC100M9-4 100 9.75 DOE None
DBC1M10-TF-E 1 10 222 O-ring/Fin EPR

687PDC
679945