Poly-Mate Plus Pleated Depth Filter Cartridge | High Surface Area and High Efficiency All-Polypropylene Design | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Valor de filtración (micras) (µm)

Longitud (pulg)

Núcleo

Material de la junta

Configuración del tapón terminal

Opciones especiales

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Poly-Mate Plus Pleated Depth Filter Cartridge | High Surface Area and High Efficiency All-Polypropylene Design

Poly-Mate Plus Pleated Depth Filter Cartridge | High Surface Area and High Efficiency All-Polypropylene Design

Poly-Mate™ Plus Pleated Depth Filter Cartridges, made of pleated polypropylene microfiber, provide high efficiency and high purity filtration making them an ideal membrane pre-filter or cost-effective alternative to membrane cartridges.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Función: Clarification, Prefiltration, Polishing
  • Medio: Polypropylene
  • Estructura del filtro: Pleated Depth
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 10 gal/min per 10 inch Length Max.
Safety Warning

Descripción completa del producto

Poly-Mate™ Plus Filter Cartridges, made of pleated polypropylene microfiber, provide high efficiency and high purity filtration. The high efficiency of the Poly-Mate Plus line makes it an ideal membrane pre-filter or cost-effective alternative to membrane cartridges in a wide range of applications.
Poly-Mate Plus Pleated Cartridges are available in the following pore sizes (nominal rating at 90%): 0.25μm, 0.45μm, 0.8μm, 2.0μm, 3.0μm, 5.0μm, 30.0μm, 50.0μm, 100.0μm.
Features/Benefits
• Increased filtration area for longer life
• Higher flow rates for increased bath turn over
• Wet-pack option for quick installation
• Ultraclean wet-pack option for absolute cleanliness
• All-fluoropolymer for most maximum chemical resistance
• 100% integrity tested for consistent quality
• All-polypropylene media and construction meet a broad range of performance requirements
• One-piece integral construction is 100% bonded for maximum cartridge integrity
• High surface area design provides superior flow rates and extended service life
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Fixed pore construction provides ultimate particle retention
• Major end seal options are available to fit most standard vessels
• Poly-Mate Plus cartridges are non-fiber releasing and ensure consistent quality filtration performance

Applications
• DI Water Filtration
• Process Water Filtration
• Magnetic Media Filtration
• Plating Chemical Filtration
• Membrane Pre-filter

Documentos relacionados

×
Productos Valor de filtración (micras) (µm) Longitud (pulg) Núcleo Material de la junta Configuración del tapón terminal Opciones especiales
PMP030-30AE-SF 3 30 Polypropylene EPR 226 O-Ring/Fin No Option
PMP030-30AT-TC 3 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP030-30AV-DO 3 30 Polypropylene Viton DOE No Option
PMP030-40AS-DO 3 40 Polypropylene S7442 DOE No Option
PMP030-40AV-TF 3 40 Polypropylene Viton 222 O-Ring/Fin No Option
PMP050-10AE-DO 5 10 Polypropylene EPR DOE No Option
PMP050-10AE-SC 5 10 Polypropylene EPR 226 O-Ring/Flat Cap No Option
PMP050-10AE-TC 5 10 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP050-10AN-DO 5 10 Polypropylene Buna-N DOE No Option
PMP050-10AN-SF 5 10 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP050-10AN-TF 5 10 Polypropylene Buna-N 222 O-Ring/Fin No Option
PMP050-10AS-DO 5 10 Polypropylene S7442 DOE No Option
PMP050-10AS-SF 5 10 Polypropylene S7442 226 O-Ring/Fin No Option
PMP050-10AT-TC 5 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP050-10AV-DO 5 10 Polypropylene Viton DOE No Option
PMP050-10AV-TC 5 10 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP050-20AE-DO 5 20 Polypropylene EPR DOE No Option
PMP050-20AE-TC 5 20 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP050-20AN-DO 5 20 Polypropylene Buna-N DOE No Option
PMP050-20AN-SF 5 20 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP050-20AS-DO 5 20 Polypropylene S7442 DOE No Option
PMP050-20AS-SF 5 20 Polypropylene S7442 226 O-Ring/Fin No Option
PMP050-20AV-DO 5 20 Polypropylene Viton DOE No Option
PMP050-30AE-DO 5 30 Polypropylene EPR DOE No Option
PMP050-30AE-TC 5 30 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP004-20AS-DO 0.45 20 Polypropylene S7442 DOE No Option
PMP004-20AV-TC 0.45 20 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP004-30AE-DO 0.45 30 Polypropylene EPR DOE No Option
PMP004-30AN-DX 0.45 30 Polypropylene Buna-N DOE/Extended Core No Option
PMP004-30AS-SF 0.45 30 Polypropylene S7442 226 O-Ring/Fin No Option
PMP004-30AT-TC 0.45 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP004-40AV-TF 0.45 40 Polypropylene Viton 222 O-Ring/Fin No Option
PMP004-4AS-TC 0.45 4 Polypropylene S7442 222 O-Ring/Flat Cap No Option
PMP004-4AT-DO 0.45 4 Polypropylene PFA Encapsulated Viton DOE No Option
PMP004-4AT-TC 0.45 4 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP008-10AE-DO 0.8 10 Polypropylene EPR DOE No Option
PMP008-10AE-TC 0.8 10 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP008-10AN-DO 0.8 10 Polypropylene Buna-N DOE No Option
PMP008-10AN-SF 0.8 10 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP008-10AS-TC 0.8 10 Polypropylene S7442 222 O-Ring/Flat Cap No Option
PMP008-10AV-DO 0.8 10 Polypropylene Viton DOE No Option
PMP008-10AV-TC 0.8 10 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP008-20AE-TF 0.8 20 Polypropylene EPR 222 O-Ring/Fin No Option
PMP008-20AN-SF 0.8 20 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP008-20AT-TC 0.8 20 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP008-20AT-TF 0.8 20 Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin No Option
PMP008-20AV-TC 0.8 20 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP008-30AE-TF 0.8 30 Polypropylene EPR 222 O-Ring/Fin No Option
PMP008-30AS-TC 0.8 30 Polypropylene S7442 222 O-Ring/Flat Cap No Option
PMP008-30AT-TC 0.8 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP008-30AV-TF 0.8 30 Polypropylene Viton 222 O-Ring/Fin No Option
PMP008-40AS-DO 0.8 40 Polypropylene S7442 DOE No Option
PMP008-4AT-TC 0.8 4 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP020-10AE-DO 2 10 Polypropylene EPR DOE No Option
PMP020-10AE-TC 2 10 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP020-10AN-DO 2 10 Polypropylene Buna-N DOE No Option
PMP020-10AS-DO 2 10 Polypropylene S7442 DOE No Option
PMP020-10AT-TC 2 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP020-20AE-TC 2 20 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP020-20AV-DO 2 20 Polypropylene Viton DOE No Option
PMP020-30AN-SF 2 30 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP020-30AV-DO 2 30 Polypropylene Viton DOE No Option
PMP020-40AN-DO 2 40 Polypropylene Buna-N DOE No Option
PMP020-40AS-SF 2 40 Polypropylene S7442 226 O-Ring/Fin No Option
PMP020-4AT-TC 2 4 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP030-10AE-TC 3 10 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP030-10AN-DO 3 10 Polypropylene Buna-N DOE No Option
PMP030-20AE-DO 3 20 Polypropylene EPR DOE No Option
PMP030-30AE-DO 3 30 Polypropylene EPR DOE No Option
PMP500-30AV-DO 50 30 Polypropylene Viton DOE No Option
PMP500-40AN-DO 50 40 Polypropylene Buna-N DOE No Option
PMP500-4AV-TC 50 4 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP050-30AE-XC 5 30 Polypropylene EPR EXTENDED CORE/FLAT CAP No Option
PMP050-30AN-DO 5 30 Polypropylene Buna-N DOE No Option
PMP050-30AN-SF 5 30 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP050-30AN-XC 5 30 Polypropylene Buna-N EXTENDED CORE/FLAT CAP No Option
PMP050-30AS-DO 5 30 Polypropylene S7442 DOE No Option
PMP050-30AS-TC 5 30 Polypropylene S7442 222 O-Ring/Flat Cap No Option
PMP050-30AV-DO 5 30 Polypropylene Viton DOE No Option
PMP050-40AE-DO 5 40 Polypropylene EPR DOE No Option
PMP050-40AE-TC 5 40 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP050-40AS-DO 5 40 Polypropylene S7442 DOE No Option
PMP050-40AS-SF 5 40 Polypropylene S7442 226 O-Ring/Fin No Option
PMP050-4AT-TC 5 4 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP050-4AV-TC 5 4 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP1000-10AE-DO 100 10 Polypropylene EPR DOE No Option
PMP1000-10AS-SF 100 10 Polypropylene S7442 226 O-Ring/Fin No Option
PMP1000-20AE-SF 100 20 Polypropylene EPR 226 O-Ring/Fin No Option
PMP1000-20AN-DO 100 20 Polypropylene Buna-N DOE No Option
PMP1000-30AE-TC 100 30 Polypropylene EPR 222 O-Ring/Flat Cap No Option
PMP1000-30AN-TC 100 30 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP1000-30AV-DO 100 30 Polypropylene Viton DOE No Option
PMP1000-40AN-TC 100 40 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP100-10AE-DO 10 10 Polypropylene EPR DOE No Option
PMP100-10AN-DO 10 10 Polypropylene Buna-N DOE No Option
PMP100-10AN-TC 10 10 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP100-10AS-DO 10 10 Polypropylene S7442 DOE No Option
PMP100-10AS-SF 10 10 Polypropylene S7442 226 O-Ring/Fin No Option
PMP100-10AT-TC 10 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP100-10AV-DO 10 10 Polypropylene Viton DOE No Option
PMP100-20AN-DO 10 20 Polypropylene Buna-N DOE No Option
PMP100-20AS-DO 10 20 Polypropylene S7442 DOE No Option
PMP100-20AS-SF 10 20 Polypropylene S7442 226 O-Ring/Fin No Option
PMP100-20AV-TF 10 20 Polypropylene Viton 222 O-Ring/Fin No Option
PMP100-30AN-DO 10 30 Polypropylene Buna-N DOE No Option
PMP100-30AN-SF 10 30 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP100-30AS-DO 10 30 Polypropylene S7442 DOE No Option
PMP100-30AT-DO 10 30 Polypropylene PFA Encapsulated Viton DOE No Option
PMP100-30AV-DO 10 30 Polypropylene Viton DOE No Option
PMP100-4AT-TC 10 4 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP100-4AV-TC 10 4 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP300-10AT-TC 30 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP300-20AN-DO 30 20 Polypropylene Buna-N DOE No Option
PMP300-20AT-TC 30 20 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP300-30AN-SF 30 30 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP500-10AE-DO 50 10 Polypropylene EPR DOE No Option
PMP500-10AN-DO 50 10 Polypropylene Buna-N DOE No Option
PMP500-10AV-TC 50 10 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP500-20AE-DO 50 20 Polypropylene EPR DOE No Option
PMP500-20AN-DO 50 20 Polypropylene Buna-N DOE No Option
PMP500-20AN-TC 50 20 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP500-30AE-DO 50 30 Polypropylene EPR DOE No Option
PMP500-30AN-DO 50 30 Polypropylene Buna-N DOE No Option
PMP500-30AN-SF 50 30 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP002-10AE-DO 0.25 10 Polypropylene EPR DOE No Option
PMP002-10AN-DO 0.25 10 Polypropylene Buna-N DOE No Option
PMP002-10AN-SF 0.25 10 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP002-10AT-DO 0.25 10 Polypropylene PFA Encapsulated Viton DOE No Option
PMP002-10AV-TC 0.25 10 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP002-10AV-TF 0.25 10 Polypropylene Viton 222 O-Ring/Fin No Option
PMP002-20AN-DO 0.25 20 Polypropylene Buna-N DOE No Option
PMP002-20AN-SF 0.25 20 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP002-20AS-TF 0.25 20 Polypropylene S7442 222 O-Ring/Fin No Option
PMP002-20AT-TC 0.25 20 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP002-30AE-TF 0.25 30 Polypropylene EPR 222 O-Ring/Fin No Option
PMP002-30AN-TC 0.25 30 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP002-30AT-TC 0.25 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP002-30AV-SF 0.25 30 Polypropylene Viton 226 O-Ring/Fin No Option
PMP002-30AV-TC 0.25 30 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP002-40AN-TC 0.25 40 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP002-4AV-TC 0.25 4 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP004-10AE-DO 0.45 10 Polypropylene EPR DOE No Option
PMP004-10AE-SF 0.45 10 Polypropylene EPR 226 O-Ring/Fin No Option
PMP004-10AN-DO 0.45 10 Polypropylene Buna-N DOE No Option
PMP004-10AN-SF 0.45 10 Polypropylene Buna-N 226 O-Ring/Fin No Option
PMP004-10AN-TC 0.45 10 Polypropylene Buna-N 222 O-Ring/Flat Cap No Option
PMP004-10AS-TC 0.45 10 Polypropylene S7442 222 O-Ring/Flat Cap No Option
PMP004-10AT-TC 0.45 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap No Option
PMP004-10AV-DO 0.45 10 Polypropylene Viton DOE No Option
PMP004-10AV-TC 0.45 10 Polypropylene Viton 222 O-Ring/Flat Cap No Option
PMP004-20AE-DO 0.45 20 Polypropylene EPR DOE No Option
PMP004-20AE-TF 0.45 20 Polypropylene EPR 222 O-Ring/Fin No Option
PMP004-20AN-SF 0.45 20 Polypropylene Buna-N 226 O-Ring/Fin No Option

687PDC
679945