Evadur Pleated Membrane Filter Cartridge | PES membrane for demanding water and chemical filtration applications | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Valor de filtración (micras) (µm)

Longitud (pulg)

Material de la junta

Configuración del tapón terminal

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Evadur Pleated Membrane Filter Cartridge | PES membrane for demanding water and chemical filtration applications

Evadur Pleated Membrane Filter Cartridge | PES membrane for demanding water and chemical filtration applications

Evadur™ is a high purity polyethersulfone membrane filter cartridge designed specifically for demanding water and chemical filtration applications. The cartridge offers unique pleat design and rugged construction for superior retention and filter life.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Inks, Paints and Coatings
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PES (Polyethersulfone)
  • Estructura del filtro: Pleated Membrane
  • Diámetro exterior: 2.7 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 3.85 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Descripción completa del producto

Evadur™ is a high purity polyethersulfone membrane filter cartridge designed specifically for demanding water and chemical filtration applications. The Evadur filter cartridge offers a unique pleat design and rugged construction for superior retention and filter life. The hydrophilic polyethersulfone membrane resists a wide variety of chemicals. The Evadur filter cartridge achieves very high flow rates while maintaining a very low differential pressure. The Evadur filter cartridge has also been designed to have extremely fast “flush-up” or clean up times. Rely on Evadur filter cartridges for your high flow, high purity membrane applications.
Features/Benefits
• High bacterial retention
• Complete product offering from 0.03 to 0.65 microns
• High purity polypropylene support structures
• Thermally bonded to exclude liquid capture and extractables
• All materials listed as acceptable for potable and edible contact according to CFR Title 21
• Manufactured in a clean room environment
• Manufactured with quality control that measures integrity testing
• ISO9001 registered company

Applications
• Pre and post RO filtration
• Point-of-use filtration
• Bottled water filtration
• Specialty chemical filtration

Documentos relacionados

×
Productos Valor de filtración (micras) (µm) Longitud (pulg) Material de la junta Configuración del tapón terminal
EVFB10SHH 0.2 10 S7442 DOE
EVFB10SPR 0.2 10 S7442 213 Internal O-Ring/Recessed end cap
EVFB10STC 0.2 10 S7442 222 O-Ring/Flat cap
EVFB10STF 0.2 10 S7442 222 O-Ring/Fin
EVFB20SLR 0.2 20 S7442 120 O-Ring and a recessed end cap
EVFB20SPR 0.2 20 S7442 213 Internal O-Ring/Recessed end cap
EVFB20SSF 0.2 20 S7442 226 O-Ring/Fin
EVFB20STC 0.2 20 S7442 222 O-Ring/Flat cap
EVFB20STF 0.2 20 S7442 222 O-Ring/Fin
EVFB30BTC 0.2 30 Buna-N 222 O-Ring/Flat cap
EVFB30SHH 0.2 30 S7442 DOE
EVFB30STC 0.2 30 S7442 222 O-Ring/Flat cap
EVFB30STF 0.2 30 S7442 222 O-Ring/Fin
EVFB30TSF 0.2 30 PFA Encapsulated Viton 226 O-Ring/Fin
EVHB30STC 0.65 30 S7442 222 O-Ring/Flat cap
EVRB10STC 0.45 10 S7442 222 O-Ring/Flat cap
EVRB20SHH 0.45 20 S7442 DOE
EVRB20STC 0.45 20 S7442 222 O-Ring/Flat cap
EVRB30SHH 0.45 30 S7442 DOE
EVSB10SPR 0.1 10 S7442 213 Internal O-Ring/Recessed end cap
EVSB20SPR 0.1 20 S7442 213 Internal O-Ring/Recessed end cap
EVTB20SHH 0.03 20 S7442 DOE
EVTB20SPR 0.03 20 S7442 213 Internal O-Ring/Recessed end cap
EVTB30ETF 0.03 30 EPR 222 O-Ring/Fin

687PDC
679945