Fulflo PCC Pleated Cellulosic Filter Cartridge | Unique construction improves particle retention, service-life and flow rates | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Medio

Valor de filtración (micras) (µm)

Longitud (pulg)

Materiales de fabricación

Material de la junta

Configuración del tapón terminal

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fulflo PCC Pleated Cellulosic Filter Cartridge | Unique construction improves particle retention, service-life and flow rates

Fulflo PCC Pleated Cellulosic Filter Cartridge | Unique construction improves particle retention, service-life and flow rates

Parker Fulflo® Pleated Cellulosic Filter Cartridges meet a broad range of critical filtration applications. Each filter cartridge in the Fulflo Pleated Cellulosic series is manufactured with premium grade, phenolic impregnated, cellulosic filter media.

Especificaciones técnicas

  • Industria: Industrial
  • Marca: domnick hunter
  • Función: Clarification, Prefiltration, Polishing
  • Medio: Cellulosic
  • Estructura del filtro: Pleated Depth
  • Diámetro exterior: 2.5 inch
  • Material del tapón terminal: 304 Stainless steel, Polypropylene
  • Tipo de núcleo: 304 Stainless steel, Polypropylene
  • Caudal: 10 gal/min per 10 inch Cartridge Equivalent
Safety Warning

Descripción completa del producto

Parker Fulflo® Pleated Cellulosic Filter Cartridges meet a broad range of critical filtration applications. Each filter cartridge in the Fulflo Pleated Cellulosic series is manufactured with premium grade, phenolic impregnated, cellulosic filter media. Phenolic resin locks the cellulosic fibers into a rigid, porous matrix. This structure provides superior particle removal and particle retention performance under the most severe conditions.
Fulflo Pleated Cartridges are available in 2μm, 3μm, 10μm, 30μm and 60μm pore sizes (99%+ removal: ß = 100).
Features/Benefits
• Premium pleated cellulosic media allow high flow capacity at low pressure drop
• Available in a variety of cartridge lengths and end cap configurations to fi t most industrial vessels
• Phenolic resin impregnated to provide strength, integrity and high contaminant capacity
• High flow rates permit the use of smaller vessels & fewer cartridges
• Lower ΔP reduces power requirements and pump wear and tear
• Longer cartridge life reduces frequency of filter change out resulting in less disposal costs, reduced inventory and less process interruptions

Applications
• Chemical Filtration
• Process Gas Filtration
• Filtration for Oil Fields
• Petroleum Filtration
• Photographic Filtration
• Coatings, Paint Filtration
• Film & Paper Filtration
• Ink & Resin Filtration
• Metal Treatment Filtration
• Recording Filtration
• Process Water Media Filtration
• Synthetic Fiber Filtration

Documentos relacionados

×
Productos Medio Valor de filtración (micras) (µm) Longitud (pulg) Materiales de fabricación Material de la junta Configuración del tapón terminal
PCG020-9GV-DO Glass-modified cellulose 2 9 5/8 304 Stainless steel Viton DOE
PCG020-10GN-DO Glass-modified cellulose 2 9 13/16 304 Stainless steel Buna-N DOE
PCG020-10GE-DO Glass-modified cellulose 2 9 13/16 304 Stainless steel EPDM DOE
PCG020-10GV-DO Glass-modified cellulose 2 9 13/16 304 Stainless steel Viton DOE
PCG020-10AN-DO Glass-modified cellulose 2 9 13/16 Polypropylene Buna-N DOE
PCG020-10AN-OB Glass-modified cellulose 2 9 13/16 Polypropylene Buna-N Std. Open End/Polypro Spring Closed End
PCG020-10AP-DO Glass-modified cellulose 2 9 13/16 Polypropylene Poly foam DOE
PCG020-20GN-TC Glass-modified cellulose 2 19 15/16 304 Stainless steel Buna-N 222 O-Ring/Flat
PCG020-20GN-DO Glass-modified cellulose 2 19 15/16 304 Stainless steel Buna-N DOE
PCG020-20GV-DO Glass-modified cellulose 2 19 15/16 304 Stainless steel Viton DOE
PCG020-20AE-DO Glass-modified cellulose 2 19 15/16 Polypropylene EPDM DOE
PCG020-30GV-DO Glass-modified cellulose 2 30 1/16 304 Stainless steel Viton DOE
PCG020-30AN-TC Glass-modified cellulose 2 30 1/16 Polypropylene Buna-N 222 O-Ring/Flat
PCG020-30AP-DO Glass-modified cellulose 2 30 1/16 Polypropylene Poly foam DOE
PCG020-30AP-DX Glass-modified cellulose 2 30 1/16 Polypropylene Poly foam DOE w/Core Extender
PCG020-40GN-DO Glass-modified cellulose 2 40 304 Stainless steel Buna-N DOE
PCG020-40AN-TX Glass-modified cellulose 2 40 Polypropylene Buna-N 222 O-Ring/Flex Fin
PCG020-40AV-TC Glass-modified cellulose 2 40 Polypropylene Viton 222 O-Ring/Flat
PCC3-9AN-DO Phenolic impregnated cellulose 3 9 5/8 Polypropylene Buna-N DOE
PCC3-9AE-DO Phenolic impregnated cellulose 3 9 5/8 Polypropylene EPDM DOE
PCC3-9AP-DO Phenolic impregnated cellulose 3 9 5/8 Polypropylene Poly foam DOE
PCC3-9AV-DO Phenolic impregnated cellulose 3 9 5/8 Polypropylene Viton DOE
PCC10-9GN-DO Phenolic impregnated cellulose 10 9 5/8 304 Stainless steel Buna-N DOE
PCC3-10GN-DO Phenolic impregnated cellulose 3 9 13/16 304 Stainless steel Buna-N DOE
PCC3-10GV-DO Phenolic impregnated cellulose 3 9 13/16 304 Stainless steel Viton DOE
PCC3-10AN-DO Phenolic impregnated cellulose 3 9 13/16 Polypropylene Buna-N DOE
PCC3-10AN-OB Phenolic impregnated cellulose 3 9 13/16 Polypropylene Buna-N Std. Open End/Polypro Spring Closed End
PCC3-10AP-DO Phenolic impregnated cellulose 3 9 13/16 Polypropylene Poly foam DOE
PCC3-10AV-DO Phenolic impregnated cellulose 3 9 13/16 Polypropylene Viton DOE
PCC3-10AV-OB Phenolic impregnated cellulose 3 9 13/16 Polypropylene Viton Std. Open End/Polypro Spring Closed End
PCC10-10GN-TC Phenolic impregnated cellulose 10 9 13/16 304 Stainless steel Buna-N 222 O-Ring/Flat
PCC10-10GN-DO Phenolic impregnated cellulose 10 9 13/16 304 Stainless steel Buna-N DOE
PCC10-10GV-DO Phenolic impregnated cellulose 10 9 13/16 304 Stainless steel Viton DOE
PCC10-10AN-TC Phenolic impregnated cellulose 10 9 13/16 Polypropylene Buna-N 222 O-Ring/Flat
PCC10-10AN-DO Phenolic impregnated cellulose 10 9 13/16 Polypropylene Buna-N DOE
PCC10-10AE-DO Phenolic impregnated cellulose 10 9 13/16 Polypropylene EPDM DOE
PCC10-10AP-DO Phenolic impregnated cellulose 10 9 13/16 Polypropylene Poly foam DOE
PCC10-10AP-DX Phenolic impregnated cellulose 10 9 13/16 Polypropylene Poly foam DOE w/Core Extender
PCC30-10GN-DO Phenolic impregnated cellulose 30 9 13/16 304 Stainless steel Buna-N DOE
PCC30-10AN-DO Phenolic impregnated cellulose 30 9 13/16 Polypropylene Buna-N DOE
PCC30-10AP-DO Phenolic impregnated cellulose 30 9 13/16 Polypropylene Poly foam DOE
PCC60-10GN-DO Phenolic impregnated cellulose 60 9 13/16 304 Stainless steel Buna-N DOE
PCC60-10GV-DO Phenolic impregnated cellulose 60 9 13/16 304 Stainless steel Viton DOE
PCC60-10AN-DO Phenolic impregnated cellulose 60 9 13/16 Polypropylene Buna-N DOE
PCC60-10AP-DO Phenolic impregnated cellulose 60 9 13/16 Polypropylene Poly foam DOE
PCC3-19GN-DO Phenolic impregnated cellulose 3 19 5/8 304 Stainless steel Buna-N DOE
PCC3-19AP-DO Phenolic impregnated cellulose 3 19 5/8 Polypropylene Poly foam DOE
PCC10-19GN-DO Phenolic impregnated cellulose 10 19 5/8 304 Stainless steel Buna-N DOE
PCC3-20GN-DO Phenolic impregnated cellulose 3 19 15/16 304 Stainless steel Buna-N DOE
PCC3-20AN-DO Phenolic impregnated cellulose 3 19 15/16 Polypropylene Buna-N DOE
PCC3-20AP-DO Phenolic impregnated cellulose 3 19 15/16 Polypropylene Poly foam DOE
PCC10-20GN-DO Phenolic impregnated cellulose 10 19 15/16 304 Stainless steel Buna-N DOE
PCC10-20GE-DO Phenolic impregnated cellulose 10 19 15/16 304 Stainless steel EPDM DOE
PCC10-20GV-TC Phenolic impregnated cellulose 10 19 15/16 304 Stainless steel Viton 222 O-Ring/Flat
PCC10-20GV-DO Phenolic impregnated cellulose 10 19 15/16 304 Stainless steel Viton DOE
PCC10-20AN-DO Phenolic impregnated cellulose 10 19 15/16 Polypropylene Buna-N DOE
PCC30-30AN-DO Phenolic impregnated cellulose 30 30 1/16 Polypropylene Buna-N DOE
PCC30-30AP-DO Phenolic impregnated cellulose 30 30 1/16 Polypropylene Poly foam DOE
PCC30-30AS-SF Phenolic impregnated cellulose 30 30 1/16 Polypropylene S7442 226 O-Ring/Fin
PCC60-30AN-TC Phenolic impregnated cellulose 60 30 1/16 Polypropylene Buna-N 222 O-Ring/Flat
PCC60-30AP-DO Phenolic impregnated cellulose 60 30 1/16 Polypropylene Poly foam DOE
PCC3-40GN-TC Phenolic impregnated cellulose 3 40 304 Stainless steel Buna-N 222 O-Ring/Flat
PCC3-40GN-DO Phenolic impregnated cellulose 3 40 304 Stainless steel Buna-N DOE
PCC3-40GV-DO Phenolic impregnated cellulose 3 40 304 Stainless steel Viton DOE
PCC3-40AN-TC Phenolic impregnated cellulose 3 40 Polypropylene Buna-N 222 O-Ring/Flat
PCC3-40AN-DO Phenolic impregnated cellulose 3 40 Polypropylene Buna-N DOE
PCC3-40AE-DO Phenolic impregnated cellulose 3 40 Polypropylene EPDM DOE
PCC3-40AP-DO Phenolic impregnated cellulose 3 40 Polypropylene Poly foam DOE
PCC10-40GN-TX Phenolic impregnated cellulose 10 40 304 Stainless steel Buna-N 222 O-Ring/Flex Fin
PCC10-40AN-TF Phenolic impregnated cellulose 10 40 Polypropylene Buna-N 222 O-Ring/Fin
PCC10-40AN-TC Phenolic impregnated cellulose 10 40 Polypropylene Buna-N 222 O-Ring/Flat
PCC10-40AN-DO Phenolic impregnated cellulose 10 40 Polypropylene Buna-N DOE
PCC10-40AP-DO Phenolic impregnated cellulose 10 40 Polypropylene Poly foam DOE
PCC10-40AV-TC Phenolic impregnated cellulose 10 40 Polypropylene Viton 222 O-Ring/Flat
PCC30-40GE-TC Phenolic impregnated cellulose 30 40 304 Stainless steel EPDM 222 O-Ring/Flat
PCC30-40AN-TC Phenolic impregnated cellulose 30 40 Polypropylene Buna-N 222 O-Ring/Flat
PCC30-40AN-DO Phenolic impregnated cellulose 30 40 Polypropylene Buna-N DOE
PCC30-40AP-DO Phenolic impregnated cellulose 30 40 Polypropylene Poly foam DOE
PCC60-40GV-DO Phenolic impregnated cellulose 60 40 304 Stainless steel Viton DOE
PCC60-40AN-TC Phenolic impregnated cellulose 60 40 Polypropylene Buna-N 222 O-Ring/Flat
PCC10-20AE-DO Phenolic impregnated cellulose 10 19 15/16 Polypropylene EPDM DOE
PCC10-20AE-DX Phenolic impregnated cellulose 10 19 15/16 Polypropylene EPDM DOE w/Core Extender
PCC10-20AP-DO Phenolic impregnated cellulose 10 19 15/16 Polypropylene Poly foam DOE
PCC10-20AP-DX Phenolic impregnated cellulose 10 19 15/16 Polypropylene Poly foam DOE w/Core Extender
PCC30-20GN-DO Phenolic impregnated cellulose 30 19 15/16 304 Stainless steel Buna-N DOE
PCC30-20AN-DO Phenolic impregnated cellulose 30 19 15/16 Polypropylene Buna-N DOE
PCC30-20AP-DO Phenolic impregnated cellulose 30 19 15/16 Polypropylene Poly foam DOE
PCC60-20AN-DO Phenolic impregnated cellulose 60 19 15/16 Polypropylene Buna-N DOE
PCC60-20AE-DX Phenolic impregnated cellulose 60 19 15/16 Polypropylene EPDM DOE w/Core Extender
PCC60-20AP-DX Phenolic impregnated cellulose 60 19 15/16 Polypropylene Poly foam DOE w/Core Extender
PCC10-29AN-DO Phenolic impregnated cellulose 10 29 1/4 Polypropylene Buna-N DOE
PCC3-30GN-DO Phenolic impregnated cellulose 3 30 1/16 304 Stainless steel Buna-N DOE
PCC3-30GS-DO Phenolic impregnated cellulose 3 30 1/16 304 Stainless steel S7442 DOE
PCC3-30GV-DO Phenolic impregnated cellulose 3 30 1/16 304 Stainless steel Viton DOE
PCC3-30AN-DO Phenolic impregnated cellulose 3 30 1/16 Polypropylene Buna-N DOE
PCC3-30AN-XB Phenolic impregnated cellulose 3 30 1/16 Polypropylene Buna-N Extended Core Open End/Polypro Spring Closed End
PCC3-30AE-DO Phenolic impregnated cellulose 3 30 1/16 Polypropylene EPDM DOE
PCC3-30AP-DO Phenolic impregnated cellulose 3 30 1/16 Polypropylene Poly foam DOE
PCC10-30GN-DO Phenolic impregnated cellulose 10 30 1/16 304 Stainless steel Buna-N DOE
PCC10-30GV-DO Phenolic impregnated cellulose 10 30 1/16 304 Stainless steel Viton DOE
PCC10-30AN-TC Phenolic impregnated cellulose 10 30 1/16 Polypropylene Buna-N 222 O-Ring/Flat
PCC10-30AN-DO Phenolic impregnated cellulose 10 30 1/16 Polypropylene Buna-N DOE
PCC10-30AE-DO Phenolic impregnated cellulose 10 30 1/16 Polypropylene EPDM DOE
PCC10-30AP-DO Phenolic impregnated cellulose 10 30 1/16 Polypropylene Poly foam DOE
PCC10-30AV-TC Phenolic impregnated cellulose 10 30 1/16 Polypropylene Viton 222 O-Ring/Flat
PCC30-30GE-DO Phenolic impregnated cellulose 30 30 1/16 304 Stainless steel EPDM DOE
PCC30-30GP-DO Phenolic impregnated cellulose 30 30 1/16 304 Stainless steel Poly foam DOE
PCC30-30GV-DO Phenolic impregnated cellulose 30 30 1/16 304 Stainless steel Viton DOE
PCC30-30AN-TC Phenolic impregnated cellulose 30 30 1/16 Polypropylene Buna-N 222 O-Ring/Flat

Productos Recomendados


687PDC
702106