FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Materiales de fabricación

Tipo

Número de elementos

Longitud (pulg)

Tamaño de la conexión

Material de la junta

Opciones adicionales

Rango de temperatura (F)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION

FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION

Fulflo M Series Single Cartridge Filter Vessels offer a wide range of media for process clarity control and chemical compatibility for high-pressure applications.

Especificaciones técnicas

  • Industria: Industrial / Inks, Paints and Coatings
  • Marca: domnick hunter
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Single Cartridge Filter Vessel
  • Kits incluidos: 1 cartridge
  • Presión de trabajo máxima: 225 to 1610 psi, 15.5 to 111 bar
  • Temperatura máxima de funcionamiento: 250 °F
  • Caudal: 6 gal/min, 12 gal/min, 18 gal/min
Safety Warning

Descripción completa del producto

Parker’s “M” Series Single Cartridge Filter Vessels are designed for a broad range of high-pressure industrial and chemical liquid filtration applications. All details of design, materials, construction, and workmanship comply with the ASME code for pressure vessels. The “M” series is available with and without the ASME stamp.

Features/Benefits
• ASME design to insure integrity, available with and without the ASME stamp
• T-Style head and shell for ease of installation and servicing
• Standard O-ring closure seal is Buna-N, with optional materials available for improved chemical compatibility and higher temperature rating
• Flanged or threaded connections to suit installation requirements and preference
• Optional 150, 300, or 600 lb. RFSO flange connections for installation flexibility
• 1-inch connections for maximum flow capability of filter cartridges
• Utilizes one 10, 20 or 30-inch cartridge
• Multiple bolt closure with bright zinc plated studs
• Optional Single-Open-End (SOE 2-222 TC Style) cartridge adapter for positive sealing of high efficiency filter cartridges
• Wide range of cartridge media available for process clarity control and chemical compatibility
• Rigid cartridge support post with threaded end seal for positive Double-Open-End (DOE) cartridge seating

Applications
• Chemical Filtration
• Process Water Filtration
• Catalyst Recovery Filtration
• Lubricant Filtration
• Solvent Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Hydraulic Oil Filtration
• Other High Pressure Liquid Filtration
• Filtration of Compressed Air and Gases

Documentos relacionados

×
Productos Materiales de fabricación Tipo Número de elementos Longitud (pulg) Tamaño de la conexión Material de la junta Opciones adicionales Rango de temperatura (F)
MCU1D1HL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1D1HNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1D1HETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1D1HVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1HTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1HLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1D1JN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1DJE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCU1D1JV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCU1D1JT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1D1JL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1D1JNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1D1JETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1D1JVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1JTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1JLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1T1TN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCU1T1TE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MCU1T1TV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCU1T1TT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1T1TL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1T1TNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1T1TETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1T1TVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1TTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1TLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1T1FN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1T1FE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCU1T1FV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCU1T1FT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1T1FL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1T1FNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1T1FETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1T1FVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1FTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1FLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1T1HN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1T1HE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MCU1T1HV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCU1T1HT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1T1HL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1T1HNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1T1HETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1T1HVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1HTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1HLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1T1JN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1TJE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCU1T1JV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCU1T1JT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1T1JL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1T1JNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1T1JETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1T1JVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1FTTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1FLTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1S1HN Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1S1HE Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MCN1S1HV Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCN1S1HT Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1S1HL Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1S1HNTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1S1HETC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1S1HVTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1HTTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1HLTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1S1JN Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1SJE Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCN1S1JV Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCN1S1JT Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1S1JL Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1S1JNTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1S1JETC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1S1JVTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1JTTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1JLTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1D1TN Carbon Steel Non-ASME code 1 20 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCN1D1TE Carbon Steel Non-ASME code 1 20 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MCN1D1TV Carbon Steel Non-ASME code 1 20 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCN1D1TT Carbon Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1D1TL Carbon Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1D1TNTC Carbon Steel Non-ASME code 1 20 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1T1JTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1T1JLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1S1TN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSU1S1TE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSU1S1TV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSU1S1TT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1S1TL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1S1TNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1S1TETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1S1TVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1TTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1TLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1S1FN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1S1FE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSU1S1FV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSU1S1FT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1S1FL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1S1FNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1S1FETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1S1FVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1FTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1FLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1S1HN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1S1HE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSU1S1HV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSU1S1HT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1S1HL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1S1HNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1S1JTTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1JLTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1D1TN 316 Stainless Steel Non-ASME code 1 20 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSN1D1TE 316 Stainless Steel Non-ASME code 1 20 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSN1D1TV 316 Stainless Steel Non-ASME code 1 20 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSN1D1TT 316 Stainless Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1D1TL 316 Stainless Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1D1TNTC 316 Stainless Steel Non-ASME code 1 20 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1D1TETC 316 Stainless Steel Non-ASME code 1 20 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1D1TVTC 316 Stainless Steel Non-ASME code 1 20 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1TTTC 316 Stainless Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1TLTC 316 Stainless Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1D1FN 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1D1FE 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSN1D1FV 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSN1D1FT 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1D1FL 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1D1FNTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1D1FETC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1D1FVTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1FTTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1FLTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1D1HN 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1D1HE 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSN1D1HV 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSN1D1HT 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1D1HL 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1D1HNTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1D1FTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1FLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1D1HN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1D1HE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MCU1D1HV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCU1D1HT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1T1FL 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1T1FNTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1T1FETC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1T1FVTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1FTTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1FLTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1T1HN 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1T1HE 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSN1T1HV 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSN1T1HT 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1T1HL 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1T1HNTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1T1HETC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1T1HVTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1HTTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1HLTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1T1JN 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1TJE 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSN1T1JV 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSN1T1JT 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1T1JL 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1T1JNTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1T1JETC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1T1JVTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1JTTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1JLTC 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1S1TN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCU1S1TE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSU1S1HETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1S1HVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1HTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1HLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1S1JN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1SJE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSU1S1JV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSU1S1JT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1S1JL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1S1JNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1S1JETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1S1JVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1JTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1S1JLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1D1TN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSU1D1TE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSU1D1TV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSU1D1TT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1D1TL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1D1TNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1D1TETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1D1TVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1TTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1TLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1D1FN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1D1FE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSU1D1FV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSU1D1FT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1D1TETC Carbon Steel Non-ASME code 1 20 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1D1TVTC Carbon Steel Non-ASME code 1 20 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1TTTC Carbon Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1TLTC Carbon Steel Non-ASME code 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1D1FN Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1D1FE Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCN1D1FV Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCN1D1FT Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1D1FL Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1D1FNTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1D1FETC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1D1FVTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1FTTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1FLTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1D1HN Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1D1HE Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MCN1D1HV Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCN1D1HT Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1D1HL Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1D1HNTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1D1HETC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1D1HVTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1HTTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1HLTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1D1JN Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1DJE Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCN1D1JV Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCN1D1JT Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1D1HETC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1D1HVTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1HTTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1HLTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1D1JN 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1DJE 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSN1D1JV 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSN1D1JT 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1D1JL 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1D1JNTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1D1JETC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1D1JVTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1JTTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1D1JLTC 316 Stainless Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1T1TN 316 Stainless Steel Non-ASME code 1 30 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSN1T1TE 316 Stainless Steel Non-ASME code 1 30 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSN1T1TV 316 Stainless Steel Non-ASME code 1 30 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSN1T1TT 316 Stainless Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1T1TL 316 Stainless Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1T1TNTC 316 Stainless Steel Non-ASME code 1 30 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1T1TETC 316 Stainless Steel Non-ASME code 1 30 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1T1TVTC 316 Stainless Steel Non-ASME code 1 30 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1TTTC 316 Stainless Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1T1TLTC 316 Stainless Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1T1FN 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1T1FE 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSN1T1FV 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSN1T1FT 316 Stainless Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1D1JL Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1D1JNTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1D1JETC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1D1JVTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1JTTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1D1JLTC Carbon Steel Non-ASME code 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1T1TN Carbon Steel Non-ASME code 1 30 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCN1T1TE Carbon Steel Non-ASME code 1 30 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MCN1T1TV Carbon Steel Non-ASME code 1 30 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCN1T1TT Carbon Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1T1TL Carbon Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1T1TNTC Carbon Steel Non-ASME code 1 30 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1T1TETC Carbon Steel Non-ASME code 1 30 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1T1TVTC Carbon Steel Non-ASME code 1 30 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1TTTC Carbon Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1TLTC Carbon Steel Non-ASME code 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1T1FN Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1T1FE Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCN1T1FV Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCN1T1FT Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1T1FL Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1T1FNTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1T1FETC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1T1FVTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1FTTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1FLTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1T1HN Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1T1HE Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSU1D1FL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1D1FNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1D1FETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1D1FVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1FTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1FLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1D1HN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1D1HE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSU1D1HV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSU1D1HT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1D1HL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1D1HNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1D1HETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1D1HVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1HTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1HLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1D1JN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1DJE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSU1D1JV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSU1D1JT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1D1JL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1D1JNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1D1JETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1D1JVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1JTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1D1JLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1T1TN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSU1T1TE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSU1T1TV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSU1T1TT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1T1TL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1T1TNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1T1TETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1T1TVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1TTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1TLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1T1FN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1T1FE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSU1T1FV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSU1T1FT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1T1FL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1T1FNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1T1FETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1T1FVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1FTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1FLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1T1HN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1T1HE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSU1T1HV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSU1T1HT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1T1HL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1T1HNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1T1HETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1T1HVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1HTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1HLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1T1HV Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCN1T1HT Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1T1HL Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1T1HNTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1T1HETC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1T1HVTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1HTTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1HLTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1T1JN Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1TJE Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCN1T1JV Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCN1T1JT Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1T1JL Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1T1JNTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1T1JETC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1T1JVTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1JTTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1T1JLTC Carbon Steel Non-ASME code 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1S1TN 316 Stainless Steel Non-ASME code 1 10 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MSN1S1TE 316 Stainless Steel Non-ASME code 1 10 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MSN1S1TV 316 Stainless Steel Non-ASME code 1 10 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MSN1S1TT 316 Stainless Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1S1TL 316 Stainless Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1S1TNTC 316 Stainless Steel Non-ASME code 1 10 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1S1TETC 316 Stainless Steel Non-ASME code 1 10 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1S1TVTC 316 Stainless Steel Non-ASME code 1 10 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1TTTC 316 Stainless Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1TLTC 316 Stainless Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1S1TV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCU1S1TT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1S1TL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1S1TNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1S1TETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1S1TVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1TTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1TLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1S1FN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1S1FE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCU1S1FV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCU1S1FT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1S1FL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1S1FNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1S1FETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1S1FVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1FTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1FLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1S1HN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1S1HE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MCU1S1HV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MCU1S1HT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1S1HL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1S1HNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1S1HETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1S1HVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1HTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1HLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSU1T1JN 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSU1TJE 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSU1T1JV 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSU1T1JT 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSU1T1JL 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSU1T1JNTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSU1T1JETC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSU1T1JVTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1JTTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSU1T1JLTC 316 Stainless Steel ASME Sec. VIII, Div. 1, U stamp 1 30 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1S1TN Carbon Steel Non-ASME code 1 10 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCN1S1TE Carbon Steel Non-ASME code 1 10 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MCN1S1TV Carbon Steel Non-ASME code 1 10 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCN1S1TT Carbon Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1S1TL Carbon Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1S1TNTC Carbon Steel Non-ASME code 1 10 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1S1TETC Carbon Steel Non-ASME code 1 10 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1S1TVTC Carbon Steel Non-ASME code 1 10 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1TTTC Carbon Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCN1S1TLTC Carbon Steel Non-ASME code 1 10 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCN1S1FN Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCN1S1FE Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCN1S1FV Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCN1S1FT Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCN1S1FL Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCN1S1FNTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCN1S1FETC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCN1S1FVTC Carbon Steel Non-ASME code 1 10 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1FN 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1S1FE 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MSN1S1FV 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MSN1S1FT 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1S1FL 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1S1FNTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1S1FETC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1S1FVTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1FTTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1FLTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1S1HN 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1S1HE 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 EPR (300 F max.) DOE 250 F for flanged units
MSN1S1HV 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 Viton (400 F max.) DOE 250 F for flanged units
MSN1S1HT 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1S1HL 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1S1HNTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1S1HETC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1S1HVTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1HTTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MSN1S1HLTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 300 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MSN1S1JN 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MSN1SJE 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MSN1S1JV 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MSN1S1JT 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MSN1S1JL 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MSN1S1JNTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MSN1S1JETC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MSN1S1JVTC 316 Stainless Steel Non-ASME code 1 10 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1JN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1SJE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 EPR (300 F max.) DOE 250 F for flanged units
MCU1S1JV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Viton (400 F max.) DOE 250 F for flanged units
MCU1S1JT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1S1JL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1S1JNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1S1JETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1S1JVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1JTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1S1JLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 10 1-inch ANSI Class 600 FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1D1TN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Buna-N (250 F max.) DOE 250 F for flanged units
MCU1D1TE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT EPR (300 F max.) DOE 250 F for flanged units
MCU1D1TV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Viton (400 F max.) DOE 250 F for flanged units
MCU1D1TT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1D1TL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1D1TNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1D1TETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1D1TVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1TTTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Viton (400 F max.) 222 O-ring 250 F for flanged units
MCU1D1TLTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch NPT FEP Encapsulated Silicone (500 F max.) 222 O-ring 250 F for flanged units
MCU1D1FN Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) DOE 250 F for flanged units
MCU1D1FE Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 EPR (300 F max.) DOE 250 F for flanged units
MCU1D1FV Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Viton (400 F max.) DOE 250 F for flanged units
MCU1D1FT Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Viton (400 F max.) DOE 250 F for flanged units
MCU1D1FL Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 FEP Encapsulated Silicone (500 F max.) DOE 250 F for flanged units
MCU1D1FNTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Buna-N (250 F max.) 222 O-ring 250 F for flanged units
MCU1D1FETC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 EPR (300 F max.) 222 O-ring 250 F for flanged units
MCU1D1FVTC Carbon Steel ASME Sec. VIII, Div. 1, U stamp 1 20 1-inch ANSI Class 150 Viton (400 F max.) 222 O-ring 250 F for flanged units

Productos Recomendados


687PDC
702106