Poly-Mate Pleated Depth Filter Cartridge | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Código del cartucho

Núcleo

Configuración del tapón terminal

Longitud

Material de la junta

Valor de filtración (micras) (µm)

Opciones especiales

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Poly-Mate Pleated Depth Filter Cartridge

Poly-Mate Pleated Depth Filter Cartridge OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Industria: Industrial / Oil and Gas / Inks, Paints and Coatings / Food and Beverage
  • Estructura del filtro: Pleated Depth
  • Clasificación de eficiencia del filtro: 99% at 0.5µm, 1µm, 5µm, 10µm, 30µm, and 60µm pore sizes
  • Área del filtro: Up to 6.0 ft2/10 in (0.6m2/254 mm), 0.6 m² per 254 mm
Safety Warning

Descripción completa del producto

Parker’s Poly-Mate™ filter cartridges incorporate a unique combination of polypropylene melt blown and spun bonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction maximizes chemical resistance to acids, bases, salts, and most organic solvents.
Poly-Mate Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes (99% removal; ß = 100).
Features/Benefits
• High efficiency rated for critical process applications (99% efficiency)
• High pleated surface area for extended service life, low pressure drop and high flow capacity
• Poly-Mate™ Xtra Duty™ (PXD) cartridge features glass-filled polypropylene core for high temperature and high pressure use with rigid outer cage supporting pleated media in backwash applications
• Optional stainless steel O-ring adapter inserts provide added strength for in situ sterilization
• Poly-Mate Xtra Duty cartridges are available with backwashable construction, reducing replacement maintenance and cartridge disposal costs
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• One piece, continuous to 40 in length, integrally sealed pleated filter media
Applications
• Disposal Well Filtration
• Plating Chemical Filtration
• Photographic Filtration
• Wastewater Filtration
• Fine Chemical Filtration
• High-Technology Coating Filtration
• Process Water Filtration
• Deionized Water Filtration
• R.O. Membrane Pre-filtration

Documentos relacionados

×
Productos Código del cartucho Núcleo Configuración del tapón terminal Longitud Material de la junta Valor de filtración (micras) (µm) Opciones especiales
PM005-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" EPR 0.5 N/A
PM005-10AE-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 9 13/16" EPR 0.5 N/A
PM005-10AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 0.5 N/A
PM005-10AN-AR Standard Natural Polypropylene (PM Core only) 020 O-ring/Recessed cap 9 13/16" Buna-N 0.5 N/A
PM005-10AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 0.5 N/A
PM005-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Buna-N 0.5 N/A
PM005-10AP-AR Standard Natural Polypropylene (PM Core only) 020 O-ring/Recessed cap 9 13/16" Polyfoam (DOE gasket only) 0.5 N/A
PM005-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 0.5 N/A
PM005-10AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" S7442 0.5 N/A
PM005-10AT-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-10AT-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-10AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-10AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Viton® 0.5 N/A
PM005-10AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Viton® 0.5 N/A
PM005-10GN-DO Standard 304 stainless steel (core only) Double open end (DOE) 9 13/16" Buna-N 0.5 N/A
PM005-10GN-TC Standard 304 stainless steel (core only) 222 O-ring/Flat 9 13/16" Buna-N 0.5 N/A
PM005-19AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 5/8" Viton® 0.5 N/A
PM005-20AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" EPR 0.5 N/A
PM005-20AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" EPR 0.5 N/A
PM005-20AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" EPR 0.5 N/A
PM005-20AE-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" EPR 0.5 N/A
PM005-20AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 0.5 N/A
PM005-20AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Buna-N 0.5 N/A
PM005-20AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 0.5 N/A
PM005-20AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" S7442 0.5 N/A
PM005-20AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" S7442 0.5 N/A
PM005-20AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" S7442 0.5 N/A
PM005-20AT-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-20AT-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-20AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 0.5 N/A
PM005-20AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 0.5 N/A
PM005-20GN-DO Standard 304 stainless steel (core only) Double open end (DOE) 19 15/16" Buna-N 0.5 N/A
PM005-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 0.5 N/A
PM005-30AE-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 30 1/16" EPR 0.5 N/A
PM005-30AE-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 30 1/16" EPR 0.5 N/A
PM005-30AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" EPR 0.5 N/A
PM005-30AE-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" EPR 0.5 N/A
PM005-30AE-TX Standard Natural Polypropylene (PM Core only) N/A 30 1/16" EPR 0.5 N/A
PM005-30AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 0.5 N/A
PM005-30AN-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 30 1/16" Buna-N 0.5 N/A
PM005-30AN-TC Standard Natural Polypropylene (PM Core only) N/A 30 1/16" Buna-N 0.5 N/A
PM005-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 0.5 N/A
PM005-30AP-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 30 1/16" Polyfoam (DOE gasket only) 0.5 N/A
PM005-30AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" S7442 0.5 N/A
PM005-30AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" S7442 0.5 N/A
PM005-30AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" S7442 0.5 N/A
PM005-30AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PM005-30AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Viton® 0.5 N/A
PM005-30AV-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" Viton® 0.5 N/A
PM005-30FE-DO Standard Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 0.5 N/A
PM005-30FV-TC Standard Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" Viton® 0.5 N/A
PM005-30GE-PR Standard 304 stainless steel (core only) 213 O-ring/Recessed cap (Ametek® & Parker LT Polymeric Vessels) 30 1/16" EPR 0.5 N/A
PM005-40AE-DO Standard Natural Polypropylene (PM Core only) Parker LT Polymeric Vessels 40" EPR 0.5 N/A
PM005-40AE-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 40" EPR 0.5 N/A
PM005-40AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Buna-N 0.5 N/A
PM005-40AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" Buna-N 0.5 N/A
PM005-40AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" S7442 0.5 N/A
PM005-40AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 40" S7442 0.5 N/A
PM005-40AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" S7442 0.5 N/A
PM005-40AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" S7442 0.5 N/A
PM005-40AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Viton® 0.5 N/A
PM010-10AD-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" N/A 1 N/A
PM010-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" EPR 1 N/A
PM010-10AE-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 9 13/16" EPR 1 N/A
PM010-10AE-T/S Standard Natural Polypropylene (PM Core only) N/A 9 13/16" EPR 1 N/A
PM010-10AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 1 N/A
PM010-10AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 1 N/A
PM010-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Buna-N 1 N/A
PM010-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 1 N/A
PM010-10AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" S7442 1 N/A
PM010-10AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 13/16" S7442 1 N/A
PM010-10AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" S7442 1 N/A
PM010-10AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PM010-10AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Viton® 1 N/A
PM010-19AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 5/8" Viton® 1 N/A
PM010-19GV-TC Standard 304 stainless steel (core only) 222 O-ring/Flat 19 5/8" Viton® 1 N/A
PM010-20AA-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" N/A 1 N/A
PM010-20AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" EPR 1 N/A
PM010-20AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" EPR 1 N/A
PM010-20AE-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" EPR 1 N/A
PM010-20AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 1 N/A
PM010-20AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Buna-N 1 N/A
PM010-20AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 1 N/A
PM010-20AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" S7442 1 N/A
PM010-20AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" S7442 1 N/A
PM010-20AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" S7442 1 N/A
PM010-20AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PM010-20AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 1 N/A
PM010-20AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 1 N/A
PM010-20AV-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" Viton® 1 N/A
PM010-20GN-DO Standard 304 stainless steel (core only) Double open end (DOE) 19 15/16" Buna-N 1 N/A
PM010-20GV-TC Standard 304 stainless steel (core only) 222 O-ring/Flat 19 15/16" Viton® 1 N/A
PM010-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 1 N/A
PM010-30AE-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 30 1/16" EPR 1 N/A
PM010-30AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" EPR 1 N/A
PM010-30AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" EPR 1 N/A
PM010-30AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 1 N/A
PM010-30AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Buna-N 1 N/A
PM010-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 1 N/A
PM010-30AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" S7442 1 N/A
PM010-30AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" S7442 1 N/A
PM010-30AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" S7442 1 N/A
PM010-30AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PM010-30AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Viton® 1 N/A
PM010-30AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Viton® 1 N/A
PM010-30AV-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" Viton® 1 N/A
PM010-30FE-DO Standard Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 1 N/A
PM010-40AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 1 N/A
PM010-40AE-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 40" EPR 1 N/A
PM010-40AE-TX Standard Natural Polypropylene (PM Core only) N/A 40" EPR 1 N/A
PM010-40AE-XB Standard Natural Polypropylene (PM Core only) N/A 40" EPR 1 Bubble-point test
PM010-40AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Buna-N 1 N/A
PM010-40AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Buna-N 1 N/A
PM010-40AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 1 N/A
PM010-40AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" S7442 1 N/A
PM010-40AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PM010-40AV-SF Standard Natural Polypropylene (PM Core only) N/A 40" Viton® 1 N/A
PM010-40GN-TC Standard 304 stainless steel (core only) 222 O-ring/Flat 40" Buna-N 1 N/A
PM010-40GP-DO Standard 304 stainless steel (core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 1 N/A
PM010-9AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" EPR 1 N/A
PM050-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" EPR 5 N/A
PM050-10AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 13/16" EPR 5 N/A
PM050-10AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 5 N/A
PM050-10AE-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" EPR 5 N/A
PM050-10AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 5 N/A
PM050-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Buna-N 5 N/A
PM050-10AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" Buna-N 5 N/A
PM050-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 5 N/A
PM050-10AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" S7442 5 N/A
PM050-10AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 13/16" S7442 5 N/A
PM050-10AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" S7442 5 N/A
PM050-10AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PM050-10AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Viton® 5 N/A
PM050-10AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Viton® 5 N/A
PM050-19AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 5/8" Viton® 5 N/A
PM050-20AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" EPR 5 N/A
PM050-20AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" EPR 5 N/A
PM050-20AE-SF-R Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" EPR 5 DI water rinse (5 minutes)
PM050-20AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" EPR 5 N/A
PM050-20AE-TX Standard Natural Polypropylene (PM Core only) N/A 19 15/16" EPR 5 N/A
PM050-20AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 5 N/A
PM050-20AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" Buna-N 5 N/A
PM050-20AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 5 N/A
PM050-20AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" S7442 5 N/A
PM050-20AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" S7442 5 N/A
PM050-20AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 5 N/A
PM050-20AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 5 N/A
PM050-20GN-DO Standard 304 stainless steel (core only) Double open end (DOE) 19 15/16" Buna-N 5 N/A
PM050-29AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 29 1/4" EPR 5 N/A
PM050-29AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 29 1/4" Buna-N 5 N/A
PM050-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 5 N/A
PM050-30AE-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 30 1/16" EPR 5 N/A
PM050-30AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" EPR 5 N/A
PM050-30AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" EPR 5 N/A
PM050-30AE-TX Standard Natural Polypropylene (PM Core only) N/A 30 1/16" EPR 5 N/A
PM050-30AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 5 N/A
PM050-30AN-TC Standard Natural Polypropylene (PM Core only) N/A 30 1/16" Buna-N 5 N/A
PM050-30AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" Buna-N 5 N/A
PM050-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 5 N/A
PM050-30AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" S7442 5 N/A
PM050-30AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PM050-30AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Viton® 5 N/A
PM050-30AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Viton® 5 N/A
PM050-30FE-TC Standard Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" EPR 5 N/A
PM050-40AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 5 N/A
PM050-40AE-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 40" EPR 5 N/A
PM050-40AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" EPR 5 N/A
PM050-40AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Buna-N 5 N/A
PM050-40AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Buna-N 5 N/A
PM050-40AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 5 N/A
PM050-40AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" S7442 5 N/A
PM050-40AS-TX Standard Natural Polypropylene (PM Core only) N/A 40" S7442 5 N/A
PM050-40AT-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 40" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PM050-40AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PM050-40AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Viton® 5 N/A
PM050-40AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Viton® 5 N/A
PM050-9AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" Polyfoam (DOE gasket only) 5 N/A
PM100-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" EPR 10 N/A
PM100-10AE-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 9 5/8" EPR 10 N/A
PM100-10AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 5/8" EPR 10 N/A
PM100-10AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" Buna-N 10 N/A
PM100-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 5/8" Buna-N 10 N/A
PM100-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" Polyfoam (DOE gasket only) 10 N/A
PM100-10AP-DX Standard Natural Polypropylene (PM Core only) Double open end/extended core 9 5/8" Polyfoam (DOE gasket only) 10 N/A
PM100-10AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" S7442 10 N/A
PM100-10AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 5/8" S7442 10 N/A
PM100-10AS-SFZ6 Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 9 5/8" S7442 10 Individual Poly bag only (PXD only)
PM100-10AS-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 5/8" S7442 10 N/A
PM100-10AT-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 9 5/8" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-10AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 5/8" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-10AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" Viton® 10 N/A
PM100-10AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 5/8" Viton® 10 N/A
PM100-10AX-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" No seal material 10 N/A
PM100-10GE-DO Standard 304 stainless steel (core only) Double open end (DOE) 9 5/8" EPR 10 N/A
PM100-19AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 5/8" S7442 10 N/A
PM100-19AV-TC Standard Natural Polypropylene (PM Core only) N/A 19 5/8" Viton® 10 N/A
PM100-20AD-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" N/A 10 N/A
PM100-20AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" EPR 10 N/A
PM100-20AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" EPR 10 N/A
PM100-20AE-TX Standard Natural Polypropylene (PM Core only) N/A 19 15/16" EPR 10 N/A
PM100-20AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 10 N/A
PM100-20AN-TC Standard Natural Polypropylene (PM Core only) N/A 19 15/16" Buna-N 10 N/A
PM100-20AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" S7442 10 N/A
PM100-20AS-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" S7442 10 N/A
PM100-20AS-SFZ6 Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" S7442 10 Individual Poly bag only (PXD only)
PM100-20AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 19 15/16" S7442 10 N/A
PM100-20AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-20AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 10 N/A
PM100-20AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 10 N/A
PM100-20GN-DO Standard 304 stainless steel (core only) Double open end (DOE) 19 15/16" Buna-N 10 N/A
PM100-29AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 29 1/4" EPR 10 N/A
PM100-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 10 N/A
PM100-30AE-TX Standard Natural Polypropylene (PM Core only) N/A 30 1/16" EPR 10 N/A
PM100-30AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 10 N/A
PM100-30AN-TX Standard Natural Polypropylene (PM Core only) N/A 30 1/16" Buna-N 10 N/A
PM100-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 10 N/A
PM100-30AS-SF Standard Natural Polypropylene (PM Core only) N/A 30 1/16" S7442 10 N/A
PM100-30AS-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" S7442 10 N/A
PM100-30AT-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-30AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-30AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-30AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Viton® 10 N/A
PM100-30AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Viton® 10 N/A
PM100-30AV-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" Viton® 10 N/A
PM100-30AV-TX Standard Natural Polypropylene (PM Core only) N/A 30 1/16" Viton® 10 N/A
PM100-30GN-TC Standard 304 stainless steel (core only) 222 O-ring/Flat 30 1/16" Buna-N 10 N/A
PM100-30GP-OB Standard 304 stainless steel (core only) N/A 30 1/16" Polyfoam (DOE gasket only) 10 Bubble-point test
PM100-40AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Buna-N 10 N/A
PM100-40AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Buna-N 10 N/A
PM100-40AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" Buna-N 10 N/A
PM100-40AS-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" S7442 10 N/A
PM100-40AT-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PM100-40AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Viton® 10 N/A
PM100-40AV-SC Standard Natural Polypropylene (PM Core only) 226 O-ring/Flat 40" Viton® 10 N/A
PM100-40AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Viton® 10 N/A
PM300-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" EPR 30 N/A
PM300-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Buna-N 30 N/A
PM300-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 30 N/A
PM300-10AT-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 30 N/A
PM300-10AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 30 N/A
PM300-19AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 5/8" Viton® 30 N/A
PM300-20AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 30 N/A
PM300-20AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 30 N/A
PM300-20AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 30 N/A
PM300-20AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 30 N/A
PM300-29AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 29 1/4" EPR 30 N/A
PM300-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 30 N/A
PM300-30AN-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" Buna-N 30 N/A
PM300-30AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Buna-N 30 N/A
PM300-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 30 N/A
PM300-30AS-TF Standard Natural Polypropylene (PM Core only) N/A 30 1/16" S7442 30 N/A
PM300-30AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Viton® 30 N/A
PM300-30AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" Viton® 30 N/A
PM300-30GE-DO Standard 304 stainless steel (core only) Double open end (DOE) 30 1/16" EPR 30 N/A
PM300-40AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 30 N/A
PM300-40AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 40" Buna-N 30 N/A
PM300-40AN-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" Buna-N 30 N/A
PM300-40AV-OB Standard Natural Polypropylene (PM Core only) N/A 40" Viton® 30 Bubble-point test
PM450-10AN-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Buna-N 45 N/A
PM600-10AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" EPR 60 N/A
PM600-10AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 60 N/A
PM600-10AN-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 60 N/A
PM600-10AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 60 N/A
PM600-10AT-TF Standard Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 60 N/A
PM600-10AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Viton® 60 N/A
PM600-10AV-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Viton® 60 N/A
PM600-20AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" EPR 60 N/A
PM600-20AN-SF Standard Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" Buna-N 60 N/A
PM600-30AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 60 N/A
PM600-30AE-TC Standard Natural Polypropylene (PM Core only) 222 O-ring/Flat 30 1/16" EPR 60 N/A
PM600-30AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 60 N/A
PM600-30AV-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Viton® 60 N/A
PM600-40AE-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 60 N/A
PM600-40AN-TX Standard Natural Polypropylene (PM Core only) N/A 40" Buna-N 60 N/A
PM600-40AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 60 N/A
PM600-9AP-DO Standard Natural Polypropylene (PM Core only) Double open end (DOE) 9 5/8" Polyfoam (DOE gasket only) 60 N/A
PM600-9FV-PR Standard Glass-filled polypropylene (PXD core only) N/A 9 5/8" Viton® 60 N/A
PXDW100-30AE-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 10 N/A
PXD005-10AS-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 9 13/16" S7442 0.5 N/A
PXD005-10FE-AR Xtra Duty Glass-filled polypropylene (PXD core only) 020 O-ring/Recessed cap 9 13/16" EPR 0.5 N/A
PXD005-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 0.5 N/A
PXD005-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 0.5 N/A
PXD005-10FE-TC-R Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 0.5 DI water rinse (5 minutes)
PXD005-10FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" EPR 0.5 N/A
PXD005-10FN-PR Xtra Duty Glass-filled polypropylene (PXD core only) 213 O-ring/Recessed cap (Ametek® & Parker LT Polymeric Vessels) 9 13/16" Buna-N 0.5 N/A
PXD005-10FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) N/A 9 13/16" S7442 0.5 N/A
PXD005-10FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PXD005-10FT-TCZ30 Xtra Duty Glass-filled polypropylene (PXD core only) N/A 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 Individual Poly bag 30/ctn. (10˝) (PXD only)
PXD005-10FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Viton® 0.5 N/A
PXD005-10FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" Viton® 0.5 N/A
PXD005-20AV-SF Xtra Duty Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" Viton® 0.5 N/A
PXD005-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 0.5 N/A
PXD005-20FE-DOZ15 Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" EPR 0.5 Individual Poly bag 15/ctn. (20˝, 30˝, 40˝) (PXD only)
PXD005-20FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" EPR 0.5 N/A
PXD005-20FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 19 15/16" EPR 0.5 N/A
PXD005-20FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Buna-N 0.5 N/A
PXD005-20FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Buna-N 0.5 N/A
PXD005-20FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 0.5 N/A
PXD005-20FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" S7442 0.5 N/A
PXD005-20FS-PR Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" S7442 0.5 N/A
PXD005-20FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" S7442 0.5 N/A
PXD005-20FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Viton® 0.5 N/A
PXD005-30AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 0.5 N/A
PXD005-30AS-SF Xtra Duty Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" S7442 0.5 N/A
PXD005-30AS-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" S7442 0.5 N/A
PXD005-30FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 0.5 N/A
PXD005-30FE-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" EPR 0.5 N/A
PXD005-30FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" EPR 0.5 N/A
PXD005-30FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" EPR 0.5 N/A
PXD005-30FE-TX Xtra Duty Glass-filled polypropylene (PXD core only) N/A 30 1/16" EPR 0.5 N/A
PXD005-30FN-TX Xtra Duty Glass-filled polypropylene (PXD core only) N/A 30 1/16" Buna-N 0.5 N/A
PXD005-30FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" S7442 0.5 N/A
PXD005-30FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" S7442 0.5 N/A
PXD005-30FS-STCZ6 Xtra Duty Glass-filled polypropylene (PXD core only) N/A 30 1/16" S7442 0.5 Individual Poly bag only (PXD only)
PXD005-30FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" S7442 0.5 N/A
PXD005-30FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" S7442 0.5 N/A
PXD005-30FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 0.5 N/A
PXD005-30FV-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" Viton® 0.5 N/A
PXD005-30FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" Viton® 0.5 N/A
PXD005-30FV-TCZ15 Xtra Duty Glass-filled polypropylene (PXD core only) N/A 30 1/16" Viton® 0.5 Individual Poly bag 15/ctn. (20˝, 30˝, 40˝) (PXD only)
PXD005-30GV-SF Xtra Duty 304 stainless steel (core only) N/A 30 1/16" Viton® 0.5 N/A
PXD005-40AP-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 0.5 N/A
PXD005-40AS-SF Xtra Duty Natural Polypropylene (PM Core only) 226 O-ring/Fin 40" S7442 0.5 N/A
PXD005-40AS-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" S7442 0.5 N/A
PXD005-40FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 40" EPR 0.5 N/A
PXD005-40FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 40" Buna-N 0.5 N/A
PXD005-40FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 40" S7442 0.5 N/A
PXD005-40FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 40" S7442 0.5 N/A
PXD005-9FE-PR Xtra Duty Glass-filled polypropylene (PXD core only) N/A 9 5/8" EPR 0.5 N/A
PXD005-9FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 5/8" EPR 0.5 N/A
PXD005-9FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 5/8" Viton® 0.5 N/A
PXD010-10AE-TC Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 1 N/A
PXD010-10AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 1 N/A
PXD010-10AV-TC Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" Viton® 1 N/A
PXD010-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 1 N/A
PXD010-10FE-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 9 13/16" EPR 1 N/A
PXD010-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 1 N/A
PXD010-10FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" EPR 1 N/A
PXD010-10FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Buna-N 1 N/A
PXD010-10FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" Buna-N 1 N/A
PXD010-10FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 1 N/A
PXD010-10FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" S7442 1 N/A
PXD010-10FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 9 13/16" S7442 1 N/A
PXD010-10FS-SFZ6 Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 9 13/16" S7442 1 Individual Poly bag only (PXD only)
PXD010-10FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PXD010-19FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 5/8" Buna-N 1 N/A
PXD010-20AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 1 N/A
PXD010-20AV-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 1 N/A
PXD010-20AV-SF Xtra Duty Natural Polypropylene (PM Core only) 226 O-ring/Fin 19 15/16" Viton® 1 N/A
PXD010-20AV-TC Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Flat 19 15/16" Viton® 1 N/A
PXD010-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 1 N/A
PXD010-20FE-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" EPR 1 N/A
PXD010-20FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" EPR 1 N/A
PXD010-20FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Buna-N 1 N/A
PXD010-20FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" Buna-N 1 N/A
PXD010-20FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 1 N/A
PXD010-20FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" S7442 1 N/A
PXD010-20FS-PR Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" S7442 1 N/A
PXD010-20FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 1 N/A
PXD010-20FS-SFZ6 Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 1 Individual Poly bag only (PXD only)
PXD010-20FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" S7442 1 N/A
PXD010-20FT-TX Xtra Duty Glass-filled polypropylene (PXD core only) N/A 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PXD010-20FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Viton® 1 N/A
PXD010-20FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Viton® 1 N/A
PXD010-29FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 29 1/4" EPR 1 N/A
PXD010-30AE-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" EPR 1 N/A
PXD010-30AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 30 1/16" Buna-N 1 N/A
PXD010-30AS-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 30 1/16" S7442 1 N/A
PXD010-30FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 1 N/A
PXD010-30FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" EPR 1 N/A
PXD010-30FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Buna-N 1 N/A
PXD010-30FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 1 N/A
PXD010-30FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" S7442 1 N/A
PXD010-30FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" S7442 1 N/A
PXD010-30FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" S7442 1 N/A
PXD010-30FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" S7442 1 N/A
PXD010-30FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Viton® 1 N/A
PXD010-30FV-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" Viton® 1 N/A
PXD010-30FV-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" Viton® 1 N/A
PXD010-30GE-DO Xtra Duty 304 stainless steel (core only) Double open end (DOE) 30 1/16" EPR 1 N/A
PXD010-40AE-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 1 N/A
PXD010-40AS-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" S7442 1 N/A
PXD010-40FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" EPR 1 N/A
PXD010-40FE-OC Xtra Duty Glass-filled polypropylene (PXD core only) N/A 40" EPR 1 N/A
PXD010-40FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Buna-N 1 N/A
PXD010-40FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 1 N/A
PXD010-40FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 40" S7442 1 N/A
PXD010-40FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 40" S7442 1 N/A
PXD010-40FT-TX Xtra Duty Glass-filled polypropylene (PXD core only) N/A 40" PFA Encapsulated Viton® (222, 226 O-ring only) 1 N/A
PXD010-40GE-DO Xtra Duty 304 stainless steel (core only) Double open end (DOE) 40" EPR 1 N/A
PXD010-9AE-PR Xtra Duty Natural Polypropylene (PM Core only) 213 O-ring/Recessed cap (Ametek® & Parker LT Polymeric Vessels) 9 5/8" EPR 1 N/A
PXD010-9FE-PR Xtra Duty Glass-filled polypropylene (PXD core only) 213 O-ring/Recessed cap (Ametek® & Parker LT Polymeric Vessels) 9 5/8" EPR 1 N/A
PXD010-9FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) N/A 9 5/8" EPR 1 N/A
PXD010-9FS-PR Xtra Duty Glass-filled polypropylene (PXD core only) 213 O-ring/Recessed cap (Ametek® & Parker LT Polymeric Vessels) 9 5/8" S7442 1 N/A
PXD010-9FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 5/8" Viton® 1 N/A
PXD050-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 5 N/A
PXD050-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 5 N/A
PXD050-10FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" EPR 5 N/A
PXD050-10FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" Buna-N 5 N/A
PXD050-10FN-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" Buna-N 5 N/A
PXD050-10FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 9 13/16" S7442 5 N/A
PXD050-10FS-SFZ6 Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 9 13/16" S7442 5 Individual Poly bag only (PXD only)
PXD050-10FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" S7442 5 N/A
PXD050-10FV-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" Viton® 5 N/A
PXD050-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 5 N/A
PXD050-20FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Buna-N 5 N/A
PXD050-20FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Buna-N 5 N/A
PXD050-20FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 5 N/A
PXD050-20FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" S7442 5 N/A
PXD050-20FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 5 N/A
PXD050-20FS-SFZ6 Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 5 Individual Poly bag only (PXD only)
PXD050-20FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 19 15/16" S7442 5 N/A
PXD050-20FT-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PXD050-20FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PXD050-20FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Viton® 5 N/A
PXD050-20FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Viton® 5 N/A
PXD050-20FV-TCZ15 Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Viton® 5 Individual Poly bag 15/ctn. (20˝, 30˝, 40˝) (PXD only)
PXD050-29FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 29 1/4" S7442 5 N/A
PXD050-30AS-XB Xtra Duty Glass-filled polypropylene (PXD core only) N/A 30 1/16" S7442 5 Bubble-point test
PXD050-30FE-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" EPR 5 N/A
PXD050-30FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" EPR 5 N/A
PXD050-30FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Buna-N 5 N/A
PXD050-30FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" Buna-N 5 N/A
PXD050-30FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 5 N/A
PXD050-30FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" S7442 5 N/A
PXD050-30FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" S7442 5 N/A
PXD050-30FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" S7442 5 N/A
PXD050-30FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" S7442 5 N/A
PXD050-30FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" PFA Encapsulated Viton® (222, 226 O-ring only) 5 N/A
PXD050-30FV-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 30 1/16" Viton® 5 N/A
PXD050-30FV-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" Viton® 5 N/A
PXD050-30GE-DO Xtra Duty 304 stainless steel (core only) Double open end (DOE) 30 1/16" EPR 5 N/A
PXD050-40AE-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 40" EPR 5 N/A
PXD050-40AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 40" Buna-N 5 N/A
PXD050-40FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" EPR 5 N/A
PXD050-40FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Buna-N 5 N/A
PXD050-40FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 5 N/A
PXD050-40FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 40" S7442 5 N/A
PXD050-9FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 5/8" EPR 5 N/A
PXD050-9FE-PR Xtra Duty Glass-filled polypropylene (PXD core only) N/A 9 5/8" EPR 5 N/A
PXD050-9FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 5/8" EPR 5 N/A
PXD050-9FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 5/8" Viton® 5 N/A
PXD100-10AE-TC Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Flat 9 13/16" EPR 10 N/A
PXD100-10AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 9 13/16" Buna-N 10 N/A
PXD100-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 10 N/A
PXD100-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 10 N/A
PXD100-10FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Buna-N 10 N/A
PXD100-10FT-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PXD100-10FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Viton® 10 N/A
PXD100-10FV-TCZ30 Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" Viton® 10 Individual Poly bag 30/ctn. (10˝) (PXD only)
PXD100-19FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 5/8" EPR 10 N/A
PXD100-20AN-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Buna-N 10 N/A
PXD100-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 10 N/A
PXD100-20FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" EPR 10 N/A
PXD100-20FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Buna-N 10 N/A
PXD100-20FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Polyfoam (DOE gasket only) 10 N/A
PXD100-20FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" S7442 10 N/A
PXD100-20FS-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 10 N/A
PXD100-20FS-SFZ6 Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 19 15/16" S7442 10 Individual Poly bag only (PXD only)
PXD100-20FT-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PXD100-20FT-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 19 15/16" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PXD100-20FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Viton® 10 N/A
PXD100-30FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 10 N/A
PXD100-30FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Polyfoam (DOE gasket only) 10 N/A
PXD100-30FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" S7442 10 N/A
PXD100-40FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" EPR 10 N/A
PXD100-40FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Polyfoam (DOE gasket only) 10 N/A
PXD100-40FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" S7442 10 N/A
PXD100-40FT-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 40" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PXD100-40FT-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 40" PFA Encapsulated Viton® (222, 226 O-ring only) 10 N/A
PXD100-40FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" Viton® 10 N/A
PXD30AN-XC-GF Xtra Duty Natural Polypropylene (PM Core only) N/A 9 13/16" No seal material 3 N/A
PXD300-10AE-TC Xtra Duty Natural Polypropylene (PM Core only) N/A 9 13/16" EPR 30 N/A
PXD300-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 30 N/A
PXD300-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 30 N/A
PXD300-10FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" EPR 30 N/A
PXD300-10FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Buna-N 30 N/A
PXD300-10FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 30 N/A
PXD300-10FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Viton® 30 N/A
PXD300-10FV-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 9 13/16" Viton® 30 N/A
PXD300-20AV-DO Xtra Duty Natural Polypropylene (PM Core only) Double open end (DOE) 19 15/16" Viton® 30 N/A
PXD300-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 30 N/A
PXD300-20FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 19 15/16" EPR 30 N/A
PXD300-20FN-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 19 15/16" Buna-N 30 N/A
PXD300-20FS-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" S7442 30 N/A
PXD300-20FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Viton® 30 N/A
PXD300-29FV-SF Xtra Duty Glass-filled polypropylene (PXD core only) 226 O-ring/Fin 29 1/4" Viton® 30 N/A
PXD300-30AS-SF Xtra Duty Natural Polypropylene (PM Core only) 226 O-ring/Fin 30 1/16" S7442 30 N/A
PXD300-30FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 30 N/A
PXD300-30FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" EPR 30 N/A
PXD300-30FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" Buna-N 30 N/A
PXD300-30FS-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 30 1/16" S7442 30 N/A
PXD300-30FS-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" S7442 30 N/A
PXD300-30FV-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" Viton® 30 N/A
PXD300-40FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 40" EPR 30 N/A
PXD600-10FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" EPR 60 N/A
PXD600-10FE-TC Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Flat 9 13/16" EPR 60 N/A
PXD600-10FN-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Buna-N 60 N/A
PXD600-10FP-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Polyfoam (DOE gasket only) 60 N/A
PXD600-10FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 9 13/16" Viton® 60 N/A
PXD600-20FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" EPR 60 N/A
PXD600-20FV-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 19 15/16" Viton® 60 N/A
PXD600-20GV-DO Xtra Duty 304 stainless steel (core only) Double open end (DOE) 19 15/16" Viton® 60 N/A
PXD600-30FE-DO Xtra Duty Glass-filled polypropylene (PXD core only) Double open end (DOE) 30 1/16" EPR 60 N/A
PXD600-30FE-TF Xtra Duty Glass-filled polypropylene (PXD core only) 222 O-ring/Fin 30 1/16" EPR 60 N/A
PXD600-40AE-TF Xtra Duty Natural Polypropylene (PM Core only) 222 O-ring/Fin 40" EPR 60 N/A

687PDC
679945