FULFLO WH MULTI-CARTRIDGE FILTER VESSELS | 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Materiales de fabricación

Cantidad

Longitud (pulg)

Tamaño de la conexión (pulg)

Estilo de la conexión

Estilo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FULFLO WH MULTI-CARTRIDGE FILTER VESSELS | 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION

FULFLO WH MULTI-CARTRIDGE FILTER VESSELS | 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION

The Fulflo WH multi-cartridge stainless steel filter vessels are a lightweight, economical, non-ASME industrial/commercial design suitable
for a wide variety of filtration applications.

Especificaciones técnicas

  • Industria: Industrial / Inks, Paints and Coatings
  • Marca: domnick hunter
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Multi-Cartridge Filter Vessel
  • Cumplimiento con especificaciones: Non-ASME code
  • Presión de trabajo máxima: 150 psi, 10.3 bar
  • Temperatura máxima de funcionamiento: 250 °F
  • Caudal: 28 to 980 gal/min
  • Material de la junta: Buna-N (250 F max.)
Safety Warning

Descripción completa del producto

The WH cartridge filter vessels are a lightweight, economical, Non-ASME industrial / commercial design suitable for a wide variety of liquid filtration applications. The 100% stainless steel and passivated finish provides superior corrosion resistance and an excellent appearance. The swing type closure bolts and hinged cover design (up to 35 round) make cartridge change-out quick and easy.
Features/Benefits
• Hinged cover (up to 35 round) and swing bolt closure for fast, easy cartridge change-out
• Maximum design pressure is 150psi (10.3bar) at 250°F (121°C) for use in a wide range of operating conditions
• 100% stainless steel for corrosion resistance. Bolting is zinc plated carbon steel
• Dual purpose filter cartridge seats for use with double-open-end & 2-222 O-ring single-open-end filter cartridges
• Standard finish is passivated
• 316 stainless steel cartridge seats, top seat plate assemblies, & tri-fold element guides for long term use
• Standard Buna-N O-ring with optional fluoroelastomer and EPR for wide range of applications
• Standard features include vent, clean drain & dirty drain connections
• Available in 304 & 316 stainless steel
Applications
• Potable Water Filtration
• Process Water Filtration
• Edible Oils Filtration
• Beverages Filtration
• Chemicals Filtration
• Solvents Filtration
• Pre-Reverse Osmosis Filtration

Documentos relacionados

×
Productos Materiales de fabricación Cantidad Longitud (pulg) Tamaño de la conexión (pulg) Estilo de la conexión Estilo
WHS12S2FP 316 Stainless Steel 12 cartridges 10 2 ANSI Passivated
WHS12S2TP 316 Stainless Steel 12 cartridges 10 2 NPT Passivated
WHS12D3FP 316 Stainless Steel 12 cartridges 20 3 ANSI Passivated
WHS12T3FP 316 Stainless Steel 12 cartridges 30 3 ANSI Passivated
WHS12T4FP 316 Stainless Steel 12 cartridges 30 4 ANSI Passivated
WHS12Q4FP 316 Stainless Steel 12 cartridges 40 4 ANSI Passivated
WHS16S2FP 316 Stainless Steel 16 cartridges 10 2 ANSI Passivated
WHS16S2TP 316 Stainless Steel 16 cartridges 10 2 NPT Passivated
WHS16D3FP 316 Stainless Steel 16 cartridges 20 3 ANSI Passivated
WHS16D4FP 316 Stainless Steel 16 cartridges 20 4 ANSI Passivated
WHS16T4FP 316 Stainless Steel 16 cartridges 30 4 ANSI Passivated
WHS16Q4FP 316 Stainless Steel 16 cartridges 40 4 ANSI Passivated
WHS21S3FP 316 Stainless Steel 21 cartridges 10 3 ANSI Passivated
WHS21S4FP 316 Stainless Steel 21 cartridges 10 4 ANSI Passivated
WHS21D3FP 316 Stainless Steel 21 cartridges 20 3 ANSI Passivated
WHS21D4FP 316 Stainless Steel 21 cartridges 20 4 ANSI Passivated
WHS21T4FP 316 Stainless Steel 21 cartridges 30 4 ANSI Passivated
WHS21T6FP 316 Stainless Steel 21 cartridges 30 6 ANSI Passivated
WHS21Q6FP 316 Stainless Steel 21 cartridges 40 6 ANSI Passivated
WHS29S3FP 316 Stainless Steel 29 cartridges 10 3 ANSI Passivated
WHS29S4FP 316 Stainless Steel 29 cartridges 10 4 ANSI Passivated
WHS29D4FP 316 Stainless Steel 29 cartridges 20 4 ANSI Passivated
WHS29T6FP 316 Stainless Steel 29 cartridges 30 6 ANSI Passivated
WHS29Q6FP 316 Stainless Steel 29 cartridges 40 6 ANSI Passivated
WHS35S3FP 316 Stainless Steel 35 cartridges 10 3 ANSI Passivated
WHS35S4FP 316 Stainless Steel 35 cartridges 10 4 ANSI Passivated
WHS35D6FP 316 Stainless Steel 35 cartridges 20 6 ANSI Passivated
WHS35T6FP 316 Stainless Steel 35 cartridges 30 6 ANSI Passivated
WHS35Q6FP 316 Stainless Steel 35 cartridges 40 6 ANSI Passivated
WHG4S1.5TP 304 Stainless Steel 4 cartridges 10 1 1/2 NPT Passivated
WHG4D2FP 304 Stainless Steel 4 cartridges 20 2 ANSI Passivated
WHG4D2TP 304 Stainless Steel 4 cartridges 20 2 NPT Passivated
WHG4T2FP 304 Stainless Steel 4 cartridges 30 2 ANSI Passivated
WHG4T2TP 304 Stainless Steel 4 cartridges 30 2 NPT Passivated
WHG4T3FP 304 Stainless Steel 4 cartridges 30 3 ANSI Passivated
WHG4Q2FP 304 Stainless Steel 4 cartridges 40 2 ANSI Passivated
WHG4Q3FP 304 Stainless Steel 4 cartridges 40 3 ANSI Passivated
WHG7S1.5TP 304 Stainless Steel 7 cartridges 10 1 1/2 NPT Passivated
WHG7S2FP 304 Stainless Steel 7 cartridges 10 2 ANSI Passivated
WHG7S2TP 304 Stainless Steel 7 cartridges 10 2 NPT Passivated
WHG7D2FP 304 Stainless Steel 7 cartridges 20 2 ANSI Passivated
WHG7D3FP 304 Stainless Steel 7 cartridges 20 3 ANSI Passivated
WHG7T3FP 304 Stainless Steel 7 cartridges 30 3 ANSI Passivated
WHG7Q3FP 304 Stainless Steel 7 cartridges 40 3 ANSI Passivated
WHG9S2FP 304 Stainless Steel 9 cartridges 10 2 ANSI Passivated
WHG9S2TP 304 Stainless Steel 9 cartridges 10 2 NPT Passivated
WHG9D3FP 304 Stainless Steel 9 cartridges 20 3 ANSI Passivated
WHG9T3FP 304 Stainless Steel 9 cartridges 30 3 ANSI Passivated
WHG9T4FP 304 Stainless Steel 9 cartridges 30 4 ANSI Passivated
WHG9Q3FP 304 Stainless Steel 9 cartridges 40 3 ANSI Passivated
WHG9Q4FP 304 Stainless Steel 9 cartridges 40 4 ANSI Passivated
WHG12S2FP 304 Stainless Steel 12 cartridges 10 2 ANSI Passivated
WHG12S2TP 304 Stainless Steel 12 cartridges 10 2 NPT Passivated
WHG12D3FP 304 Stainless Steel 12 cartridges 20 3 ANSI Passivated
WHG12T3FP 304 Stainless Steel 12 cartridges 30 3 ANSI Passivated
WHG12T4FP 304 Stainless Steel 12 cartridges 30 4 ANSI Passivated
WHG12Q4FP 304 Stainless Steel 12 cartridges 40 4 ANSI Passivated
WHG16S2FP 304 Stainless Steel 16 cartridges 10 2 ANSI Passivated
WHG16S2TP 304 Stainless Steel 16 cartridges 10 2 NPT Passivated
WHG16D3FP 304 Stainless Steel 16 cartridges 20 3 ANSI Passivated
WHG16D4FP 304 Stainless Steel 16 cartridges 20 4 ANSI Passivated
WHG16T4FP 304 Stainless Steel 16 cartridges 30 4 ANSI Passivated
WHG16Q4FP 304 Stainless Steel 16 cartridges 40 4 ANSI Passivated
WHG21S3FP 304 Stainless Steel 21 cartridges 10 3 ANSI Passivated
WHG21S4FP 304 Stainless Steel 21 cartridges 10 4 ANSI Passivated
WHG21D3FP 304 Stainless Steel 21 cartridges 20 3 ANSI Passivated
WHG21D4FP 304 Stainless Steel 21 cartridges 20 4 ANSI Passivated
WHG21T4FP 304 Stainless Steel 21 cartridges 30 4 ANSI Passivated
WHG21T6FP 304 Stainless Steel 21 cartridges 30 6 ANSI Passivated
WHG21Q6FP 304 Stainless Steel 21 cartridges 40 6 ANSI Passivated
WHG29S3FP 304 Stainless Steel 29 cartridges 10 3 ANSI Passivated
WHG29S4FP 304 Stainless Steel 29 cartridges 10 4 ANSI Passivated
WHG29D4FP 304 Stainless Steel 29 cartridges 20 4 ANSI Passivated
WHG29T6FP 304 Stainless Steel 29 cartridges 30 6 ANSI Passivated
WHG29Q6FP 304 Stainless Steel 29 cartridges 40 6 ANSI Passivated
WHG35S3FP 304 Stainless Steel 35 cartridges 10 3 ANSI Passivated
WHG35S4FP 304 Stainless Steel 35 cartridges 10 4 ANSI Passivated
WHG35D6FP 304 Stainless Steel 35 cartridges 20 6 ANSI Passivated
WHG35T6FP 304 Stainless Steel 35 cartridges 30 6 ANSI Passivated
WHG35Q6FP 304 Stainless Steel 35 cartridges 40 6 ANSI Passivated
WHS4S1.5TP 316 Stainless Steel 4 cartridges 10 1 1/2 NPT Passivated
WHS4D2FP 316 Stainless Steel 4 cartridges 20 2 ANSI Passivated
WHS4D2TP 316 Stainless Steel 4 cartridges 20 2 NPT Passivated
WHS4T2FP 316 Stainless Steel 4 cartridges 30 2 ANSI Passivated
WHS4T2TP 316 Stainless Steel 4 cartridges 30 2 NPT Passivated
WHS4T3FP 316 Stainless Steel 4 cartridges 30 3 ANSI Passivated
WHS4Q2FP 316 Stainless Steel 4 cartridges 40 2 ANSI Passivated
WHS4Q3FP 316 Stainless Steel 4 cartridges 40 3 ANSI Passivated
WHS7S1.5TP 316 Stainless Steel 7 cartridges 10 1 1/2 NPT Passivated
WHS7S2FP 316 Stainless Steel 7 cartridges 10 2 ANSI Passivated
WHS7S2TP 316 Stainless Steel 7 cartridges 10 2 NPT Passivated
WHS7D2FP 316 Stainless Steel 7 cartridges 20 2 ANSI Passivated
WHS7D3FP 316 Stainless Steel 7 cartridges 20 3 ANSI Passivated
WHS7T3FP 316 Stainless Steel 7 cartridges 30 3 ANSI Passivated
WHS7Q3FP 316 Stainless Steel 7 cartridges 40 3 ANSI Passivated
WHS9S2FP 316 Stainless Steel 9 cartridges 10 2 ANSI Passivated
WHS9S2TP 316 Stainless Steel 9 cartridges 10 2 NPT Passivated
WHS9D3FP 316 Stainless Steel 9 cartridges 20 3 ANSI Passivated
WHS9T3FP 316 Stainless Steel 9 cartridges 30 3 ANSI Passivated
WHS9T4FP 316 Stainless Steel 9 cartridges 30 4 ANSI Passivated
WHS9Q3FP 316 Stainless Steel 9 cartridges 40 3 ANSI Passivated
WHS9Q4FP 316 Stainless Steel 9 cartridges 40 4 ANSI Passivated

Productos Recomendados


687PDC
702106