Proflow-HE Pleated Membrane Filter Cartridge | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Estilo

Configuración del tapón terminal

Longitud (pulg)

Valor de filtración (micras) (µm)

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Proflow-HE Pleated Membrane Filter Cartridge

Proflow-HE Pleated Membrane Filter Cartridge

The Proflow™-HE filter cartridge is designed for filtration of microelectronic (MiE) fluids. High-purity polypropylene and hydrophilic PTFE provide an economical alternative for the filtration of various MiE chemicals.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PTFE
  • Estructura del filtro: Pleated Membrane
  • Diámetro exterior: 2.75 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 0.65 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.05 Micron, 2.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 3.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 12.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 1 Micron, 7.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 1 Micron
Safety Warning

Descripción completa del producto

The Proflow™-HE filter cartridge is designed for filtration of microelectronic (MiE) fluids. High-purity polypropylene and hydrophilic PTFE provide an economical alternative for the filtration of various MiE chemicals. The hydrophilic nature of the PTFE filter membrane does not require pre-wetting for aqueous based liquids typically necessitated with standard PTFE filter membranes. This can reduce total operating cost and improve process up-times.
Proflow-HE filter cartridge is available in both Standard and SELECT pleated versions. SELECT pleating allows for additional membrane surface areas for exceptional flow rates and on-stream life.
Proflow-HE filter cartridges are manufactured in an ISO 9008 certified Class 10,000 cleanroom and flushed with ultra-high-purity deionized water and 100% integrity tested as well as serialized to provide complete product purity, reliability, and traceability.
Features/Benefits
• Hydrophilic filter membrane (pre-wetting not required)
• Broad chemical compatibility
• Long service life minimizes change- out frequency
• Low differential pressure reduces energy costs
• Top-performing retention efficiency
• Very low metals and organic extractables
• Quick rinse up-time
• Integrity-tested for quality assurance

Applications
• Acids & Bases filtration
• Extraction/crystallization solvent filtration
• Hot ultra-high-purity deionized water filtration
• Solvent filtration

Markets
• Filtration for LCD display manufacturing
• Filtration for solar panel manufacturing
• Filtration for bulk chemical manufacturing
• Fine chemical filtration

Documentos relacionados

×
Productos Tipo Estilo Configuración del tapón terminal Longitud (pulg) Valor de filtración (micras) (µm) Material de la junta
PS-A0310-925-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 0.05 FEP Encapsulated Viton
PS-A0310-001-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton
PS-A0310-002-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton
PS-A0310-010-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 1 FEP Encapsulated Viton
PS-A0320-925-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 20 0.05 FEP Encapsulated Viton
PS-A0320-005-5-HE Select 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 20 0.5 FEP Encapsulated Viton
PS-50710-005-5-HE Select 1/2" Shortened 222 Fitting 226 O-Ring/Fin 10 0.5 FEP Encapsulated Viton
PS-50710-002-5-HE Select Encapsulated Stainless Steel 226 O-Ring/Fin 10 0.2 FEP Encapsulated Viton
34-A0310-925-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 0.05 FEP Encapsulated Viton
34-A0310-001-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton
34-A0310-030-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 10 3 FEP Encapsulated Viton
34-A0320-001-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 20 0.1 FEP Encapsulated Viton
34-A0320-002-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 20 0.2 FEP Encapsulated Viton
34-A0320-005-5-HE Standard 1/2" Shortened 222 Fitting 222 O-Ring/Flat Cap 20 0.5 FEP Encapsulated Viton
34-10310-925-5-HE Standard No Insert 222 O-Ring/Flat Cap 10 0.05 FEP Encapsulated Viton
34-10310-001-1-HE Standard No Insert 222 O-Ring/Flat Cap 10 0.1 EPDM
34-10310-001-5-HE Standard No Insert 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton
34-10310-002-5-HE Standard No Insert 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton
34-10320-925-5-HE Standard No Insert 222 O-Ring/Flat Cap 20 0.05 FEP Encapsulated Viton
34-10320-925-K-HE Standard No Insert 222 O-Ring/Flat Cap 20 0.05 Kalrez
34-10320-001-1-HE Standard No Insert 222 O-Ring/Flat Cap 20 0.1 EPDM
34-10320-005-1-HE Standard No Insert 222 O-Ring/Flat Cap 20 0.5 EPDM
34-10320-005-5-HE Standard No Insert 222 O-Ring/Flat Cap 20 0.5 FEP Encapsulated Viton
34-10330-001-1-HE Standard No Insert 222 O-Ring/Flat Cap 30 0.1 EPDM

687PDC
679945