Clariflow-G Pleated Membrane Filter Cartridge | General grade hydrophilic PES membrane | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo

Configuración del tapón terminal

Longitud (pulg)

Valor de filtración (micras) (µm)

Material de la junta

Junta secundaria

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Clariflow-G Pleated Membrane Filter Cartridge | General grade hydrophilic PES membrane

Clariflow-G Pleated Membrane Filter Cartridge | General grade hydrophilic PES membrane

Clariflow® General grade filter cartridges are designed for general-purpose use in the filtration of high-purity liquids and aqueous chemicals.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Microelectronics / Food and Beverage, Food and Beverage, Industrial, Microelectronics
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PES (Polyethersulfone)
  • Estructura del filtro: Pleated Membrane
  • Caudal: 1.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 3.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 4.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.45 Micron, 9.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.65 Micron, 9.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.65 Micron
  • Diámetro exterior: 2.75 inch
  • Configuración del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
Safety Warning

Descripción completa del producto

Clariflow® General grade filter cartridges are designed for general-purpose use in the filtration of high-purity liquids and aqueous chemicals.
The mirrored-anisotropic Polyethersulfone (PES) membrane is inherently hydrophilic and has a pore morphology that delivers exceptionally high flow rates.
Because there are no added surfactants or wetting agents, and the support layers and structure are all-polypropylene, the filter exhibits low extractables, broad chemical compatibility and good resistance to hydrolysis.
The Clariflow General Grade Filter Cartridge is available in absolute ratings of 0.04, 0.1, 0.2, 0.45, 0.65 and 0.8µm pore sizes.
Features/Benefits
• High flow rate reduces processing time
• Broad chemical compatibility allows use in most applications
• Low differential pressure reduces system wear and tear

Applications
• Chemical filtration
• Liquid clarification filtration
• Recirculating fluid filtration
• General use water filtration
• Deionized water system filtration

Documentos relacionados

×
Productos Estilo Configuración del tapón terminal Longitud (pulg) Valor de filtración (micras) (µm) Material de la junta Junta secundaria
25-10840-001-1-G No Insert 222 O-Ring/Fin 40 0.1 EPDM N/A
25-10310-001-1-G No Insert 222 O-Ring/Flat Cap 10 0.1 EPDM N/A
25-10310-001-5-G No Insert 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton N/A
25-10310-001-2-G No Insert 222 O-Ring/Flat Cap 10 0.1 S7442 N/A
25-10320-001-1-G No Insert 222 O-Ring/Flat Cap 20 0.1 EPDM N/A
25-10320-001-2-G No Insert 222 O-Ring/Flat Cap 20 0.1 S7442 N/A
25-10340-001-1-G No Insert 222 O-Ring/Flat Cap 40 0.1 EPDM N/A
25-10720-001-1-G No Insert 226 O-Ring/Fin 20 0.1 EPDM N/A
25-10730-001-1-G No Insert 226 O-Ring/Fin 30 0.1 EPDM N/A
25-10040-001-01-G No Insert DOE (Cuno) 40 0.1 Buna-N 5mm thick gasket
25-10120-001-42-G No Insert DOE 20 0.1 Viton 3mm thick gasket
25-10110-001-11-G No Insert DOE 10 0.1 EPDM 5mm thick gasket
25-10120-001-11-G No Insert DOE 20 0.1 EPDM 5mm thick gasket
25-10130-001-11-G No Insert DOE 30 0.1 EPDM 5mm thick gasket
25-10610-002-1-G No Insert 020 Internal O-Ring/Flat Cap 10 0.2 EPDM N/A
25-10620-002-1-G No Insert 020 Internal O-Ring/Flat Cap 20 0.2 EPDM N/A
25-10620-002-2-G No Insert 020 Internal O-Ring/Flat Cap 20 0.2 S7442 N/A
25-10810-002-1-G No Insert 222 O-Ring/Fin 10 0.2 EPDM N/A
25-10810-002-2-G No Insert 222 O-Ring/Fin 10 0.2 S7442 N/A
25-10820-002-1-G No Insert 222 O-Ring/Fin 20 0.2 EPDM N/A
25-10830-002-1-G No Insert 222 O-Ring/Fin 30 0.2 EPDM N/A
25-10840-002-1-G No Insert 222 O-Ring/Fin 40 0.2 EPDM N/A
25-10310-002-1-G No Insert 222 O-Ring/Flat Cap 10 0.2 EPDM N/A
25-10310-002-5-G No Insert 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton N/A
25-10310-002-2-G No Insert 222 O-Ring/Flat Cap 10 0.2 S7442 N/A
25-10110-008-22-G No Insert DOE 10 0.8 S7442 3mm thick gasket
25-10810-924-1-G No Insert 222 O-Ring/Fin 10 0.04 EPDM N/A
25-10830-924-1-G No Insert 222 O-Ring/Fin 30 0.04 EPDM N/A
25-10310-924-1-G No Insert 222 O-Ring/Flat Cap 10 0.04 EPDM N/A
25-10730-924-2-G No Insert 226 O-Ring/Fin 30 0.04 S7442 N/A
25-10120-924-42-G No Insert DOE 20 0.04 Viton 5mm thick gasket
25-10220-001-1-G No Insert 226 O-Ring/Flat Cap 20 0.1 EPDM N/A
25-10710-001-1-G No Insert 226 O-Ring/Fin 10 0.1 EPDM N/A
25-10840-001-2-G No Insert 222 O-Ring/Fin 40 0.1 S7442 N/A
25-10830-004-6-G No Insert 222 O-Ring/Fin 30 0.45 FEP Encapsulated Silicone N/A
25-10840-924-5-G No Insert 222 O-Ring/Fin 40 0.04 FEP Encapsulated Viton N/A
25-10830-008-2-G No Insert 222 O-Ring/Fin 30 0.8 S7442 N/A
25-10840-008-2-G No Insert 222 O-Ring/Fin 40 0.8 S7442 N/A
25-10310-924-5-G No Insert 222 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton N/A
25-10320-002-N-G No Insert 222 O-Ring/Flat Cap 20 0.2 No O-Ring N/A
25-10730-001-5-G No Insert 226 O-Ring/Fin 30 0.1 FEP Encapsulated Viton N/A
25-10220-924-5-G No Insert 226 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton N/A
25-10220-002-1-G No Insert 226 O-Ring/Flat Cap 20 0.2 EPDM N/A
25-10230-002-1-G No Insert 226 O-Ring/Flat Cap 30 0.2 EPDM N/A
25-10020-002-11-G No Insert DOE (Cuno) 20 0.2 EPDM 5mm Gasket
25-10120-002-NN-G No Insert DOE 20 0.2 No Gasket No Gasket
25-10120-924-11-G No Insert DOE 20 0.04 EPDM 5mm Gasket
25-10120-924-21-G No Insert DOE 20 0.04 S7442 5mm Gasket
25-10310-002-4-G No Insert 222 O-Ring/Flat Cap 10 0.2 Viton N/A
25-10320-002-0-G No Insert 222 O-Ring/Flat Cap 20 0.2 Buna-N N/A
25-10320-002-1-G No Insert 222 O-Ring/Flat Cap 20 0.2 EPDM N/A
25-10320-002-5-G No Insert 222 O-Ring/Flat Cap 20 0.2 FEP Encapsulated Viton N/A
25-10320-002-2-G No Insert 222 O-Ring/Flat Cap 20 0.2 S7442 N/A
25-10330-002-2-G No Insert 222 O-Ring/Flat Cap 30 0.2 S7442 N/A
25-10705-002-1-G No Insert 226 O-Ring/Fin 5 0.2 EPDM N/A
25-10710-002-1-G No Insert 226 O-Ring/Fin 10 0.2 EPDM N/A
25-10720-002-1-G No Insert 226 O-Ring/Fin 20 0.2 EPDM N/A
25-10720-002-2-G No Insert 226 O-Ring/Fin 20 0.2 S7442 N/A
25-10730-002-0-G No Insert 226 O-Ring/Fin 30 0.2 Buna-N N/A
25-10730-002-1-G No Insert 226 O-Ring/Fin 30 0.2 EPDM N/A
25-10730-002-5-G No Insert 226 O-Ring/Fin 30 0.2 FEP Encapsulated Viton N/A
25-10730-002-2-G No Insert 226 O-Ring/Fin 30 0.2 S7442 N/A
25-10740-002-0-G No Insert 226 O-Ring/Fin 40 0.2 Buna-N N/A
25-10210-002-2-G No Insert 226 O-Ring/Flat Cap 10 0.2 S7442 N/A
25-10220-002-2-G No Insert 226 O-Ring/Flat Cap 20 0.2 S7442 N/A
25-10010-002-11-G No Insert DOE (Cuno) 10 0.2 EPDM 5mm thick gasket
25-10010-002-14-G No Insert DOE (Cuno) 10 0.2 EPDM One 5mm and one 3mm thick gasket
25-10110-002-NN-G No Insert DOE 10 0.2 No Gasket No Gasket
25-10110-002-11-G No Insert DOE 10 0.2 EPDM 5mm thick gasket
25-10110-002-01-G No Insert DOE 10 0.2 Buna-N 5mm thick gasket
25-10110-002-21-G No Insert DOE 10 0.2 S7442 5mm thick gasket
25-10120-002-11-G No Insert DOE 20 0.2 EPDM 5mm thick gasket
25-10120-002-21-G No Insert DOE 20 0.2 S7442 5mm thick gasket
25-10830-004-1-G No Insert 222 O-Ring/Fin 30 0.45 EPDM N/A
25-10840-004-1-G No Insert 222 O-Ring/Fin 40 0.45 EPDM N/A
25-10310-004-5-G No Insert 222 O-Ring/Flat Cap 10 0.45 FEP Encapsulated Viton N/A
25-10310-004-2-G No Insert 222 O-Ring/Flat Cap 10 0.45 S7442 N/A
25-10310-004-4-G No Insert 222 O-Ring/Flat Cap 10 0.45 Viton N/A
25-10330-004-2-G No Insert 222 O-Ring/Flat Cap 30 0.45 S7442 N/A
25-10710-004-1-G No Insert 226 O-Ring/Fin 10 0.45 EPDM N/A
25-10710-004-2-G No Insert 226 O-Ring/Fin 10 0.45 S7442 N/A
25-10720-004-2-G No Insert 226 O-Ring/Fin 20 0.45 S7442 N/A
25-10730-004-2-G No Insert 226 O-Ring/Fin 30 0.45 S7442 N/A
25-10740-004-2-G No Insert 226 O-Ring/Fin 40 0.45 S7442 N/A
25-10210-004-2-G No Insert 226 O-Ring/Flat Cap 10 0.45 S7442 N/A
25-10220-004-2-G No Insert 226 O-Ring/Flat Cap 20 0.45 S7442 N/A
25-10110-004-11-G No Insert DOE 10 0.45 EPDM 5mm thick gasket
25-10110-004-21-G No Insert DOE 10 0.45 S7442 5mm thick gasket
25-10110-004-02-G No Insert DOE 10 0.45 Buna-N 3mm thick gasket
25-10820-006-2-G No Insert 222 O-Ring/Fin 20 0.65 S7442 N/A
25-10310-006-5-G No Insert 222 O-Ring/Flat Cap 10 0.65 FEP Encapsulated Viton N/A
25-10330-006-2-G No Insert 222 O-Ring/Flat Cap 30 0.65 S7442 N/A
25-10720-006-2-G No Insert 226 O-Ring/Fin 20 0.65 S7442 N/A
25-10730-006-1-G No Insert 226 O-Ring/Fin 30 0.65 EPDM N/A
25-10730-006-2-G No Insert 226 O-Ring/Fin 30 0.65 S7442 N/A
25-10210-006-2-G No Insert 226 O-Ring/Flat Cap 10 0.65 S7442 N/A
25-10220-006-2-G No Insert 226 O-Ring/Flat Cap 20 0.65 S7442 N/A
25-10810-008-1-G No Insert 222 O-Ring/Fin 10 0.8 EPDM N/A
25-10830-008-1-G No Insert 222 O-Ring/Fin 30 0.8 EPDM N/A
25-10710-008-1-G No Insert 226 O-Ring/Fin 10 0.8 EPDM N/A
25-10730-008-1-G No Insert 226 O-Ring/Fin 30 0.8 EPDM N/A
25-10730-008-2-G No Insert 226 O-Ring/Fin 30 0.8 S7442 N/A

687PDC
679945