CL-11 - Hose Clamp - CL Clamp | Parker NA

Hose Clamp - CL Clamp | #CL-11

CL Clamp

Hose Clamp - CL Clamp | #CL-11

Parker's CL Clamps are perfect for supporting long lengths of hose.


Especificaciones técnicas

  • D.E. de la manguera (pulg): 0.625
  • Diámetro exterior de la manguera: 0.625 inch, 15,90 mm
Safety Warning

Información del artículo

Parker's CL Clamps are perfect for supporting long lengths of hose. They are vinyl coated steel clamps and provide neater installation of hose line, minimizing hose chafing and prevents damage to the hose. Our CL Clamps are available in many sizes to fit a hose outer diameter of 5/16” to 2-5/8” for your specific needs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Supports long lengths of hose to protect against damage

Applications:
• For secure clamping applications

Specifications:
• CR steel with zinc plating
• Black Vinyl plastisol coating 0.03” thick
• Temperature range: -40 ͦF to 225 ͦF

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583