FFC-110L-10 - Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110 | Parker NA

Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110 | #FFC-110L-10

FFC-110L-10

Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110 | #FFC-110L-10

Parker Finite inline compressed air and gas FFC-110 filter series is often used onboard CNG (Compressed Natural Gas) powered vehicles.


Especificaciones técnicas

  • Conexión del puerto (pulg): 1/2"
  • Clasificación del filtro (%): 95%
  • Valor de filtración (micras) (µm): 1
  • Capacidad de flujo (CFM): 50
  • Presión máxima de funcionamiento (psi): 800
  • Material: Powder Painted Chromated Aluminum
  • Índice de caudal máximo (cfm): 590 at 800 PSIG
  • Tipo de conexión: NPT
  • Serie del producto: Cartridge CNG Fuel Filter, FFC Series
  • Tipo de filtro: Coalescer
  • Marca: Racor
  • Material de la cabeza: Aluminum
  • Tipo de cuba: Aluminum
  • Para tipo de fluido: CNG
  • Revestimiento: Chromated
  • Tipo de montaje: (Top) '3/8”-16 UNC-2B X2
  • Caudal: 85 m3/hour
  • Material de la junta: Fluorocarbon
  • Temperatura máxima de funcionamiento: 221 °F, 105 °C, -40 to 221 °F, -40 to 105 °C
  • Presión de trabajo máxima: 55 bar, 800 psig, 55 barg
  • Medio: Coalescer grade 10
  • Elemento compatible: CLS110L-10
  • Características de funcionamiento: 4.7 oz. sump capacity
  • Tamaño del puerto de drenaje: 1/8 inch, NPT
  • Conexión del puerto: 1/2" NPT x2
  • Altura: 10.4 inch, 26.4 cm, 198 to 259 mm depending on configuration.
  • Diámetro: 3.1 inch, 7.9 cm
  • Accesorios opcionales: Mounting Bracket Kit (MB-2)
  • Peso: 1.8 lb, 0.82 kg
  • Anchura: 3.1 inch, 78.7 mm
  • Aplicación: Onboard CNG powered vehicles, CNG-compressed natural gas vehicles
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Drenaje: 1/8" NPT / Brass Petcock
  • Cumplimiento con especificaciones: ECE-110
Safety Warning

Información del artículo

Many CNG powered commuter vehicles, such as shuttle buses, taxis or vans, rely on FFC-110/FFC-110L filters to protect contaminants in the fuel tank from entering the engine.
Finite’s FFC-110 Series is often used onboard CNG (compressed natural gas) powered vehicles to prevent contaminants in the fuel tank from getting into the engine, protecting critical engine components, like fuel injectors. Its small size and lightweight allow for versatile installation and easy servicing. Each housing is black powder painted for long-term corrosion protection. These coalescers are ideal for operating environments up to 800 PSIG. Coalescing efficiencies of 95% (grade 10) or 99.97% (grade 6) can be chosen to match the filter to the application. Both the FFC-110 and FFC-110L have a 1/8” NPT drain port with a brass petcock manual drain.
Features/Benefits:
• The machined aluminum heads and draw aluminum bowls make then compatible with specialty gases such as compressed natural gas. This housing design minimizes the problem of porosity often present with housings made by die casting.
• Threaded mounting holes on top of filter head allow for easy attachment to various vehicle bracket designs.
• Engraved flow direction indicators in filter's head notifies the user of proper flow direction.
• The completed assembly is finished with a black powder paint that will allow the filter to stand-up to harsh on-board vehicle conditions.
• Each housing is fitted with a 1/8" NPT drain port with a brass petcock manual drain which allows for easy removal of liquid contamination.
• Bowls are designed to be easily tightened or loosened with a strap wrench.
• Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement.
• Available are coalescing grades with 95% to 99.97% efficiency and pleated or UNI-CAST coalescing media designs.
• Each element is secured to the head using a center rod and end cap holding the element in place.
• Each element is constructed with an external retainer for added durability.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031