Autoclave Cone and Thread Adapters and Couplings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo del cuerpo

Tamaño de la conexión 1

Tamaño de la conexión 2

Estilo de la conexión 1

Presión máxima de funcionamiento (psi)

Tipo de conexión 2

Materiales de fabricación

Tipo de conexión 1

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Autoclave Cone and Thread Adapters and Couplings

Autoclave Cone and Thread Adapters and Couplings

Parker Autoclave’s Medium and High pressure line of Adapters and Couplings provide system flexibility by providing a one piece fitting with two different end connections. The installer minimizes the number of overall connections.

Especificaciones técnicas

  • Tipo de conexión: Cone and Thread
  • Tamaño de la conexión 1: 1/8 to 3/4 inch
  • Tamaño de la conexión 2: 1/4 to 3/8 inch
  • Tipo de conexión 1: SpeedBite, Medium Pressure Cut and Thread (C&T), High Pressure Cut and Thread (C&T), Quick Set
  • Tipo de conexión 2: SpeedBite, Medium Pressure Cut and Thread (C&T), High Pressure Cut and Thread (C&T), Quick Set
  • Presión de trabajo máxima: 15000 to 60000 psi
  • Materiales de fabricación: Stainless Steel AISI 316
  • Estilo del cuerpo: Male/Female Adapters, Couplings, QSS Male/Female Adapters
Safety Warning

Descripción completa del producto

Parker Autoclave's Cone and Thread Adapters and Couplings are designed for use with Parker Autoclave medium and high pressure tubing. These Adapters and Couplings are rated up from 15,000 PSI (1035 BAR) up to 150,000 PSI (10342 BAR). The male /female Adapters are designed to adapt a female connec¬tion to another size and/or type of connection without the need for additional couplings. In selecting an adapter involving two different sized connections, the larger connection should be on the male end where it is possible to maximize the mechani¬cal strength of the adapter.
The Couplings are manufactured to permit the joining of any combina¬tion of standard size tubing or tubing and standard pipe with female-to-female couplings. The pressure rating of Parker Autoclave Couplings is based on the lower rated connection used.

NOTE: NPT threads must be sealed using a high quality PTFE tape and/or PTFE paste product. Refer to thread sealant manufacturer’s instructions on how to apply thread sealant. Sealing performance may vary based on many factors such as pressure, temperature, media, thread quality, thread material, proper thread engagement and proper use of thread sealant. Customer should limit the number of times an NPT fitting is assembled and disassembled because thread deformation during assembly will
result in deteriorating seal quality over time. When using only PTFE tape, consider using thread lubrication to prevent galling of mating parts

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical
• Power


Features:
• Working pressures to 150,000 psi (10342 bar)
• Tubing sizes are 1/8”, 1/4", 3/8", 5/16”, 9/16", 3/4", and 1-1/2"
• Connections include Speed Bite, C&T Medium and High Pressure , and NPT
• Weep holes for safety and leak detection
• Fittings manufactured from cold worked 316 stainless steel
• Available in special materials

Applications:
• Test Panels
• Offshore Skid Panels
• Chemical Injection
• Specialty High Pressure Gas Systems
• Research Systems

Documentos relacionados

×
Productos Estilo del cuerpo Tamaño de la conexión 1 Tamaño de la conexión 2 Estilo de la conexión 1 Presión máxima de funcionamiento (psi) Tipo de conexión 2 Materiales de fabricación Tipo de conexión 1
6M24C2-OP Male/Female Adapters 1/8" 1/4" SpeedBite 15000 psi SpeedBite Stainless Steel AISI 316
6M64D2-OP Male/Female Adapters 3/8" 1/4" SpeedBite 15000 psi SpeedBite Stainless Steel AISI 316
4M84D2-OP Male/Female Adapters 1/2" 1/4" SpeedBite 15000 psi SpeedBite Stainless Steel AISI 316
6MX44K2-OP Male/Female Adapters 1/4" 1/4" 15000 psi SpeedBite Stainless Steel AISI 316 Medium Pressure C&T
6MX64K2-OP Male/Female Adapters 3/8" 1/4" 15000 psi SpeedBite Stainless Steel AISI 316 Medium Pressure C&T
6MX94K2-OP Male/Female Adapters 9/16" 1/4" 15000 psi SpeedBite Stainless Steel AISI 316 Medium Pressure C&T
6M44D6-OP Male/Female Adapters 1/4" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
6M64D6-OP Male/Female Adapters 3/8" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
4M84D6-OP Male/Female Adapters 1/2" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
20M44K6-OP Male/Female Adapters 1/4" 1/4" 20000 psi Medium Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
20M64K6-OP Male/Female Adapters 3/8" 1/4" 20000 psi Medium Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
20M94K6-OP Male/Female Adapters 9/16" 1/4" 20000 psi Medium Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
6M44D3-OP Male/Female Adapters 1/4" 1/4" SpeedBite 15000 psi High Pressure C&T Stainless Steel AISI 316
6M64D3-OP Male/Female Adapters 3/8" 1/4" SpeedBite 15000 psi High Pressure C&T Stainless Steel AISI 316
4M84D3-OP Male/Female Adapters 1/2" 1/4" SpeedBite 15000 psi High Pressure C&T Stainless Steel AISI 316
20M44K3-OP Male/Female Adapters 1/4" 1/4" 20000 psi High Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
20M64K3-OP Male/Female Adapters 3/8" 1/4" 20000 psi High Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
2094K3-OP Male/Female Adapters 9/16" 1/4" 20000 psi High Pressure C&T Stainless Steel AISI 316 Medium Pressure C&T
6F2412 Couplings 1/8" 1/4" SpeedBite 15000 psi SpeedBite Stainless Steel AISI 316
6F4426 Couplings 1/4" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
6F6426 Couplings 3/8" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
4F8426 Couplings 1/2" 1/4" SpeedBite 15000 psi Medium Pressure C&T Stainless Steel AISI 316
60F4633 Couplings 1/4" 3/8" 60000 psi High Pressure C&T Stainless Steel AISI 316 High Pressure C&T
15M64QQ QSS Male /Female Adapters 3/8" 1/4" Quick Set 15000 psi Quick Set Stainless Steel AISI 316
15M94QQ QSS Male /Female Adapters 9/16" 1/4" Quick Set 15000 psi Quick Set Stainless Steel AISI 316
15124QQ QSS Male /Female Adapters 3/4" 1/4" Quick Set 15000 psi Quick Set Stainless Steel AISI 316
15M44KQ QSS Male /Female Adapters 1/4" 1/4" 15000 psi Quick Set Stainless Steel AISI 316 Medium Pressure C&T
15M64KQ QSS Male /Female Adapters 3/8" 1/4" 15000 psi Quick Set Stainless Steel AISI 316 Medium Pressure C&T
15M94KQ QSS Male /Female Adapters 9/16" 1/4" 15000 psi Quick Set Stainless Steel AISI 316 Medium Pressure C&T

687PDC
687516