Crimper Power Units | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Tamaño

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimper Power Units Crimper Power Units

Crimper Power Units

Parker offers a wide array of portable crimper power units to meet the demands of any crimping application.

Descripción completa del producto

Parker offers a wide array of portable crimper power units to meet the demands of any crimping application. For maximum portability, Parker offers two hand-held crimping pumps to increase productivity and versatility for smaller hose assembly needs. Or, to power a standard crimping system at any location, order the electric pump, air/hydraulic pump or vehicle battery-powered pump depending on the application. Parker's crimper power units deliver up to 10,000 PSI for the Minikrimp, Karrykrimp, Karrykrimp 2.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Versatile power source options
• Transportable between work locations
• Substantial power for the shop, flexible enough to use on the job site
Applications:
• Enables any user to make factory-quality hose assemblies

Documentos relacionados

×
Productos Tipo Tamaño
82C-0HP Hand Pump Small
85C-0HP Hand Pump Large
82C-0EP Electric Pump Small
85C-0EP Electric Pump Large
82C-0AP Air/Hydraulic Pump na
85C-12V Vehicle Battery-Powered Pump na

687PDC
687583