Cut-Off Saw | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Cut-Off Saw

Cut-Off Saw

Parker's Cut-Off Saw is designed to create a square cut on tube 1/4" to 2 3/4" O.D. with minimum burrs, which is essential for proper tube connections.

Especificaciones técnicas

  • Tipo de productos: Cutter
  • Material del tubo: copper, brass, aluminum, steel, and stainless steel
  • Tamaño: 1/4 to 2-3/4 inch, 6 to 70 mm
  • Diámetro exterior del tubo: Works with tube O.D. sizes 1/4 to 2 3/4. inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Cut-Off Saw is designed to create a square cut with minimum burrs which is essential for proper tube connections. Designed for bench or stand mounting, this saw can be easily used on most job sites.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Operating at a low speed to prevent work hardening the tube end, this saw assures a square cut with minimum burrs which is essential for proper tube connections.
• An internal recirculating pump assures that an adequate supply of cutting fluid is provided.
• For use on copper, brass, aluminum, steel and stainless steel tube in sizes ¼” through 2 ¾” O.D.

Applications:
• Cutting metal tube for industrial and mobile hydraulic and pneumatic applications

Technical Characteristics:
• Requires a 110V/15A power supply.
• A saw base is available and sold separately.

Documentos relacionados

×
Productos
974250

687PDC
687620