In-Ex® Tube Deburring Tool | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
In-Ex® Tube Deburring Tool

In-Ex® Tube Deburring Tool

Parker's hand deburring tool, In-Ex®, deburrs the I.D. and O.D. of metal tube up to 1 5/8".

Especificaciones técnicas

  • Tipo de productos: Deburr Tool
  • Material del tubo: annealed steel, stainless steel, copper, and aluminum
  • Tamaño: 1/8 to 1-5/8 inch, 3 to 41 mm
  • Diámetro exterior del tubo: Works with tube O.D. sizes of 1/8 to 1 5/8 inch
Safety Warning

Descripción completa del producto

Parker's hand deburring tool, In-Ex®, is designed to deburr the I.D. and O.D. of 1/8” to 1 5/8” annealed steel, stainless steel, copper and aluminum.  Deburring with a quick twist of the wrist makes this a handy tool for most job sites.

Markets:
• Construction
• Aerial Lift
• Agriculture
• Material Handling
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Hardened steel I.D. and O.D. deburring blades provide a properly deburred tube.

Applications:
• Deburring metal tube for industrial and mobile applications

Technical Characteristics:
• Replacement blade sets are available.

Documentos relacionados

×
Productos
226B

687PDC
687620