Tru-Kut® Sawing Vise | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Tru-Kut® Sawing Vise Tru-Kut® Sawing Vise

Tru-Kut® Sawing Vise

Parker's sawing vice, Tru-Kut®, accomodates tube and pipe up to 2" O.D.

Especificaciones técnicas

  • Tamaño: 3/16 to 2 inch, 5 to 50 mm
  • Tipo de productos: Accessory
  • Material del tubo: annealed steel, stainless steel, copper, and aluminum
  • Diámetro exterior del tubo: 3/16 to 2 inch
Safety Warning

Descripción completa del producto

Parker's sawing vise, Tru-Kut®, assures square cut-offs within +/- 1° on tube and pipe up to 2” O.D.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Used with a fine tooth hacksaw blade, the hardened steel guide ensures accurate square cuts within +/- 1° which is essential for proper tube connections.
• For use with tube and pipe from sizes 3/16” to 2” O.D.

Applications:
• Cutting metal tube for industrial and mobile applications

Documentos relacionados

×
Productos
710439

687PDC
687620