PDS4-6-06-06-CAN - Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits | Parker NA

Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits | #PDS4-6-06-06-CAN

Diagnostic Test Meter and Accessories, Measure and Record with Analog or CAN Sensors, Parker SensoControl Serviceman Plus Kits | #PDS4-6-06-06-CAN OBSOLETE

Note: This product is no longer available. The substitute part number is SCKIT-155-2-00 0. Refer to the “Related Products” section of this page to view alternative products on the updated product page, or contact us for further assistance.


Especificaciones técnicas

  • Tipo de sensor: (2) Pressure transducers
  • Rango de medición 1 (psi): 0 to 870 psi (green)
  • Rango de medición 2 (psi): 0 to 870 psi (green)
  • Opción de tecnología: CAN bus
  • Estilo de la conexión: EMA
  • Tipo de medidor de diagnóstico: Parker Serviceman Plus
  • Tipo de memoria: Nano USB stick - 1GB
  • Voltaje de suministro eléctrico: 120 Volt AC
  • Software: SensoWin
  • Tipo de caja: Small carrying case
  • Aplicación: Hydraulic or pneumatic system diagnostics
  • Incluye: (2) Transducer cables - 5m, (1) CAN Y cable with Terminating Resistor, (1) USB cable - 1m
  • Marca: SensoControl
Safety Warning

Información del artículo

The SensoControl Parker Serviceman Plus is a rugged, portable, easy to use diagnostic meter. With a choice of CAN bus sensor communication or traditional analog inputs, the Parker Serviceman Plus is available with either 2 analog inputs or CAN style interface for up to 3 CAN sensors. This compact test instrument will measure pressure, flow, temperature, and RPM. A variety of pressure test kits are available.

CAN style Pressure Test Kits include:
• The Parker Serviceman Plus (CAN)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• CAN Y cable (kits with 2 transducers only)
• Power supply
• Terminator resistor
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

Analog style Pressure Test Kits include:
• The Parker Serviceman Plus (Analog)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other SensoControl transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

The Serviceman Plus is an effective tool to measure and record many system parameters beyond pressure. A variety of accessories are available for measuring flow, fluid temperature, and rotational speed. To expand the functionality of the basic pressure test kit, purchase these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with SensoControl accessories to fully utilize the diagnostic capabilities of Parker's Serviceman Plus meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
SensoControl Website
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Información de asistencia y contacto
Feedback Form
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Teléfono

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687539