D1VLB009CN4J - Direct Operated Directional Control Valve - Series D1VL / D3DL | Parker NA

Direct Operated Directional Control Valve - Series D1VL / D3DL | #D1VLB009CN4J

Click to View CAD Model
D1VLB009CN4J

Direct Operated Directional Control Valve - Series D1VL / D3DL | #D1VLB009CN4J

The direct operated directional control valves series D1VL (NG06 / CETOP 03 / NFPA D03) and D3DL (NG10 / CETOP 05 / NFPA D05) with hand lever provide high flow and feature a wide range of spool options.


Especificaciones técnicas

  • Conexión del puerto: NG06 / CETOP 03
  • Accionamiento: Hand lever side A
  • Material de la junta: NBR
  • Opción de conmutación: Center of rotation below spool axis
  • Posición del carrete: 3 positions, spring offset in position 0, operated in position a or b
  • Código del carrete: 009
  • Serie del producto: Directional Control Valve
  • Tipo de montaje: Subplate
  • Posición de montaje: Unrestricted, Preferably Horizontal
  • Tipo de operación: Direct
  • Tipo de accionamiento: Manual
  • Función: 3-way
  • Presión de trabajo máxima: 350 bar
  • Índice de caudal máximo: 80 L/min
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -25 °C
  • Para tipo de fluido: Hydraulic Oil According to DIN 51524
  • Material de la junta: NBR
  • Peso: 1.4 kg
  • Material del cuerpo: Cast Iron
Safety Warning

Información del artículo

The direct operated directional control valves series D1VL  and D3DL with hand lever provide high functional limits (D1VL: up to 80 l/min, D3DL: up to 130 l/min) for safe operation also at high flow rates. Additonally they fit all hydraulic systems due to a large number of spool options.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spool options - fits all hydraulic systems
• All hand lever parts are made of stainless steel - for use even under rough conditions
• High functional limits – low forces resulting in safe operation also at high flow rates
• Shortest delivery time - no warehousing necessary
• Two different switching logic options

Applications:
• Suitable for general hydraulic applications

Technical specifications:
The D1VL is a 3 chamber 4/3 or 4/2 way directional control valve. The D3DL is a 5 chamber 4/3 or 4/2 way directional control valve. Both are equipped with a hand lever which is directly connected to the spool and can be located either on the A or B side. Spring offset and detent designs are available.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478