ESFLO BN PP Filter Cartridges | #EPBN-210-DAS


LOADING IMAGES
EPBN-210-DAS EPBN-210-DAS

ESFLO BN PP Filter Cartridges | #EPBN-210-DAS

ESFLO BN liquid filter cartridges are designed for the clarification and prefiltration of a wide range products in the food, beverage, bio and pharmaceutical industries.


Especificaciones técnicas

  • Longitud (pulg): 20"
  • Material de la junta tórica: Silicone
  • Valor de filtración (micras) (µm): 10.0
  • Configuración del tapón terminal: 222/FIN
  • Opciones adicionales: Standard
Safety Warning

Información del artículo

ESFLO BN is made up of double layered polypropylene filter media with composite filter media of small and coarse diameter fibers resulting in lower pressure drop and longer filter life compare to the conventional polypropylene filters.

ESFLO BN all-polypropylene construction provides very low level of extractable and maximized chemical resistance to acids, bases and most organic solvents.

Features and Benefits
• Nominal micron rating range from 0.1 to 30㎛ for wide range of applications.
• All polypropylene construction provides excellent chemical compatibility and very low level of extractable.
• Composite filter media technology provides lower pressure drop and high durt holding capacity.
• Graded density media and double layered construction allows longer operating life and lower operating cost.
• Broad chemical compatibility allows in most applications.
• No surfactants or adhesives are present to interrupt product quality.

Applications
• Bottled Water & Soft drinks
• Dairy
• Wine prefiltraiton
• Beer prefiltration
• Food production
• Clarification in Bio & Pharm liquid filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
E01315