EPGA-4P6-CAE - ESFLO GA PP Filter Cartridges | Parker NA

ESFLO GA PP Filter Cartridges | #EPGA-4P6-CAE

EPGA-4P6-CAE

ESFLO GA PP Filter Cartridges | #EPGA-4P6-CAE

ESFLO GA liquid filter cartridges are designed for the clarification and prefiltration of a wide range products in the food, beverage, bio and pharmaceutical industries.


Especificaciones técnicas

  • Opciones adicionales: Standard
  • Longitud (pulg): 40"
  • Configuración del tapón terminal: 226/FIN
  • Valor de filtración (micras) (µm): 0.6
  • Material de la junta tórica: EPDM
Safety Warning

Información del artículo

ESFLO GA is made up of double layered polypropylene filter media that have a graded density, fine fibers and fixed pore structure that is bonded thermally, resulting in progressively finer retention, lower pressure drop and longer filter life.

ESFLO GA all-polypropylene construction provides very low level of extractable and maximized chemical resistance to acids, bases and most organic solvents.

Features and Benefits
• Absolute micron rating range from 0.45 to 20㎛ for wide range of applications.
• All polypropylene construction provides excellent chemical compatibility and very low level of extractable.
• Fine fiber technology provides absolute micron raing and reliable removal efficiency.
• Graded density media and double layered construction allows longer operating life and lower operating cost.
• Thermally bonded pore structure protects fiber releasing and unloading.
• Broad chemical compatibility allows in most applications.
• No surfactants or adhesives are present to interrupt product quality.

Applications
• DI Water
• Process Water
• Membrane Pre-filteration.
• Chemicals
• Solvents
• Acids & Bases

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
E01315