FULFLO CP MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, NON ASME CODE DESIGN FOR HIGH-EFFICIENCY FILTRATION | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de elementos

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FULFLO CP MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, NON ASME CODE DESIGN FOR HIGH-EFFICIENCY FILTRATION

FULFLO CP MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, NON ASME CODE DESIGN FOR HIGH-EFFICIENCY FILTRATION

Fulflo CP Multi-Cartridge Filter Vessel is designed for high efficiency and economical operation in oil reclamation and maintenance
applications.

Especificaciones técnicas

  • Industria: Industrial / Inks, Paints and Coatings
  • Marca: domnick hunter
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Multi-Cartridge Filter Vessel
  • Tamaño de la conexión: 1-1/2 inch, NPT
  • Cumplimiento con especificaciones: Non-ASME code
  • Presión de trabajo máxima: 175 psi, 12.1 bar
  • Temperatura máxima de funcionamiento: 250 °F
  • Caudal: 30 gal/min, 60 gal/min
  • Material de la junta: Buna-N (250 F max.)
Safety Warning

Descripción completa del producto

The Fulflo® CP multi-cartridge filter vessels are designed for high-efficiency and economical operation in oil reclamation and maintenance liquid filtration applications. The vessel features the integrity of a swing bolt for fast, easy opening and closing. It comes with standard zinc plated bolts and legs for corrosion resistance.
The light, compact design makes the Fulflo CP easy to mount on equipment or on the floor to conserve space. The adjustable legs offer installation flexibility by allowing various inlet elevations and nozzle orientations. Wall mounting brackets are also available. The CP filter vessel series replaces the FPM filter vessel series.
Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts for fast, and easy opening and closing of cover
• Commercial engineering design (Non-code)
• Pivot pin cover allows cover to remain attached when opened
• Adjustable leg height
• Optional mounting wall bracket (P/N 0820-6005)
Applications
• Hydraulic oil Filtration
• Quench Oil Filtration
• Engine & Compressor Lube Oil Filtration
• Cutting Oil Filtration
• Coolant Filtration
• EDM Liquid Filtration

Documentos relacionados

×
Productos Número de elementos Opciones
CPC1S1.5T 1 (18 inch) Zinc plated carbon steel legs
CPC1S1.5TW 1 (18 inch) Wall Mounted (No legs)
CPC1D1.5T 2 (18 inch) Zinc plated carbon steel legs
CPC1D1.5TW 2 (18 inch) Wall Mounted (No legs)

687PDC
702106