Beverage & Food Transfer Hose - Gambrinus UPE SM EN 12115 | #IH36242306/40


LOADING IMAGES
IH36242306/40

Beverage & Food Transfer Hose - Gambrinus UPE SM EN 12115 | #IH36242306/40

Gambrinus UPE SM EN 12115 is a medium pressure suction and discharege hose designed to handle all beverages, animal or vegetable fats and oils, pharmaceutical and sanitary materials.


Especificaciones técnicas

  • D.I. de la manguera (mm): 63.5
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Peso: 2.80 kg/m, 1.88 lb/ft
  • Industria: Industrial Manufacturing Equipment, Transportation
  • Material del tubo interno de la manguera: Polyethylene (PE) (UHMWPE)
  • Marca: Parker
  • Tipo de productos: Food Grade Hose, Suction Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Factor de diseño: 4:1
  • Rango de presión de vacío: 23.62 inch-Hg, 600 mm-Hg, 0.8 bar
  • División: Polymer Hose Division Europe
  • Estilo de productos: Suction and Delivery
  • Radio de curvatura mínimo: 17.716 inch, 450 mm
  • Medio: Food & Beverage (All animal and vegetable fats and oils), Food & Beverage (All beverages), Food & Beverage (All beverages, animal and vegetable fats and oils)
  • Cumplimiento con especificaciones: DM 26744.0, DM 34069.18472222222, EN 12115.0, FDA 21 CFR 177
  • Conector compatible: n/a
  • Diámetro interior: 2-1/2 inch, 63.5 mm
  • Aplicación: Beverage, Food
  • Material del refuerzo de la manguera: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Características de funcionamiento: Sterilization at 130 °C for Short Periods.
  • Diámetro exterior: 3.130 inch, 79.5 mm
  • Presión de trabajo máxima: 232 psi, 16 bar
  • Temperatura mínima de funcionamiento: -20 °C, -4 °F
  • Temperatura máxima de funcionamiento: 100 °C, 212 °F
Safety Warning

Información del artículo

Gambrinus UPE SM EN 12115 is a premium grade hose compatible with a wide range of beverages and food liquids such as milk, mineral water, fruit juices, wine, liqueurs, spirits up to 99% alchoolic content, fats and oils. It can also be an appropriate product for sanitary materials and commonly used acids, chemicals and solvents. Versatility of use, outstanding performance in one solution. It passed all tests foreseen by norm EN 12115 for the transport of hazardous and explosive fluids. Additionally the copper wire in the reinforcement facilitates the electrical connection between the hose and the end coupling.

Markets
• Transportation
• Processing

Features/Benefits
• Meet Gov & Industry sanitary requirements for a wide acceptance
• UHMWPE (Ultra-High-Molecular-Weight Polyethylene) tube does not leach into and not contaminate the product conveyed preserving its features and consumers' health
• Design Factor 4:1 enhances the safety for operators and equipment
• Full suction capability and kink resistance increases the range of applications

Applications
• In-plant and tank transfer
• Transport
• Potable water supply

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Teléfono

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687513