S9A75S13NS75SN - Gas Powered Suction Stop Valve- S9A-S9W | Parker NA

Gas Powered Suction Stop Valve- S9A-S9W | #S9A75S13NS75SN

S9A75S13NS75SN

Gas Powered Suction Stop Valve- S9A-S9W | #S9A75S13NS75SN

3 S9A 1/2S 3SW


Especificaciones técnicas

  • Tamaño de la conexión del piloto: 1/2"
  • Tipo de brida del piloto: Socket Weld
  • Tamaño de la conexión: 3"
  • Tamaño del puerto (mm): 80mm
  • Tamaño del puerto (pulg): 3"
  • Tipo de tamiz: Without Strainer
  • Tipo de brida: Socket Weld
  • Número de modelo: 3 S9A 1/2S 3SW
  • Temperatura mínima de funcionamiento: -50 °C, -60 °F
  • Temperatura máxima de funcionamiento: 105 °C, 220 °F
  • Presión de trabajo máxima: 27.6 bar, 400 psig
  • Coeficiente del caudal: 86 Kv, 100 Cv
  • Tipo de válvula: S9A
  • Tamaño del puerto: 80 mm, 3 inch
  • Tipo de brida del piloto: Socket Weld
  • Tamaño del puerto del piloto: 1/2 inch
  • Tipo de tamiz: Without Strainer
  • Tipo de cara de la brida: Socket Weld
  • Tamaño de la conexión: 3 inch
  • Material de la válvula: Standard Material
  • Tipo de recubrimiento: No Plating
  • Estilo del cuerpo: Standard
  • Material del cuerpo: Gray Iron
  • Material del asiento: Metal
Safety Warning

Información del artículo

The S9A and S9W are heavy-duty gas powered valves suitable for ammonia and other refrigerants, certain oils and other fluids approved for use in refrigeration. They are pilot operated semi-steel bodied valves. The valves may be opened by means of the manual opening stem for servicing or in case of electrical power failure. The Type S9A and S9W are pilot operated valves but uses an external source of higher pressure gas to operate the valve, and, therefore requires no minimum pressure drop to open. The external gas pressure for the Type S9A must be at least 0.69 bar (10 psi), and 0.71 bar (10 psi) for the S9W, above valve internal upstream pressure for positive opening. This valve is normally closed. They are two-position valves using condenser gas pressure acting upon a piston for opening, and a strong spring for closing. A lapped seat at the top of the piston prevents the condenser gas from leaking around the piston to the compressor suction side of the valve. A twin Pilot Solenoid Valve assembly serves to admit condenser gas pressure to the piston for opening and to bleed this gas pressure to the suction line for valve closing. A single-pole, double throw thermostat or relay may be used to control these two Pilot Solenoid Valves.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Low Pressure Drop for Low Temperature Operation
• Suitable to -50°C (-60°F)
• Can Be Installed in Vertical or Horizontal Position
• Manual Opening Feature
• Maximum Rated Pressure (MRP) 27.6 bar (400 PSIG)
• Requires no minimum pressure drop to open

Application:
• Use in viscous oil conditions
• Vertical pipelines
• Where very low pressure drop is required

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475