Gauges and Replacement Parts - Racor | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de kit

Tipo de pieza

Incluye

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Gauges and Replacement Parts - Racor

Gauges and Replacement Parts - Racor

Gauges, Head Pump Valves, Plugs, Replacement Parts for Obsolete filters

Especificaciones técnicas

  • Para su uso con: Clean side of filter vacuum connection, 3/8" NPT "Filter Clean Side" ports., 3/8" SAE "Filter Clean Side" ports., 7/8"-14 SAE "Filter Clean Side" ports., Lifeguard LG100, O-rings and gaskets, 1/4" NPTF female thread port, 3/8" NPTF female thread port, Vac
Safety Warning

Descripción completa del producto

Racor offers a wide range of replacement kits and parts for Fuel Filter Water Separators.
Productos Tipo de kit Tipo de pieza Incluye
RK 12825 200FG Seals Seal Kit for 200FG All Lid, bowl, and drain seals
RK 21030 Electrical Connector Switch Connector - Single Pin N/A
RK 30770 Check Valve In Line Check Valve Kit 3/8"NPTF N/A
RK 30817 Plug Kit Port plug metal 1/4"-18 NPTF 1/4" Hex Socket - Plated Steel
RK 31605 O-Ring Lube O-Ring Lubricant Tube High Viscosity Silicone Oil
RK 31610 Check Valve In Line Check Valve Kit 1/4"NPTF N/A
RK 32036 Gauge Filter Service Indicator 3/8" SAE thread N/A
RK 50033 LG100 Fitting Adapter Replacement Fitting 1/2" NPT Female Plastic
RK19668 Discontinued Panel mount vacuum gauge kit Fittings and Panel Mounts
RK32036-01 Gauge Filter Service Indicator 3/8" SAE thread Plug Adapter 7/8-14 SAE Threads
RK32037 Gauge Filter Service Indicator 1/8" NPT thread N/A
RK033092 Gauge Panel mount vacuum gauge kit Fittings and Panel Mounts
RK19672 Gauge Vacuum gauge kit Vacuum gauge

687PDC
687630