Hastings - Diesel Fuel Filter Elements | #FF1002


LOADING IMAGES
FF1002

Hastings - Diesel Fuel Filter Elements | #FF1002 OBSOLETE

Hastings FF1002 has been obsoleted and replaced by Baldwin PF10.


Especificaciones técnicas

  • Repuestos: 0
  • Diámetro interior (mm): 0
  • Diámetro interior (Pulgadas): 0
  • Fits: 0
  • Tipo de productos: Fuel Storage Tank Element
  • Notas: Hastings FF1002 has been obsoleted and replaced by Baldwin PF10.
Safety Warning

Información del artículo

Modern fuel injection systems require fuel be free of both particulate and water contamination. Hastings fuel filters keep fuel clean and engines running at maximum efficiency.
New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high-pressure engine components. Hastings Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.
Hastings heavy-duty filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• High performance filters withstand the rigors of time and temperature to protect equipment over the complete service interval and maintain warranty coverage
Applications:
• Engine diesel fuel filtration
Markets:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
• Marine
• Mining
• Oil and gas
• Power Generation
• Locomotive

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Teléfono

308.234.1951 or 800.822.5394

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
082700