HDW™ Heavy Duty Washdown Hose, Series 7080 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Cantidad del paquete estándar

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
HDW™ Heavy Duty Washdown Hose, Series 7080

HDW™ Heavy Duty Washdown Hose, Series 7080 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM), Black
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Estructura de la cubierta: Smooth, Perforated
  • Cumplimiento con especificaciones: n/a
  • Presión de trabajo máxima: 10.3 bar, 150 psi, 1 MPa
  • Peso: 0.07 kg/m, 0.48 lb/ft, 0.22 kg/ft
  • Radio de curvatura mínimo: 6.5 inch, 165.1 mm
  • Aplicación: Water
  • Diámetro interior de manguera nominal: DN20
  • Conector compatible: HY Series
  • Diámetro interior: 3/4 inch, 19.1 mm
  • Tamaño: -12
  • Material del refuerzo de la manguera: 4 Plies of Textile
  • Diámetro exterior: 1.25 inch, 31.8 mm
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Color de la cubierta: White
  • Número base: 7080

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series 7080 HDW Washdown Hose provides excellent service across a wide variety of cleaning applications. The hose is crush resistant and kink resistant, and the extra layers of reinforcement and thick wall provide robust service in challenging applications. The white cover is non-marking for easy identification and resists abrasion, heat, and weathering to provide maximum performance. Series 7080 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black EPDM for heat resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: White non-marking EPDM for abrasion, heat, and weathering resistance, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Breweries
• Dairies
• Food processing plants
• Wineries

Safety/Technical:
• Design Factor: 4:1
• Click here to link to CrimpSource® for current crimp specifications.
• Do not expose to fatty or oily foods.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
Productos D.I. de la manguera (pulg) Cantidad del paquete estándar
7080-7530450 3/4 50 ft

Productos Recomendados


687PDC
687583