STINGER™ II High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7268E | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Cantidad del paquete estándar

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
STINGER™ II High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7268E

STINGER™ II High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7268E

Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in applications to 212°F and 1000 psi, Series 7268E

Especificaciones técnicas

  • Material de la cubierta: Nitrile/PVC
  • Conector compatible: HY Series, 43 Series
  • Peso: 0.34 to 1.1 lb/ft, 0.05 to 0.15 kg/m, 0.15 to 0.52 kg/ft
  • Presión de trabajo máxima: 6.9 MPa, 1000 psi, 68.9 bar
  • Radio de curvatura mínimo: 152.4 to 457.2 mm, 6 to 18 inch
  • Diámetro interior de manguera nominal: 20 to 50 mm
  • Aplicación: Water
  • Diámetro interior: 3/4 to 2 inch, 19.1 to 50.8 mm
  • Material del refuerzo de la manguera: 1 Braid of Wire
  • Tamaño: -12 to -32
  • Diámetro exterior: 1.043 to 2.437 inch, 26.5 to 2.437 mm
  • Temperatura mínima de funcionamiento: -20 °F, -29 °C
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Estructura de la cubierta: Wrapped
  • Color de la cubierta: Yellow
  • Material del tubo interno de la manguera: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series 7268E Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple high pressure, standard duty applications. The hose is flexible for easy handling, crush resistant, and flame retardant to protect operators from fire hazards. The distinctive yellow nitrile/PVC cover is easily identified and resists abrasion, oil and weathering to provide maximum performance. Series 7268E is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black nitrile for excellent oil resistance to 212°F.
• Reinforcement: One wire braid for flexibility, strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil and weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Heavy duty air compressors
• Heavy duty air tools
• Heavy duty drills
• Water spray/suppression equipment
• Underground mines
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Cantidad del paquete estándar
7268E-751 3/4 524 ft
7268E-751100 3/4 100 ft
7268E-1001100 1 100 ft
7268E-1251050 1-1/4 50 ft
7268E-1501100 1-1/2 100 ft
7268E-2001 2 50 ft
7268E-2001100 2 100 ft
7268E-1251100 1-1/4 100 ft

687PDC
687583