THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251

THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251

Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in heavy duty applications to 212°F and 600 psi, Series 7251

Especificaciones técnicas

  • Material de la cubierta: Nitrile/PVC
  • Medio: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Conector compatible: 43 Series, 71 Series, WC Series
  • Peso: 0.17 to 0.50 kg/m, 1.2 to 3.6 lb/ft, 1.22 to 3.63 lb, 0.55 to 1.65 kg
  • Presión de trabajo máxima: 2.8 to 4.1 MPa, 400 to 600 psi, 27.6 to 41.4 bar
  • Diámetro interior de manguera nominal: 40 to 100 mm
  • Diámetro interior: 1-1/2 to 4 inch, 38.1 to 101.6 mm
  • Aplicación: Air, Multipurpose
  • Estructura de la cubierta: Perforated, Wrapped
  • Material del refuerzo de la manguera: 1 or 2 Braids of Wire
  • Tamaño: -24 to -64
  • Radio de curvatura mínimo: 508 to 1219.2 mm, 20 to 48 inch
  • Tipo de paquete: Carton
  • Diámetro exterior: 52.4 to 118.3 mm, 2.062 to 4.656 inch
  • Material del tubo interno de la manguera: Black, Chloroprene
  • Color de la cubierta: Yellow
  • Temperatura mínima de funcionamiento: -20 °F, -29 °C
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Longitud por paquete: 150 ft
Safety Warning

Descripción completa del producto

Parker's Series 7251 Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple medium pressure, heavy duty applications. The hose is durable, crush resistant and flame retardant to protect operators from fire hazards. The distinctive yellow nitrile/PVC cover is easily identified and resists abrasion, oil and weathering to provide maximum performance. Series 7251 is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black chloroprene for excellent oil resistance to 212°F.
• Reinforcement: One or multiple wire braids for extreme strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil, weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Bull hose
• Heavy duty air compressors
• Quarries

Industry Standards:
• MSHA

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
7251-1501K 1-1/2 600
7251-2002K 2 600
7251-2502K 2-1/2 500
7251-3002K 3 500
7251-4002K 4 400

687PDC
687583