Nylon Tubing - NR Series | #NNR-5-040


LOADING IMAGES
NNR-5-040

Nylon Tubing - NR Series | #NNR-5-040

High Strength Nylon Tubes - NR Series Polyamide Tubing features low moisture absorption and better chemical resistance than Series N Nylon Tubing.


Especificaciones técnicas

  • Cantidad por paquete estándar (pies): 250
  • Tamaño del pedido: 5/16
  • Color: Natural
  • Cumplimiento con especificaciones: n/a
  • Aplicación: Fluid Transfer, Marine, Lubrication, Pneumatics, Lubrication, Marine, Pneumatics
  • Diámetro interior del tubo: .233 inch, 5.9 mm
  • Diámetro exterior del tubo: 5/16 inch, 7.9 mm
  • Presión de trabajo máxima: 425 psi, 29.3 bar
  • Presión de rotura mínima: 1700 psi, 117.2 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Temperatura mínima de funcionamiento: -60 °F, -51 °C
  • Radio de curvatura mínimo: 1.50 inch, 38.1 mm
  • Conector compatible: NTA®, Prestomatic, SAE Cartridge, Flow Control, Prestolok, Transmission, TrueSeal, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite, Compression, Fast & Tite®, Flow Controls, Hi-Duty, TrueSeal™, Prestolok®
  • Medio: Air, Hydraulic Fluid, Lubricant, Oil, Water, Hydraulic Fluids, Lubricants, Fuels (Oil), Water
  • Color de la cubierta: n/a
  • Peso: 0.015 lb/ft, 0.022 kg/m
  • Material del tubo: Nylon
  • Material de la cubierta: n/a
  • Longitud por paquete: 76.2 m, 250 ft
  • Tamaño: -5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

NR Series High Strength Semi-Rigid Nylon Tubing features a high tensile strength and excellent coupling retention in high pressure, temperature and vibration environments. Sometimes this tubing is referred to as “hard nylon tubing” because it stiffer than standard nylon tubing. It is manufactured from high grade nylon resin.   Tubing resists high ambient temperatures making it suitable for applications that involve high-pressure pneumatics and oils, in lubrication systems, for marine control systems and in process lines for chemicals.

Markets:  
• Industrial
• Marine
• Fluid Handling
< br/>Features/Benefits:
• High grade nylon resins without the addition of plasticizers for higher pressure tubing applications
• Better chemical resistance than Series N, good resistance to high ambient temperature and low moisture absorption for superior performance
• High tensile strength and excellent coupling retention in high pressure, temperature and vibration environments

Applications:
• High-pressure pneumatics and oils
• Lubrication systems
• Marine control systems
• Process lines for chemicals
• For tube support, use reference Catalog 4660 Tubing/Fitting Compatibility Chart

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• The wall thickness is for reference only
• Packaged on 100 ft reel - contact Customer Service for more package quantities

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563