Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's Prestolok PLM push-to-connect fittings have a high phosphorous, FDA compliant, electroless nickel plating which is resistant to water, harsh detergents and other aggressive fluids.
Being the world's leader in push-to-connect fitting technology Parker's Prestolok PLM fittings offers the robustness, reliability and resistance to industrial fluids for the most demanding environments. Parker's Prestolok PLM metal fittings have a high phosphorous, FDA compliant, electroless nickel plating which is resistant to water, harsh detergents and other aggressive fluids. Prestolok PLM fittings are fitted with a FKM O-ring protected by a washer and can be used with all liquid and gaseous fluids compatible with these components. Prestolok PLM metal push in fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. The spring collet gripping system makes the Prestolok PLM fitting suitable for both metal (grooved) and polymer tubing. All components in Prestolok PLM are silicone free. All Prestolok PLM fittings are 100% leak tested and date coded to guarantee quality and traceability. Cut down on assembly time with Parker Prestolok PLM quick connect fittings.
Use with the following Parker Parflex Division tubing.
• Polyethylene
• Nylon
• Semi-rigid Nylon
• Grooved Stainless Steel
• Copper
• Polyurethane 95 Durometer Shore A
• FEP
Markets:
• Industrial
• Chemical
• Automation
• Automotive
• Food processing
• Life science
Features and Benefits:
• High phosphorous, FDA compliant, chemical resistant, electroless nickel plated collet and body
• FKM O-ring
• Chemical, corrosion and abrasion resistance
• Forged shapes
• Collet technology
• Inch & metric 5/32" - 1/2", 4mm - 14mm
• NPT, UNF, BSPT, BSPP, Metric threads
• Use with Polyethylene, Polyurethane 95 Durometer Shore A, FEP, Nylon, Semi-rigid Nylon, Grooved Stainless Steel & Copper
• Silicone free
• Compact and ergonomic
Applications:
• Harsh detergents
• Wash down
• Hot/Cold water cleaning
• Steam
• Oils
• Welding robots
• Medical equipment
Custom configurations and sizes are available upon request. Contact us for additional information.
| Product Demos & Tutorials |
|---|
| How to Install Parker's Prestolok PLM / LF3600 Fittings |
| Productos |
|---|