Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker flow control regulators offer precise adjustment, accuracy and compactness providing the solution for all applications. Flow control regulators are available with a polymer body and external or recessed adjustment screws.
Parker air flow control regulators offer precise adjustment, accuracy and compactness providing the solution for all applications. These pneumatic flow control regulators are available with polymer bodies and external or recessed adjustment screws for adjustable flow control. By allowing a higher maximum flow than standard regulators and precise adjustment, this range of flow control regulators helps you improve your productivity and performance with accuracy.
Parker's pneumatic flow control restrictors are available in a wide range of styles including:
• Compact
• Miniature
• Knobless
• Swivel Outlet
• Plug-in
• In-Line
Use with the following types of Parker Parflex Division tubing.
• Nylon
• Semi-rigid nylon
• Polyurethane 95 Durometer Shore A
• Fluoropolymer
Markets:
• Factory/Process Automation
• Life Science
• Food Processing
• Water and Beverage
• Petrochemical
Feature and Benefits:
• Higher maximum flow than standard regulator
• Optimal control of the cylinder rod speed
• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Reduce compressed air and energy consumption
• Precise adjustment for accurate flow regulation from initial to maximum opening
• Long-term stability of flow
• Reduced weight
• External adjustment screw: easy to adjust without tooling and lockable
• Recessed adjustment screw: more compact and protects the adjustment mechanism
• Uni-directional: exhaust or inlet
• Bi-directional: adjustable air flow control in both directions
• 360° positioning
Applications:
• Pneumatic Circuits
• Filling
• Dispensing
• Packaging
• Robotics
• Semi-Conductor
| Product Demos & Tutorials |
|---|
| Parker Legris--Product Demo : Flow Regulator |
| Literature and Reference Materials |
|---|
| Connection Solutions for Railway Transportation |
| Productos |
|---|