HRN - Inch Tube and Hose Clamps | Parker NA

Inch Tube and Hose Clamps | #HRN

HRN

Inch Tube and Hose Clamps | #HRN

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration.


Especificaciones técnicas

  • Aplicación: Tube, Pipe, 100R1 Hose, 100R2 Hose
  • Tipo de pieza: Mounting Hardware
  • Tipo de productos: Mounting Hexagon Rail Nut
  • Operating Load Duty Type: Standard Load
  • Longitud: na
  • Diámetro exterior del tubo: na
  • Diámetro exterior de la tubería: na
  • Diámetro interior de la manguera: na
  • Materiales de fabricación: Steel, Zinc Nickel
  • Tamaño de la rosca de la conexión: 1/4-20 UNC inch
Safety Warning

Información del artículo

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration. Offered in polypropylene and steel, ParKlamp meets the basic envelope dimensions of DIN 3015, Part 1, and the ParKlamp clamp halves are interchangeable with the Parker metric clamp system.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Weld plate mounting allows user to attach a single clamp assembly to a structure of similar material by welding components together.
• Using ParKlamp can significantly reduce the risk of problems resulting from mechanical shock and vibration.
• Mounting rails allows multiple clamps to be mounted for restraining a group of tube, pipe or hose assemblies together either side-by-side or stacking configurations.
• Three Series of ParKlamp offered: Standard Load, Heavy Load and Twin.
• Offered in Sizes 1/4" through 3"

Applications:
• Hydraulic fluid and gas handling tube, pipe and hose line clamping systems

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Teléfono

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687620