Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.
California Residents: Prop-65 Warning
Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3. A Fluorocarbon O-ring is standard on all ISO port adapters so no thread sealant is needed, reducing maintenance and component replacement costs as a result of contaminating and damaging of components due to the sealant.
Markets:
• Industrial
• Construction
• Mobile
• Factory/process automation
Features/Benefit:
• All brass construction
• No thread sealant
• Fluorocarbon O-ring reduces maintenance and replacement costs as a result of contamination and damage to components due to sealant
• Long term sealing
• Improves assembly time
Applications:
• Air lines
• Water lines
• Cooling lines
Custom configurations and sizes are available upon request. Contact us for additional information.
| Product Demos & Tutorials |
|---|
| How To Install Parker's ISO Port Adapters |
| Productos | Forma | Estilo | D.E. del tubo de la conexión 1 (pulg) | Estilo de la conexión 1 | Tamaño de la rosca de la conexión 2 (pulg) |
|---|---|---|---|---|---|
| 68HB-6-MI12 | Connector | Beaded Hose Barb to Metric | 3/8 | Beaded Hose Barb | M12x1.5 |
| 222P-2-MI10 | Adapter | Female Pipe to Metric | 1/8 | Female Pipe | M10x1.0 |
| 222P-4-MI12 | Adapter | Female Pipe to Metric | 1/4 | Female Pipe | M12x1.5 |
| 222P-4-MI14 | Adapter | Female Pipe to Metric | 1/4 | Female Pipe | M14x1.5 |
| 222P-6-MI16 | Adapter | Female Pipe to Metric | 3/8 | Female Pipe | M16x1.5 |
| 222P-6-MI22 | Adapter | Female Pipe to Metric | 3/8 | Female Pipe | M22x1.5 |
| 222P-8-MI27 | Adapter | Female Pipe to Metric | 1/2 | Female Pipe | M27x2.0 |
| 48F-12-MI27 | Connector | Flare to Metric | 3/4 | Male Flare | M27x2.0 |
| 159F-10-MI27 | 45° Elbow | Flare to Metric | 5/8 | Male Flare | M27x2.0 |
| 169HB-10-MI27 | 90° Elbow | Beaded Hose Barb to Metric | 5/8 | Beaded Hose Barb | M27x2.0 |
| 149F-10-MI27 | 90° Elbow | Flare to Metric | 5/8 | Male Flare | M27x2.0 |
| 48F-8-MI16 | Connector | Flare to Metric | 1/2 | Male Flare | M16x1.5 |
| 179HB-16-MI27 | 45° Elbow | Beaded Hose Barb to Metric | 1 | Beaded Hose Barb | M27x2.0 |
| 222P-2-MI14 | Adapter | Female Pipe to Metric | 1/8 | Female Pipe | M14x1.5 |
| 68NTA-4-MI10 | Connector | Compression to Metric | 1/4 | Compression | M10x1.0 |
| 68HB-10-MI27 | Connector | Beaded Hose Barb to Metric | 5/8 | Beaded Hose Barb | M27x2.0 |
| 1/8F3HG-B | Male | Metric Adapter | 1/8 | Male | 1/8 |