Crimped Thermoplastic UHP Hose Fittings, KX Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Presión máxima de trabajo (Mpa)

D.I. de la manguera (mm)

Tipo de conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, KX Series

Crimped Thermoplastic UHP Hose Fittings, KX Series

Parker High Pressure KX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 86 up to 110 MPa.

Especificaciones técnicas

  • Diámetro interior nominal: DN 6 to 10
  • Diámetro interior de la manguera: -4 to -6 (Size), 3/8 to 5/16 inch
  • Tamaño de la conexión: 3/8 inch Thread, 1/4 inch Thread, 3/4"-16 inch Thread, 9/16"-18 inch Thread, n/a, M18x1.5 to M24x1.5 mm Thread
  • Tipo de conexión: BSP, UNF, Metric
  • Longitud: 61 to 79 mm, 2.2 to 3.1 inch
  • Presión de trabajo máxima: 12470 to 15950 psi
  • Forma: Straight
  • Estilo de productos: Female BSP Swivel (60° cone), Female Type “M” Swivel, Metric Female Swivel Heavy Series with O-ring
  • Materiales de fabricación: Special Materials, Carbon Steel, Zinc-plated
Safety Warning

Descripción completa del producto

Parker Polyflex High Pressure KX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial cleaning
• High pressure service for construction and shipbuilding industries
• Suitable for hose types with working pressure from 86 up to 110 MPa (12.470 up to 15.950 psi)
Productos Presión máxima de trabajo (Mpa) D.I. de la manguera (mm) Tipo de conexión
192KX-6-06W 86.0 MPa 9.5 mm 92
192KX-4-04W 110.0 MPa 6.4 mm 92
192KX-6-05W 100.0 MPa 7.9 mm 92
1AYKX-8-06W 86.0 MPa 9.5 mm AY
1AYKX-6-04W 110.0 MPa 6.4 mm AY
1AYKX-8-05W 100.0 MPa 7.9 mm AY
1C9KX-14-06W 86.0 MPa 9.5 mm C9
1C9KX-10-04W 110.0 MPa 6.4 mm C9
1C9KX-16-05W 100.0 MPa 7.9 mm C9

687PDC
687513