High pressure Hose Series - 2380M | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Presión máxima de trabajo (Mpa)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
High pressure Hose Series - 2380M

High pressure Hose Series - 2380M OBSOLETE

This product is no longer available - please contact us for further assistance

Especificaciones técnicas

  • Industria: General Industrial, Marine
  • Material del tubo interno de la manguera: Polyamide (PA)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 120 °C, 248 °F
  • Temperatura mínima de funcionamiento: -10 °C, 14 °F
  • Tipo de productos: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Tecnología: Fluid & Gas Handling
  • Material de la cubierta: Polyamide (PA)
  • Factor de diseño: >2:1
  • División: Polymer Hose Division Europe
  • Materiales de fabricación: Thermoplastic
  • Cumplimiento con especificaciones: Parker Specifications
  • Conector compatible: KX Series
  • Peso: 0.27 to 0.35 kg/m, 0.18 to 0.23 lb/ft
  • Diámetro interior: 1/4 to 5/16 inch, 6.3 to 8.3 mm
  • Presión de trabajo máxima: 1000 to 1100 bar, 100.0 to 110.0 MPa, 14500 to 15950 psi
  • Aplicación: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Material del refuerzo de la manguera: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Radio de curvatura mínimo: 2.756 to 3.543 inch, 70 to 90 mm
  • Diámetro exterior: 0.528 to 0.618 inch, 13.4 to 15.8 mm
Safety Warning

Descripción completa del producto

Parker Polyflex High Pressure 2380M Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: > 2:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 110 MPa (15.950 psi)

Technical specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers and two open spiral layers of high
tensile steel wire
• Cover: Polyurethane
• Standard colour: black
• Temperature range: -10°C up to +120°C

Documentos relacionados

×
Productos Presión máxima de trabajo (Mpa)
2380M-04V30W 110
2380M-05V30W 100

687PDC
687513