LT-20635B-10632 - OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™ | Parker NA

OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™ | #LT-20635B-10632

LT-20635B-10632

OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™ | #LT-20635B-10632 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Especificaciones técnicas

  • D.E. del tubo trazador (pulg): 3/8
  • D.E. del tubo de proceso (pulg): 3/8
  • Material del tubo de proceso: Welded Stainless Steel Type 316/316L ASTM A269
  • Número de tubos: 2
  • Número de tubos: 2
  • Material del tubo de proceso: Welded Stainless Steel Type 316/316L ASTM A269
  • Diámetro exterior del tubo de procesos: 3/8 inch
  • Grosor de la pared del tubo de proceso: 0.035 inch
  • Material del tubo trazador: Seamless Copper Type 122 DHP ASTM B68/B75
  • Diámetro exterior del tubo trazador: 3/8 inch
  • Grosor de la pared del tubo trazador: 0.032 inch
  • Diámetro exterior nominal: 1.6 inch
  • Radio de curvatura mínimo: 16 inch
  • Requisitos de longitud del centro de soporte horizontal: 5 to 6 ft
  • Requisitos de altura del centro de soporte vertical: 10 to 15 ft
  • Temperatura máxima de funcionamiento: 400 °F, 204 °C, 200 °F, 93 °C
  • Material de la cubierta: FR-PVC
  • Color de la cubierta: Black
Safety Warning

Información del artículo

Parker LT Temptrace™ Light Steam Trace Tubing consists of single or multiple process tubes insulated from a single tracer with non-hygroscopic glass fiber insulation and a black, 105°C rated, flame-resistant PVC (FR-PVC) jacket. The LT Temptrace™ permits use of high pressure steam to heat trace instrument lines carrying water, light oil, paraffin, paraffin-based fluids and temperature-sensitive chemicals. The tough, flame-resistant PVC jacket protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals, allowing it to operate successfully under a variety of conditions. The LT Temptrace™ is ideal for simple instrument line freeze protection and viscosity maintenance applications. For order information and specific operating parameters, please review the literature listed under the Product Support tab.

Markets:
• Chemical Processing and Refineries

Features:
• Black, flame-resistant PVC jacket to protect tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals
• Air-spaced, cross wrapped applied non-hygroscopic fiberglass thermal insulation for minimum heat loss
• The insulated tracer provides a more constant process tube temperature over long tubing runs
• Accessories are available for connecting multiple lengths of steam trace bundles and sealing bundle ends
• Utilizes saturated steam pressures up to 230 PSIG and 400°F to maintain process tube temperatures of 200°F or less

Applications:
• Instrument lines carrying water, light oil, paraffin, paraffin-based fluids and temperature-sensitive chemicals
• Simple instrument line freeze protection
• Viscosity maintenance

Technical Specifications:
• Standard product has a Maximum Temperature Rating (MTR) of 400°F (204.4°C). Higher temperature designs are available – consult the division for details. MTR is the maximum allowable temperature of the tracing fluid; temperatures in excess of this may damage the product or alter its performance

NOTE: It is absolutely necessary to seal the ends against contamination from moisture and/or corrosive liquids; Parker Hannifin cannot assume any liability for product damage caused by moisture from unsealed ends.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563