LORD® HT2/UT2 Series Broad Temperature Range Mount for Aerospace and Defense Applications | #UT2-100


LOADING IMAGES
UT2-100

LORD® HT2/UT2 Series Broad Temperature Range Mount for Aerospace and Defense Applications | #UT2-100

BTR® Mounts are compact & highly efficient vibration control isolators designed to protect sensitive equipment exposed to severe dynamic conditions. For critical applications & high performance aircraft, missile, spacecraft & vehicular environments.


Especificaciones técnicas

  • Dynamic Axial Spring Rate: 788 N/mm
  • Peso: 5.6 oz, 159 g
  • Dynamic Radial Spring Rate: 709 N/mm
  • Maximum Dynamic Input at Resonance: 0.06
Safety Warning

Información del artículo

BTR® Broad Temperature Range Elastomer Mounts are vibration control isolators designed for protection of sensitive equipment exposed to severe dynamic conditions. Developed especially for critical applications and high performance aircraft, missile, spacecraft and vehicular environments, they are compact and highly efficient. The HT Series Mounts are suitable for all-attitude mounting systems that require natural frequencies above 20 Hz in the ambient temperature from -65°F to +300°F (-54°C to +149°C).

The excellent internal damping capability of BTR elastomer limits amplification at resonance to 3.5 or less under typical application conditions. HT Mounts are available in four basic series: HT0, HT1, HT2 and HTC. Inverted designs with identical performance are available in the same corresponding series UT1 and UT2.

Their compactness permits designers to utilize internal suspension arrangements, eliminating the need for sway space outside the case. BTR Mounts incorporate a reliable elastomer-to-metal bond in a mechanical safetied assembly. Repeat checks at 15g, 11ms, half-sine pulse inputs reveal no reduction in is olation efficiency. The mount withstands shock impulses of 30g, 11ms, half-sine pulse without failure.

Features:
• Resonant frequency and transmissibility are virtually constant from -65°F to +300°F (-54°C to +149°C)
• Amplification at resonance is 3.5 or less under typical conditions
• Mechanically safetied assembly incorporates a reliable elastomer-to-metal bond
• Inputs at resonance can be as high as 0.06 inch D.A.
• Efficiently isolates disturbing forces in all directions


Load capacity: 23 to 100 lb (10.5 to 45 kg) per mount
Finish:
• Outer member – sulfuric acid anodized and dyed gray
• Inner member – chromate treated per MIL-DTL-5541, Class 1A
• Inner member (HT2-100 &UT2-100 only) – CAD plated
• Bottom Plate – sulfuric acid anodized and dyed gray
Materials:
• Outer member – 6061-0 aluminum alloy
• Inner member – 2024-T351 aluminum
• Inner member (HT2-100 & UT2-100 only) – 12L14 C.R. steel
• Bottom Plate – 2024-T3 aluminum alloy
• Elastomer – LORD BTR® Silicone

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Teléfono

+1 877-275-5673

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
1A0MGW