LORD® Rod Ends for Turnbuckles and Luggage Bins | #RA-75-20-1KP


LOADING IMAGES
RA-75-20-1KP

LORD® Rod Ends for Turnbuckles and Luggage Bins | #RA-75-20-1KP

Particularly good for aircraft interior applications, including sidewall panels, floor panels, close-out panels, rod ends and grommets, by isolating discrete attach points in panels, bulkheads, windows, etc.


Especificaciones técnicas

  • Dynamic Axial Spring Rate: 6026 lb/in
  • Dynamic Radial Spring Rate: 15066 lb/in
Safety Warning

Información del artículo

Complete 360 Degree Solution to an Aircraft’s Interior Noise and Vibration Challenges

Parker Lord approaches each project with the same process: strive to offer a 360 degree solution and try to isolate all the surfaces in the passenger cabin. Highlighted here are mounts that are particularly good for aircraft interior applications including sidewall panels, floor panels, close-out panels, rod ends and grommets. The performance of these parts will focus on attenuating the noise paths to the passenger by isolating discrete attach points in panels, bulkheads, windows, etc.

Some of the benefits of LORD interior mounts are their compact geometry, lightweight materials, Failsafe designs and the quick installing snap-in and thread locking features. Also included with some of the parts is LORD proprietary silicone elastomer providing incredible cold temperature performance while meeting flame, smoke and toxicity requirements.

Also available to customers in the earlier stages of designing an aircraft is the LORD engineering staff that can work with an aircraft OEM to achieve better cabin acoustics. Through years of isolation experience, LORD has come up with guidelines to achieve a quieter cabin.

Rod Ends for Turnbuckles and Luggage Bins
Maximum rated load per mount: 60 to 80 lb (27 to 36 kg)
Weight: 0.26 to 0.50 oz (7.3 to 14.1 g)
Materials:
• Inner member – 7075-T651 aluminum alloy
• Rod end – 7075-T6 aluminum alloy
• Finish – chromate treated per MIL-DTL-5541, Class 1A
• Elastomer – NR

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Teléfono

+1 877-275-5673

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
1A0MGW