Remote Grease Hose 3000 psi - HLB | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Remote Grease Hose 3000 psi - HLB

Remote Grease Hose 3000 psi - HLB

The Parker HLB Grease Hose is a cost effective solution that is MSHA accepted and is more compact than comparable rubber grease hoses. It is designed for grease and lubrication lines in agriculture, construction or mobile equipment.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Factor de diseño: 4
  • Cumplimiento con especificaciones: ISO 3949, Type R7-1 (HLBD), MSHA, SAE J517 and 100R7 (HLBD)
  • Conector compatible: CY Series, BU Series (field attachable fitting limited to 120°F)
  • Presión de trabajo máxima: 3000 psi, 20.7 MPa, 207 bar
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Diámetro interior: 1/8 to 3/16 inch, 3.2 to 5 mm
  • Aplicación: Agriculture Equipment, Construction Equipment, Hydraulics, Industrial Machinery, Lubrication Lines, Machine Tools, Mobile Hydraulic Equipment, Transportation
  • Peso: 0.03 to 0.06 lb/ft, 0.06 to 0.08 kg/m
  • Material del tubo interno de la manguera: Polyamide (PA), Copolyester
  • Tamaño: -2 to -3
  • Radio de curvatura mínimo: 1/2 to 3/4 inch, 13 to 19 mm
  • Diámetro exterior: 0.320 inch, 0.410 inch, 8.1 to 10.4 mm
  • Medio: Lubricants (Oils), Petroleum Hydraulic Fluids
  • Material de la cubierta: Polyurethane
  • Material del refuerzo de la manguera: Fiber
Safety Warning

Descripción completa del producto

Parker HLB remote grease hose makes it easy to properly perform quick and effective preventative maintenance on all types of industrial, mobile, and transportation equipment. The grease lines connect grease port locations to a convenient service access panel where grease can be manually distributed throughout the machine, overcoming issues associated with safety and hidden points left ungreased. Experience has shown that if you can't see it, it isn't getting greased.

HLB flexible grease hose is a cost effective way to make sure your application is getting properly lubricated. Historical data has shown that using an HLB remote hose, versus a 1/4" rubber hose, can save $10 to $20 per line in reduced component and installation labor costs. With the ability to properly lubricate multiple points in less time than it takes for one isolated point (80% time savings), the HLB Grease Line Hose is an innovative solution for applications that involve flexible grease lines and grease lubrication systems on various types of mobile equipment. Review the Parker Lubrication brochure on the Product Support tab for more information.

 Markets:
• Fluid Handling
• Agriculture
• Transportation

 Features/Benefits:
• HLB remote lubrication system versus 1/4” rubber hoses can save $10 to $20 per line in reduced component and installation and labor costs
• Unique GK bulkhead hose fittings with integrated nipple can save $5 to $10 per grease zerk connection in unnecessary adapter costs
• Compact 1/8” hoses save hundreds of dollars of waste in your operation by eliminating gallons of unnecessary “in-line” grease versus larger bore rubber hoses
• Lightweight - up to 60% lighter than typical 1/4” rubber hose, resulting in reduced inbound freight costs and equipment weight
• Reduces the potential of 50% to 80% of lubrication related issues on inaccessible bearings
• Can properly lubricate multiple points in less time than it takes for one isolated point (80% time savings)  

 Applications:
• Grease and lubrication lines
• Construction
• Industrial
• Material handling
• Mobile equipment

 Certifications/Compliance:
• MSHA Accepted

 Technical Specifications:
• HLBD02 - perforated; HLB03 - non-perforated
• Not for use as a whip hose on hand-operated grease guns
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos

687PDC
687563