Marine Power Tilt Hose - PTH Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Marine Power Tilt Hose - PTH Series

Marine Power Tilt Hose - PTH Series

Marine Power Tilt Hose features a polyurethane cover over a compact, abrasion resistant hose. It is designed for power tilt mechanisms, trim tab assemblies and jack plate assemblies.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Factor de diseño: 4
  • Color de la cubierta: Black
  • Medio: Petroleum Hydraulic Fluids
  • Cumplimiento con especificaciones: n/a
  • Presión de trabajo máxima: 20.7 MPa, 207 bar, 3000 psi
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Radio de curvatura mínimo: 3/4 inch, 19 mm
  • Conector compatible: 92 Series
  • Aplicación: Marine
  • Peso: 0.08 lb/ft, 0.11 kg/m
  • Material del tubo interno de la manguera: Polyamide (PA)
  • Material de la cubierta: Polyurethane
  • Diámetro interior: 3/16 inch, 5 mm
  • Diámetro exterior: 0.430 inch, 10.9 mm
  • Material del refuerzo de la manguera: Fiber and Stainless Steel Wire
  • Tamaño: -3
Safety Warning

Descripción completa del producto

Parker’s Marine Hose for power tilt applications is compact, flexible and corrosion resistant. PTH hose is best suited for marine applications that involve power tilt mechanisms for outboard and stern drive engines, trim tab assemblies and jack plate assemblies. The hoses are constructed of a nylon tube, reinforced with a fiber and stainless steel braid, and protected with a reliable, abrasion resistant polyurethane jacket. The hose is manufactured with a clear polyurethane jacket; however, a black cover is also available as custom order. For more information review the literature listed under the Product Support tab.

Markets:
• Marine

Features/Benefits:
• Compact design
• Abrasion resistant polyurethane cover
• Excellent flexibility to simplify installation and routing and usage
• Corrosion resistant for added protection

Applications:
• Power tilt mechanisms for outboard and stern drive engines
• Trim tab assemblies
• Jack plate assemblies

Technical Specifications:
Cover: Non-perforated
• Also available as custom order with black jacket
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos D.I. de la manguera (pulg)
PTH-3-BLK-500 3/16

687PDC
687563