Marine Hose – Steering | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Marine Hose – Steering

Marine Hose – Steering

With fast, accurate response and a corrosion resistant thermoplastic construction, the Parker MSH marine hose is ideal for marine hydraulic steering systems. MSH hose is salt water resistant and 1000 psi.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Factor de diseño: 4
  • Medio: Petroleum Hydraulic Fluids
  • Cumplimiento con especificaciones: n/a
  • Conector compatible: MS Series
  • Presión de trabajo máxima: 6.9 MPa, 69 bar, 1000 psi
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Diámetro interior: 5/16 to 3/8 inch, 8 to 10 mm
  • Peso: 0.05 to 0.07 lb/ft, 0.07 to 0.11 kg/m
  • Aplicación: Marine
  • Material del tubo interno de la manguera: Polyamide (PA)
  • Material de la cubierta: Polyurethane
  • Material del refuerzo de la manguera: Fiber
  • Radio de curvatura mínimo: 2-1/4 to 3 inch, 57 to 76 mm
  • Tamaño: -5 to -6
  • Diámetro exterior: 0.480 inch, 0.590 inch, 12.2 to 15 mm
Safety Warning

Descripción completa del producto

MSH hose is a thermoplastic hose for marine steering applications, specifically, outboard hydraulic steering systems where fast accurate response is needed to ensure proper control of the boat. MSH hose is a marine grade hose with a corrosion resistant, thermoplastic construction. It is ideal for salt water and fresh water environments.

Parker MSH hose is qualified with both permanent and field attachable brass fittings.

Markets:
• Marine

Features/Benefits:
• Fast, accurate response
• Permanent or field attachable brass fittings
• Corrosion resistant thermoplastic construction

Applications:
• Marine steering systems

Technical Specifications:
• Cover: Non-perforated
• HBR bend restrictor is available for permanent fittings only
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos D.I. de la manguera (pulg)
MSH-5 5/16
MSH-6 3/8

687PDC
687563