Paint Fluid Hose, Series 7108 | #7108-501


LOADING IMAGES
7108-501

Paint Fluid Hose, Series 7108 | #7108-501

Paint fluid hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 200°F and 750 psi, Series 7108


Especificaciones técnicas

  • D.I. de la manguera (mm): 12, 7
  • Presión máxima de trabajo (bares): 51, 7
  • Presión máxima de funcionamiento (psi): 750
  • D.I. de la manguera (pulg): 1/2
  • Material de la cubierta: Chloroprene Rubber (CR), Chloroprene
  • Estructura de la cubierta: Smooth
  • Medio: Chemicals (Lacquers), Chemicals (Light), Chemicals (Paint), Chemicals (Thinners), Solvents
  • Cumplimiento con especificaciones: n/a
  • Conector compatible: HY Series, 43 Series
  • Diámetro interior: 1/2 inch, 12.7 mm
  • Aplicación: Chemical Transfer
  • Material del refuerzo de la manguera: 2 Plies of Aramid
  • Tipo de paquete: Reel
  • Diámetro exterior: 0.880 inch, 22.2 mm
  • Color de la cubierta: BLACK, Black
  • Material del tubo interno de la manguera: Translucent, Polyamide (PA)
  • Diámetro exterior de la manguera: 22,2 mm
  • Presión de trabajo máxima: 750 psi, 750 psi, 51.7 bar
  • Radio de curvatura mínimo: 127 mm, 5 inch, 127 mm
  • Material del tubo: Translucent nylon
  • Temperatura mínima de funcionamiento: 0 °F, -18 °C, -18 °C, 0 °F
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C, 93 °C, 200 °F
  • Material y estructura del refuerzo de la manguera: Multiple aramid plies
  • Peso (por unidad de medida): 0,36 kg/m
  • Peso: 0.25 lb/ft, 0.37 kg/m
  • Longitud: Random lengths on reels. 182.88 m max., 121.9 m min, with 15.24 m min. length, max. 3 pcs. m
  • Longitud por paquete: 500 ft
Safety Warning

Información del artículo

Parker's Series 7108 provides excellent service across a wide variety of chemical media used in paint transfer and air powered paint spray systems. The hose tube will not leach into and contaminate the product being conveyed and resists mild chemicals, oil and weathering to provide maximum performance. Series 7108 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Manufacturing

Features/Benefits:
• Tube: Translucent nylon for chemical resistance to 200°F.
• Reinforcement: Multiple aramid plies for strength and durability.
• Cover: Black chloroprene for abrasion and oil and resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Mild chemicals
• Lacquers
• Paints & paint thinners
• Solvents
• Air powered paint systems
• In-plant and tank transfer
• Mixing operations

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.
• Click here to link to Hose & Chemical Guides.
• Do not use in high pressure paint spray applications requiring a statically conductive hose.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583