01-10098 - MSH - Machine Mounted ESP mist collector | Parker NA

MSH - Machine Mounted ESP mist collector | #01-10098

01-10098

MSH - Machine Mounted ESP mist collector | #01-10098

Direct mount to machine mount mist collector for water and oil-based coolants. Ready to use, energy efficient, all-in-one, electrostatic precipitator ESP mist collector. Simply install and connect input power. Additional accessories available.


Especificaciones técnicas

  • Accesorios opcionales: Inlet connectors
  • Caudal de aire: 300 - 500 CFM
  • Peso: 115 lbs
  • Sound Level: 64.9 dB(A)
  • Fases del filtro: Single Pass
  • Características de flujo: Left to Right
  • Número de modelo: MSH-05-H
  • Tensión de suministro de entrada: 115V/1P/60H
  • Aplicación: Mist, Smoke, Wet Particulate
  • Altura: 16.4 inch
  • Anchura: 27.5 inch
  • Profundidad: 15.4 inch
  • Potencia de salida nominal del motor: 0.25 HP
  • Método de control: Potentiometer
  • Marca: SmogHog
  • Tipo de equipamiento: Direct Mount ESP mist filter
  • Tipo de filtro: Electrostatic Precipitator
  • Corriente: 2.3
  • Tipo de pintura: Powder Coated
  • Color: Hog Gray
Safety Warning

Información del artículo

The SmogHog model MSH is a self-contained mist collector that can be mounted directly onto machining centers or locally ducted. Mists, fumes and smoke generated from oil and water based coolants are drawn into the system and then subjected to a highly efficient multi-stage filtration process including a coalescing pre-filter and ESP collection cell(s). Clean air is then recirculated back into the plant for a cleaner, healthier work environment. High filtration efficiency keeps air clean in your factory and process running at peak performance with more than 99% removal efficiency by mass and greater than 90%* particle removal of 0.3 micron liquid particles. (* independently verified in accordance with EN 1822-5). Life cycle cost advantages include low airflow resistance leading to energy savings and reduced operational costs. Washable filters eliminate the need for costly replacement filters and associated disposal costs. The Mist-Stop Coalescing pre-filter, high capacity collection cell(s) and variable speed airflow controls work to extend service intervals reducing production downtime and operational expenses. Horizontal and vertical airflow
orientations, single or multiple ESP passes and full line of accessories allows systems to be configured to match your
unique application. The compact design allows the system to be conveniently installed directly onto machining centers
or into tight spaces. SmogHog technology ensures constant airflow, unlike barrier filters that can plug and become ineffective. Additionally, you will save operational costs with this technology, the ESP cells are washable, eliminating otherwise costly filter replacements and disposal concerns, making your factory cleaner and greener. There are a variety of options and accessories that can be ordered separately including machine mount kits, 6, 8, 10 and 12” inlet collars (horizontal only), flexible duct and clamps, vibration isolation kit, high energy power supply, drain loop assembly, drain bottle, power cord, and a remote power switch.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031