P3NEA18GSMBNG - P3N FRL Filter Regulators | Parker NA

P3N FRL Filter Regulators | #P3NEA18GSMBNG

Click to View CAD Model
P3NEA18GSMBNG

P3N FRL Filter Regulators | #P3NEA18GSMBNG

P3NE is a high flow filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3NE is a one piece combined filter/regulator which minimizes space by incorporating two units into one.


Especificaciones técnicas

  • Drenaje: Twist Drain
  • Tipo de manómetro: Gauge
  • Rango de presión de salida: 125 PSI
  • Tipo de cuba: Metal Bowl, Sight Gauge
  • Tamaño del puerto: 1"
  • Tipo de elemento de filtro: 40 Micron
  • Tipo de regulador de presión: Relieving
  • Tamaño del puerto: 1 inch
  • Tipo de cuba: Metal, with Sight Gauge
  • Opción de drenaje: Twist
  • Tipo de elemento de filtro: 40 micron
  • Rango de presión de salida: 125 psi
  • Tipo de manómetro: Gauge
  • Tipo de regulador de presión: Relieving
Safety Warning

Información del artículo

Parker's P3NE is a high flow filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3NE is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. The robust features of the P3NE such as the large filter element and solid control piston guarantees a low pressure drop and extended product life. The self relieving feature plus a balanced poppet provides quick response and accurate pressure regulation to help meet the needs of your air system requirements.



The PN3E comes standard with a 40 micron filter element but keep in mind a 5 micron element is offered for more demanding air purification. For high flow and space restricted applications this product can provide a solution that does not sacrifice performance. The various options available such as auto drain, twist drain, gauge, port block kits, pressure range and port types make this series easy to configure for your application.

 



Markets

• Machine Tools

• Misc. Industrial

• Misc. Manufacturing

• Air and Gas

• Appliances

• Factory Automation

• Entertainment Automation

• Molding

• Packaging Machinery

• Printing and Marking Equipment

• Vehicle Assembly Facilities

• Wearing Apparel

• Food and Beverage

• Misc. Processing

 



Features/Benefits

• Integral 3/4" or 1" ports (NPT & BSPP)

• High efficiency particulate element as standard

• Excellent water removal efficiency

• Robust but lightweight aluminium construction

• Low temperature -40°C (-40°F) with combined manual / semi-auto drain as standard

• Secondary pressure ranges 12 and 16 bar

• Rolling diaphragm for extended life

• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation

• Optional tamperproof regulator padlock

• Proportional oil delivery over a wide range of air flows

• Possible to fill under system pressure eliminating down time

• Large oil reservoir

 



Applications

• To be used in combination with valves and cylinders

• To protect tools and cylinder against corrosion

• To reduce friction

• At the transfer point from workshop to machine

• In combination with tools for assembly and on the shop floor

• For all type of machines pneumatic driven and high flow consumption

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577