PA40S1N8S063A - PA Series Angle Seat Valves | Parker NA

PA Series Angle Seat Valves | #PA40S1N8S063A

PA40S1N8S063A

PA Series Angle Seat Valves | #PA40S1N8S063A

2-way pneumatically-actuated Angle Seat Valves (ASV) available in on/off and proportional control models. Optional position feedback technologies are also available.


Especificaciones técnicas

  • Presión mínima del piloto: 43.5 - 94.3 psi
  • Material del cuerpo: 304 Stainless Steel
  • Configuración: Normally Closed - Over Seat
  • Función: 2-Way
  • Tamaño del puerto: 1-1/2 inch
  • Presión del vapor máxima: 130 psi
  • Presión de trabajo máxima: 232 psi
  • Material del alojamiento del accionador: Aluminium
  • Marca: Parker
  • División: Fluid Control Division
  • Tecnología: Fluid & Gas Handling, Pneumatics, Process Control
  • Tipo de productos: Angle Valve
  • Estilo de productos: Pneumatic - On/Off
  • Configuración: Normally Closed - Over Seat
  • Presión de trabajo máxima: 232.0 psi
  • Presión mínima de trabajo: 0 psi
  • Presión piloto máxima: 145 psi
  • Presión mínima del piloto: 43.5 - 94.3 psi
  • Coeficiente del caudal: 37.3 Cv
  • Tipo de conexión: NPT
  • Tamaño de la conexión: 1-1/2 inch
  • Tamaño del orificio: 1.38
  • Función: 2-Way, Normally Closed
  • Tipo de accionamiento: Air Pilot
  • Tamaño del actuador: 63 mm
  • Para tipo de fluido: Air, Inert Gas, Steam
  • Materiales de fabricación: Aluminium (Actuator Housing)
  • Material del cuerpo: 304 Stainless Steel
  • Material de la junta: PTFE
  • Temperatura máxima de funcionamiento: 140 °F
  • Temperatura máxima del fluido: 356 °F
  • Cumplimiento con especificaciones: European Pressure Equipmemt Directive 2014/68/EU in accordance with Annex II, Category II, Group 2, Module A1
  • Entrada de señal: n/a
Safety Warning

Información del artículo

Parker 2-Way, Angle Seat Valves, Normally Closed and Normally Open, can handle a variety of media from air, inert gasses, water, steam, and corrosive solutions up to temperatures of 356 F. They have durable 304 or 316L stainless steel bodies with aluminum or stainless steel actuator housing options, offer over seat or under seat configurations for all flow applications, and are compliant with Pressure Equipment Directive 97/23/EC. They are available in On/Off configuration with either optional Limit Switch Box or Proximity Sensor and also Proportional Control.

Markets:
•Commercial Equipment
•Food & Beverage Processing
•Power Generation
•Petro-Chemical
•Oil & Gas
•Industrial Process Control
Features/ Benefits:
•Compact Design
•High Flow Rates up to 81.7Cv
•Visual Position Indicator
•Optional Limit Switch Box or Proximity Sensor for direct and remote valve position indication
•Proportional Control Valves for control of Pressure, Temperature, Flow, and Liquid level
•Stainless Steel Actuator Housing for Exceptional Durability
•Mountable in Any Position
•ANSI Class VI for Tight Shut-Off and Long Service Life
•All valves are compliant with Pressure Equipment Directive 97/23/EC
•On/Off Valves with no accessories comply with European ATmosphere EXplosive Directive 2014/34/EU in accordance with Annex VIII §3 specific to Non-Electrical Equipment for Use Within Potentially Explosive Environments - Zone 2/22
Applications:
•Food and Beverage Processing
•Water Technology & Treatment
•Textile Industry
•Cooling Systems on Injection Molding Machines, Industrial Welders, and Machining Centers
•Pharmaceutical & Cosmetic Industry
•Chemical Process Technology
•Refrigeration & Cooling Heat Exchangers
•Sterilizers Steam Supply
•Water Conveyance: Mining, Cement / Concrete Systems, Pulp & Paper
•General Industrial Applications of Aggressive Fluids
•Industrial Laundry Equipment
•Industrial Air Dryers

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
PA40S1N8S063A STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Fluid Control Division

95 Edgewood Avenue

New Britain, CT 06051

United States

Teléfono

860-827-2300

Fax

860-827-2384

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
821838