Parker 2-Way Normally Closed, 1-1/4" NPT General Purpose Solenoid Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tensión (V)

Energía (Vatios)

Tipo de bobina

Presión diferencial máxima (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker 2-Way Normally Closed, 1-1/4 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1-1/4" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1-1/4" NPT Solenoid Valves provide pressures up to 150 PSI and flow factors of 15 CV's. They have brass bodies, multiple mounting positions and Class F or H and NEMA 4X, 7 or 9 coils for general purpose flow applications.

Especificaciones técnicas

  • Serie del producto: 7000 and Gold Ring Series
  • Tipo de válvula: 2-Way
  • Función: Normally Closed
  • Tamaño del puerto: 1-1/4 inch
  • Voltaje de entrada: Up to 240/60 (AC) or 24 (VDC)
  • Material del cuerpo: Brass
  • Material de la junta: NBR
  • Tamaño del orificio 1: 1-1/8 inch
  • Coeficiente del caudal 1: 15 Cv
  • Consumo de energía: 6 to 10 (AC) or 10 to 11.5 (DC) W
  • Tipo de bobina: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X and DIN Form A, Class F or H
  • Diferencia de presiones máxima: 125 to 150 (AC) or 125 (DC) psi
  • Número de puertos: 2
  • Tipo de accionamiento: Pilot or Offset Diaphragm, Piloted
  • Medio: General Purpose for Air, Liquids and Gases
  • Tipo de puerto: NPT
  • Tamaño del orificio 2: n/a
  • Coeficiente del caudal 2: n/a
  • Diferencia de presiones mínima: 5 psi
  • Temperatura mínima del fluido: 0 °F
  • Temperatura máxima del fluido: 185 °F
  • Cumplimiento con especificaciones de bobina: NEMA 4X or NEMA 7, 9
Safety Warning

Descripción completa del producto

Parker's 2-Way Normally Closed 1/4" NPT Solenoid Valves are used in a wide variety of applications that require zero pressure differential and medium and high pressures and flow. Ideally suited for general purpose air, liquids and gases, these valves are available in stainless steel and brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.



Markets:

• Commercial Equipment

• Food & Beverage

• Industrial Automation

• Oil & Gas

• Process Control

• Transportation



Features/ Benefits:

• High Quality Standards of Skinner® and Gold Ring™ Brand

• Modular Design

• Long Life

• Tight Shutoff



Applications:

• Instrumentation Equipment

• Analyzers and Diagnostic Equipment

• Medical and Dental Equipment

• Portable Welding Equipment

• Spraying Equipment

• Lubrication Equipment

• Beverage Dispensing & Vending machines

• Oil Burners

• Humidification and Misting Equipment

• Mobile Fuel Shut Off

• Textile and Dry Cleaning Equipment

• Commercial Dishwashers

• Commercial Laundry and Dryers

• Air Horns

• Pneumatic Fan Clutch

• Irrigation Equipment

Documentos relacionados

Literature and Reference Materials
Tube Seal
×
Productos Tensión (V) Energía (Vatios) Tipo de bobina Presión diferencial máxima (psi)
73218BN75N00N0C111C1 12 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC)
73218BN75N00N0C111C2 24 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC)
73218BN75N00N0C111P3 110/50-120/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC)
73218BN75N00N0C111Q3 220/50-240/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC)
73218BN75N00N0C222C1 12 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
73218BN75N00N0C222C2 24 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
73218BN75N00N0C222P3 110/50-120/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
73218BN75N00N0C222Q3 220/50-240/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
73218BN75N00N0D100C1 12 VDC 10 Watt (DC) DIN Form A, Class F 125 psi (DC)
73218BN75N00N0D100C2 24 VDC 10 Watt (DC) DIN Form A, Class F 125 psi (DC)
73218BN75N00N0D100P3 110/50-120/60 10 Watt (AC) DIN Form A, Class F 125 psi (AC)
73218BN75N00N0D100Q3 220/50-240/60 10 Watt (AC) DIN Form A, Class F 125 psi (AC)
73218BN75N00N0D200C1 12 VDC 10 Watt (DC) DIN Form A, Class H 125 psi (DC)
73218BN75N00N0D200P3 110/50-120/60 10 Watt (AC) DIN Form A, Class H 125 psi (AC)
73218BN75N00N0H111C1 12 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC)
73218BN75N00N0H111C2 24 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC)
73218BN75N00N0H111P3 110/50-120/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC)
73218BN75N00N0H111Q3 220/50-240/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC)
73218BN75N00N0H222C2 24 VDC 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
73218BN75N00N0H222P3 110/50-120/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
73218BN75N00N0H222Q3 220/50-240/60 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
20F24C2172A3FPH75 12 VDC 11.5 Watt (DC) DIN Form A, Class F 125 psi (DC)

687PDC
821838