Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material del cuerpo

Características de flujo

Presión diferencial máxima (psi)

Tamaño del actuador

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker 2-Way Sinclair Collins K Series, Normally Closed, 1 Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Valves are made for applications requiring higher media temperatures. Constructed of durable bronze or 316 stainless steel, these high performance valves are fully tested prior to shipping

Especificaciones técnicas

  • Serie del producto: Sinclair Collins K Series
  • Tipo de válvula: 2-Way
  • Función: Normally Closed
  • Tamaño del puerto: 1 inch
  • Material del cuerpo: Bronze or 316 Stainless Steel
  • Tamaño del orificio 1: 1.06 inch
  • Coeficiente del caudal 1: 13 Cv
  • Características de flujo: Linear or Equal%
  • Diferencia de presiones máxima: 190 or 250 psi
  • Tamaño del actuador: 37 or 64 (square inches)
  • Número de puertos: 2
  • Material de la junta: Stainless Steel
  • Tipo de accionamiento: Pneumatic Operated
  • Medio: Valves for steam, air, neutral gasses and liquids
  • Tipo de puerto: NPTF
  • Peso: 23 to 31 lb
  • Presión piloto máxima: 35 psi
  • Temperatura mínima del fluido: -40 °F
  • Temperatura máxima del fluido: 400 or 450 °F
Safety Warning

Descripción completa del producto

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves are ideally suited for a variety of applications requiring the control of steam, gas, liquids or chemicals. Constructed of highly durable bronze or 316 stainless steel, the K Series valves provide operating pressures of 250 psi and can handle very high fluid temperatures.

Markets:
• Tire Manufacturing 
• Industrial Automation
• Process Control
• Food Processing

Features/ Benefits: 
• Reduced Valve Height
• Serviceability in the Field Without Removal from the Installation 
• Field Reversible from “Air-to-Open” to “Air-to-Close”
• Ease of Maintenance and Uniform Thrust Throughout the Valve Stroke
• Longer Service Life
• Rugged Construction 
• Adjustability of Operating Pressures

Applications:
• Chemical Process Technology
• Tire Press Temperature Control
• Water Technology & Treatment
• Cooling Systems and Exchange Heaters
• Industrial Air Dryers
• Pulp and Paper Water Applications
• Mining, Cement, Concrete Systems Water Applications
• Industrial Handling of Aggressive Fluids
• Industrial Food and Beverage Processing

Documentos relacionados

Literature and Reference Materials
Sinclair Collins K Series Process Control Valves
×
Productos Material del cuerpo Características de flujo Presión diferencial máxima (psi) Tamaño del actuador
K01-41014000 Bronze Linear 190 37
K01-42014000 Bronze Equal% 190 37
K02-41014000 Bronze Linear 250 64
K02-42014000 Bronze Equal% 250 64
K22-41114000 316 Stainless Steel Linear 250 64

687PDC
821838