Parker 2-Way Normally Closed, 3/8" NPT General Purpose Solenoid Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tensión (V)

Material del cuerpo

Material de la junta

Tamaño del orificio 1 (pulg)

Factor de caudal 1 (Cv)

Energía (Vatios)

Tipo de bobina

Presión diferencial máxima (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker 2-Way Normally Closed, 3/8 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 3/8" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 3/8" NPT Solenoid Valves provide operating pressures up to 600 PSI and flow factors up to 5.5 CV's. They offer multiple body materials, mounting positions and coil options for all general purpose flow control applications.

Especificaciones técnicas

  • Serie del producto: 7000 and Gold Ring Series
  • Tipo de válvula: 2-Way
  • Función: Normally Closed
  • Tamaño del puerto: 3/8 inch
  • Voltaje de entrada: Up to 240/60 (AC) or 24 (VDC)
  • Material del cuerpo: Brass, 316 or 430F Stainless
  • Material de la junta: NBR or FKM
  • Tamaño del orificio 1: 9/32 to 5/8 inch
  • Coeficiente del caudal 1: .72 to 5.5 Cv
  • Consumo de energía: 6 to 22 (AC) or 10 to 22 (DC) W
  • Tipo de bobina: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Diferencia de presiones máxima: 5 to 600 (DC) or 6 to 600 (AC) psi
  • Número de puertos: 2
  • Tipo de accionamiento: Manual/Mech. Operated, Direct Acting, Direct Lift, Center Diaphragm, Piloted, Hung Diaphragm, Diaphragm, Pivoted Edge
  • Medio: General Purpose for Air, Liquids and Gases
  • Tipo de puerto: NPT
  • Tamaño del orificio 2: n/a
  • Coeficiente del caudal 2: n/a
  • Diferencia de presiones mínima: 0 psi
  • Temperatura mínima del fluido: 0 °F
  • Temperatura máxima del fluido: 200 °F
  • Cumplimiento con especificaciones de bobina: NEMA 4X or NEMA 7, 9, Class F or Class H
Safety Warning

Descripción completa del producto

Parker's 2-Way Normally Closed 3/8" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids, gases and steam. These valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment

Documentos relacionados

×
Productos Tensión (V) Material del cuerpo Material de la junta Tamaño del orificio 1 (pulg) Factor de caudal 1 (Cv) Energía (Vatios) Tipo de bobina Presión diferencial máxima (psi)
7321HBN3TN00N0C111C1 12 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 435 psi (DC)
7321HBN3TN00N0C111C2 24 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 435 psi (DC)
7321HBN3TN00N0C111P3 110/50-120/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 600 psi (AC)
7321HBN3TN00N0C111Q3 220/50-240/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 600 psi (AC)
7321HBN3TN00N0C222C1 12 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 435 psi (DC)
7321HBN3TN00N0C222C2 24 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 435 psi (DC)
7321HBN3TN00N0C222P3 110/50-120/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 600 psi (AC)
7321HBN3TN00N0C222Q3 220/50-240/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 600 psi (AC)
7321HBN3TN00N0C322C1 12 VDC Brass NBR 7/16 3.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 600 psi (DC)
7321HBN3TN00N0C322C2 24 VDC Brass NBR 7/16 3.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 600 psi (DC)
7321HBN3TN00N0H111C1 12 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 435 psi (DC)
7321HBN3TN00N0H111C2 24 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 435 psi (DC)
7321HBN3TN00N0H111P3 110/50-120/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 600 psi (AC)
7321HBN3TN00N0H111Q3 220/50-240/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 600 psi (AC)
7321HBN3TN00N0H222C2 24 VDC Brass NBR 7/16 3.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 435 psi (DC)
7321HBN3TN00N0H222P3 110/50-120/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 600 psi (AC)
7321HBN3TN00N0H222Q3 220/50-240/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 600 psi (AC)
7321HBN3TN00N0H322C1 12 VDC Brass NBR 7/16 3.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 600 psi (DC)
7321HBN3TN00N0H322C2 24 VDC Brass NBR 7/16 3.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 600 psi (DC)
7321HBN3TN00N0T100P3 110/50-120/60 Brass NBR 7/16 3.5 10 Watt (AC) 1/4 " Tab Terminal, Class F 600 psi (AC)
7121KBN3UV00N0C111C1 12 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 20 psi (DC)
7121KBN3UV00N0C111C2 24 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 20 psi (DC)
7121KBN3UV00N0C111P3 110/50-120/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 55 psi (AC)
7121KBN3UV00N0C111Q3 220/50-240/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 55 psi (AC)
7121KBN3UV00N0C222C1 12 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 20 psi (DC)
7121KBN3UV00N0C222C2 24 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 20 psi (DC)
7121KBN3UV00N0C222P3 110/50-120/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 55 psi (AC)
7121KBN3UV00N0C222Q3 220/50-240/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 55 psi (AC)
7121KBN3UV00N0C322C1 12 VDC Brass FKM 7/16 0.83 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (DC)
7121KBN3UV00N0C322C2 24 VDC Brass FKM 7/16 0.83 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 30 psi (DC)
7121KBN3UV00N0H111C1 12 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 20 psi (DC)
7121KBN3UV00N0H111C2 24 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 20 psi (DC)
7121KBN3UV00N0H111P3 110/50-120/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 55 psi (AC)
7121KBN3UV00N0H111Q3 220/50-240/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 55 psi (AC)
7121KBN3UV00N0H222C2 24 VDC Brass FKM 7/16 0.83 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 20 psi (DC)
7121KBN3UV00N0H222P3 110/50-120/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 55 psi (AC)
7121KBN3UV00N0H222Q3 220/50-240/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 55 psi (AC)
7121KBN3UV00N0H322C1 12 VDC Brass FKM 7/16 0.83 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 30 psi (DC)
7121KBN3UV00N0H322C2 24 VDC Brass FKM 7/16 0.83 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 30 psi (DC)
7121KBN3UV00N0T100P3 110/50-120/60 Brass FKM 7/16 0.83 10 Watt (AC) 1/4 " Tab Terminal, Class F 55 psi (AC)
7321KBN3SN00N0C111C1 12 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 60 psi (DC)
7321KBN3SN00N0C111C2 24 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 60 psi (DC)
7321KBN3SN00N0C111P3 110/50-120/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
7321KBN3SN00N0C111Q3 220/50-240/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
7321KBN3SN00N0C222C1 12 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 60 psi (DC)
7321KBN3SN00N0C222C2 24 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 60 psi (DC)
7321KBN3SN00N0C222P3 110/50-120/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
7321KBN3SN00N0C222Q3 220/50-240/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
7321KBN3SN00N0C322C1 12 VDC Brass NBR 7/16 2.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
7321KBN3SN00N0C322C2 24 VDC Brass NBR 7/16 2.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
7321KBN3SN00N0H111C1 12 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 60 psi (DC)
7321KBN3SN00N0H111C2 24 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 60 psi (DC)
7321KBN3SN00N0H111P3 110/50-120/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
7321KBN3SN00N0H111Q3 220/50-240/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
7321KBN3SN00N0H222C2 24 VDC Brass NBR 7/16 2.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 60 psi (DC)
7321KBN3SN00N0H222P3 110/50-120/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
7321KBN3SN00N0H222Q3 220/50-240/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
7321KBN3SN00N0H322C1 12 VDC Brass NBR 7/16 2.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC)
7321KBN3SN00N0H322C2 24 VDC Brass NBR 7/16 2.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC)
7321KBN3SN00N0T100P3 110/50-120/60 Brass NBR 7/16 2.5 10 Watt (AC) 1/4 " Tab Terminal, Class F 150 psi (AC)
06F20C2114BDF4C01 24/60 Brass NBR 7/32 0.72 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2114BDF4C05 110/50-120/60 Brass NBR 7/32 0.72 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2114BDF4C15 220/50-240/60 Brass NBR 7/32 0.72 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2118BDF4C01 24/60 Brass NBR 9/32 0.85 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2118BDF4C05 110/50-120/60 Brass NBR 9/32 0.85 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2118BDF4C15 220/50-240/60 Brass NBR 9/32 0.85 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 100 psi (AC)
06F20C2120AAF4C01 24/60 Brass NBR 5/16 1.1 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 15 psi (AC)
06F20C2120AAF4C05 110/50-120/60 Brass NBR 5/16 1.1 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 15 psi (AC)
06F20C2120AAF4C15 220/50-240/60 Brass NBR 5/16 1.1 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 15 psi (AC)
06F22C2140ADF4C15 220/50-240/60 Brass NBR 5/8 3 16 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 300 psi (AC)
06F23C6140ACFPH05 110/50-120/60 316 Stainless Casting NBR 5/8 3 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
06F25C2122CAF4C01 24/60 Brass NBR 11/32 1.2 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 300 psi (AC)
06F25C2122CAF4C05 110/50-120/60 Brass NBR 11/32 1.2 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 300 psi (AC)
06F25C2122CAF4C15 220/50-240/60 Brass NBR 11/32 1.2 6 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 300 psi (AC)

687PDC
821838